
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationPSMN018-100PSF
NextPower 100 V, 18 mΩ N-channel MOSFET in TO220 package
NextPower 100 V standard level gate drive MOSFET. Qualified to 175 °C and recommended for industrial & consumer applications.
Features and benefits
- Optimised for fast switching, low spiking, high efficiency
- Low QG x RDSon FOM for high efficiency switching applications
- Low body diode losses (Qrr) and fast recovery (trr)
- Strong avalanche energy rating (EAS)
- Avalanche rated & 100% tested
- Ha-free & RoHS compliant TO220 package
Applications
- Synchronous rectification in AC-to-DC and DC-to-DC applications
- Brushed & BLDC motor control
- UPS & solar inverter
- LED lighting
- Battery protection
- Full-bridge & half-bridge applications
- Flyback & resonant topologies
Parametrics
Type number | Package version | Package name | Product status | Channel type | Nr of transistors | VDS [max] (V) | RDSon [max] @ VGS = 10 V (mΩ) | Tj [max] (°C) | ID [max] (A) | QGD [typ] (nC) | QG(tot) [typ] @ VGS = 10 V (nC) | Ptot [max] (W) | Qr [typ] (nC) | VGSth [typ] (V) | Automotive qualified | Ciss [typ] (pF) | Coss [typ] (pF) | Release date |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PSMN018-100PSF | SOT78 | TO-220AB | End of life | N | 1 | 100 | 18 | 175 | 53 | 4.2 | 21.4 | 111 | 46 | 3.2 | N | 1482 | 280 | 2017-03-23 |
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PSMN018-100PSF | PSMN018-100PSFQ (934068748127) |
Obsolete | PSMN018 100PSF |
![]() TO-220AB (SOT78) |
SOT78 | SOT78_127 |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PSMN018-100PSF | PSMN018-100PSFQ | PSMN018-100PSF |
|
![]() |
Documentation (14)
File name | Title | Type | Date |
---|---|---|---|
PSMN018-100PSF | NextPower 100 V, 18 mΩ N-channel MOSFET in TO220 package | Data sheet | 2018-03-29 |
AN10874_ZH | LFPAK MOSFET thermal design guide, Chinese version | Application note | 2020-04-30 |
AN11113_ZH | LFPAK MOSFET thermal design guide - Part 2 | Application note | 2020-04-30 |
AN11261 | RC Thermal Models | Application note | 2021-03-18 |
AN11599 | Using power MOSFETs in parallel | Application note | 2016-07-13 |
AN11172 | Mounting instructions for SOT78 (TO-220AB); SOT186A (TO-220F) | Application note | 2021-05-21 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
SOT78 | 3D model for products with SOT78 package | Design support | 2017-06-30 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT78 | plastic, single-ended package (heatsink mounted, 1 mounting hole); 3 leads; 2.54 mm pitch; 15.6 mm x 10 mm x 4.4 mm body | Package information | 2020-04-21 |
PSMN018-100PSF | SPICE model PSMN018-100PSF | SPICE model | 2017-05-15 |
TN00008 | Power MOSFET frequently asked questions and answers | Technical note | 2024-08-09 |
PSMN018-100PSF_RCthermal | PSMN018-100PSF thermal design | Thermal design | 2017-05-15 |
PSMN018-100PSF | Flow thermal model PSMN018-100PSF | Thermal model | 2017-05-15 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Longevity
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
Models
File name | Title | Type | Date |
---|---|---|---|
PSMN018-100PSF | SPICE model PSMN018-100PSF | SPICE model | 2017-05-15 |
PSMN018-100PSF_RCthermal | PSMN018-100PSF thermal design | Thermal design | 2017-05-15 |
PSMN018-100PSF | Flow thermal model PSMN018-100PSF | Thermal model | 2017-05-15 |
SOT78 | 3D model for products with SOT78 package | Design support | 2017-06-30 |
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.