Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
PSMN1R9-80SSE | PSMN1R9-80SSEJ | 934662574118 | SOT1235 | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Try out our devices and their performance with our comprehensive range of evaluation boards. Gain a deeper understanding of how our products can benefit your application, whether it's optimizing for efficiency, robustness, or reliability. You can find Application focus, Package focus, and different Nexperia Product focus boards here.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationN-channel 80 V, 1.9 mOhm MOSFET with enhanced SOA in LFPAK88
N-channel enhancement mode MOSFET in a LFPAK88 package qualified to 175 °C. Part of Nexperia's Application Specific MOSFETs (ASFETs) for Hotswap and Soft Start. The PSMN1R9-80SSE delivers very low RDSon and enhanced safe operating area performance in a high-reliability copper-clip LFPAK88 package.
PSMN1R9-80SSE complements the latest "hot-swap" controllers – robust enough to withstand substantial inrush currents during turn-on, low RDSon to minimize I2R losses and deliver optimum efficiency when turned fully ON.
Fully optimized Safe Operating Area (SOA) for superior linear mode operation
Low RDSon for low I2R conduction losses
LFPAK88 package for applications that demand the highest performance and reliability
Hot swap
Load switch
Soft start
E-fuse
Telecommunication and computing systems based on a 48 V backplane/supply rail
Type number | Package version | Package name | Product status | Channel type | Nr of transistors | VDS [max] (V) | RDSon [max] @ VGS = 10 V (mΩ) | Tj [max] (°C) | ID [max] (A) | QGD [typ] (nC) | QG(tot) [typ] @ VGS = 10 V (nC) | Ptot [max] (W) | Qr [typ] (nC) | VGSth [typ] (V) | Automotive qualified | Ciss [typ] (pF) | Coss [typ] (pF) | Release date |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PSMN1R9-80SSE | SOT1235 | LFPAK88 | Production | N | 1 | 80 | 1.9 | 175 | 286 | 23 | 155 | 340 | 60 | 2.6 | N | 12235 | 2843 | 2021-11-01 |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PSMN1R9-80SSE | PSMN1R9-80SSEJ (934662574118) |
Active | X1E9S80S |
![]() LFPAK88 (SOT1235) |
SOT1235 |
REFLOW_BG-BD-1
|
SOT1235_118 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PSMN1R9-80SSE | PSMN1R9-80SSEJ | PSMN1R9-80SSE |
|
![]() |
File name | Title | Type | Date |
---|---|---|---|
PSMN1R9-80SSE | N-channel 80 V, 1.9 mOhm MOSFET with enhanced SOA in LFPAK88 | Data sheet | 2024-06-11 |
AN50006 | Power MOSFETs in linear mode | Application note | 2022-04-12 |
AN90003 | LFPAK MOSFET thermal design guide | Application note | 2023-08-22 |
AN90016 | Maximum continuous currents in NEXPERIA LFPAK power MOSFETs | Application note | 2020-09-03 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
SOT1235 | 3D model for products with SOT1235 package | Design support | 2020-01-22 |
SOT1235 | 3D model for products with SOT1235 package | Design support | 2020-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
LFPAK88_sot1235_mk | plastic, single-ended surface-mounted package (LFPAK88); 4 leads; 2 mm pitch; 8 mm x 8 mm x 1.6 mm body | Marcom graphics | 2019-04-10 |
PSMN1R9-80SSE | PSMN1R9-80SSE Precision ElectroThermal (PET) spice model | PET SPICE model | 2023-03-13 |
SOT1235 | plastic, single-ended surface-mounted package (LFPAK88); 4 leads; 2 mm pitch; 8 mm x 8 mm x 1.6 mm body | Package information | 2022-05-30 |
SOT1235_118 | LFPAK88; Reel pack, SMD, 13"; Q1/T1 standard product orientation; Orderable part number ending ,118 or Z; Ordering code (12NC) ending 118 | Packing information | 2020-04-21 |
Reliability_information_t12_sot1235 | Reliability qualification information | Quality document | 2022-10-03 |
T12_SOT1235_PSMN1R9-80SSE_Nexperia_Quality_document | PSMN1R9-80SSE Quality document | Quality document | 2022-12-16 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
CauerModel_PSMN1R9-80SSE | Cauer Model PSMN1R9-80SSE | Thermal model | 2023-03-13 |
FosterModel_PSMN1R9-80SSE | Foster Model PSMN1R9-80SSE | Thermal model | 2023-03-13 |
PSMN1R9-80SSE | PSMN1R9-80SSE Thermal Model | Thermal model | 2023-03-13 |
PSMN1R9-80SSE | PSMN1R9-80SSE FloTHERM model | Thermal model | 2023-03-21 |
PSMN1R9-80SSE_Cauer | PSMN1R9-80SSE Cauer thermal model | Thermal model | 2023-03-13 |
PSMN1R9-80SSE_Foster | PSMN1R9-80SSE_Foster thermal model | Thermal model | 2023-03-13 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
File name | Title | Type | Date |
---|---|---|---|
SOT1235 | 3D model for products with SOT1235 package | Design support | 2020-01-22 |
PSMN1R9-80SSE | PSMN1R9-80SSE Precision ElectroThermal (PET) spice model | PET SPICE model | 2023-03-13 |
CauerModel_PSMN1R9-80SSE | Cauer Model PSMN1R9-80SSE | Thermal model | 2023-03-13 |
FosterModel_PSMN1R9-80SSE | Foster Model PSMN1R9-80SSE | Thermal model | 2023-03-13 |
PSMN1R9-80SSE | PSMN1R9-80SSE Thermal Model | Thermal model | 2023-03-13 |
PSMN1R9-80SSE | PSMN1R9-80SSE FloTHERM model | Thermal model | 2023-03-21 |
PSMN1R9-80SSE_Cauer | PSMN1R9-80SSE Cauer thermal model | Thermal model | 2023-03-13 |
PSMN1R9-80SSE_Foster | PSMN1R9-80SSE_Foster thermal model | Thermal model | 2023-03-13 |
SOT1235 | 3D model for products with SOT1235 package | Design support | 2020-01-22 |
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
PSMN1R9-80SSE | PSMN1R9-80SSEJ | 934662574118 | Active | SOT1235_118 | 2,000 |
|
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.