Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
PSMN2R3-100SSJ | PSMN2R3-100SSJJ | 934661617118 | SOT1235 | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Try out our devices and their performance with our comprehensive range of evaluation boards. Gain a deeper understanding of how our products can benefit your application, whether it's optimizing for efficiency, robustness, or reliability. You can find Application focus, Package focus, and different Nexperia Product focus boards here.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationN-channel 100 V, 2.3 mOhm ASFET with enhanced dynamic current sharing in LFPAK88
In high-power applications, it is common practice to connect two or more MOSFETs in parallel to provide high current capability. Even when the gates are driven from the same gate driver, it can be challenging to ensure that MOSFETs share the load current equally.
Small differences in VGS(th) for individual devices cause the MOSFET with the lowest VGS(th) to turn-on first, taking a larger share of the load current during the dynamic switching phase.
The difference in load current between individual MOSFETs (ΔID) can be significant often leading to differential heating and potential accelerated failure.
One method to reduce the ΔI between MOSFETs is to select devices with matched VGS(th), but testing & sorting MOSFETs with matched VGS(th) can be a difficult process. VGS(th) is typically measured at ID ≤ 1 mA and is influenced by temperature also.
ASFETs with enhanced dynamic current sharing are designed to show significantly improved current sharing with low ΔID when connected in parallel applications.
Removes the need for VGS(th) matching
Low ΔID enhances current sharing in parallel applications
Reduced VGS(th) spread
Low RDSon
255 A continuous ID Max
Avalanche rated, 100% tested
Compact and Reliable 8x8 LFPAK88 package, qualified to 175 °C
Applications using MOSFETs in parallel
Applications utilizing MOSFETs with matched VGS(th)
High-power motor control
Type number | Package version | Package name | Product status | Channel type | Nr of transistors | VDS [max] (V) | RDSon [max] @ VGS = 10 V (mΩ) | Tj [max] (°C) | ID [max] (A) | QGD [typ] (nC) | QG(tot) [typ] @ VGS = 10 V (nC) | Ptot [max] (W) | Qr [typ] (nC) | VGSth [typ] (V) | Automotive qualified | Ciss [typ] (pF) | Coss [typ] (pF) | Release date |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PSMN2R3-100SSJ | SOT1235 | LFPAK88 | Development | N | 1 | 100 | 2.3 | 175 | 255 | 8 | 280 | 500 | 147 | 2.2 | N | 24840 | 2683 | 2023-05-24 |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PSMN2R3-100SSJ | PSMN2R3-100SSJJ (934661617118) |
Development | X2J3S10S |
![]() LFPAK88 (SOT1235) |
SOT1235 |
REFLOW_BG-BD-1
|
SOT1235_118 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PSMN2R3-100SSJ | PSMN2R3-100SSJJ | PSMN2R3-100SSJ |
|
![]() |
File name | Title | Type | Date |
---|---|---|---|
PSMN2R3-100SSJ | N-channel 100 V, 2.3 mOhm ASFET with enhanced dynamic current sharing in LFPAK88 | Data sheet | 2025-01-13 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
SOT1235 | 3D model for products with SOT1235 package | Design support | 2020-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
LFPAK88_sot1235_mk | plastic, single-ended surface-mounted package (LFPAK88); 4 leads; 2 mm pitch; 8 mm x 8 mm x 1.6 mm body | Marcom graphics | 2019-04-10 |
SOT1235 | plastic, single-ended surface-mounted package (LFPAK88); 4 leads; 2 mm pitch; 8 mm x 8 mm x 1.6 mm body | Package information | 2022-05-30 |
SOT1235_118 | LFPAK88; Reel pack, SMD, 13"; Q1/T1 standard product orientation; Orderable part number ending ,118 or Z; Ordering code (12NC) ending 118 | Packing information | 2020-04-21 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
PSMN2R3-100SSJ | PSMN2R3-100SSJ SPICE model | SPICE model | 2025-04-02 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
File name | Title | Type | Date |
---|---|---|---|
PSMN2R3-100SSJ | PSMN2R3-100SSJ SPICE model | SPICE model | 2025-04-02 |
SOT1235 | 3D model for products with SOT1235 package | Design support | 2020-01-22 |
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.