Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
PSMN3R0-30MLC | PSMN3R0-30MLC,115 | 934066937115 | SOT1210 | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Try out our devices and their performance with our comprehensive range of evaluation boards. Gain a deeper understanding of how our products can benefit your application, whether it's optimizing for efficiency, robustness, or reliability. You can find Application focus, Package focus, and different Nexperia Product focus boards here.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationN-channel 30 V, 3.15mΩ logic level MOSFET in LFPAK33 using NextPower Technology
Logic level enhancement mode N-channel MOSFET in LFPAK33 package. This product is designed and qualified for use in a wide range of industrial, communications and domestic equipment
Low parasitic inductance and resistance
Optimised for 4.5V Gate drive utilising NextPower Superjunction technology
Ultra low QG, QGD, & QOSS for high system efficiencies at low and high loads
DC-to-DC converters
Load switching
Synchronous buck regulator
Type number | Package version | Package name | Product status | Channel type | Nr of transistors | VDS [max] (V) | RDSon [max] @ VGS = 10 V (mΩ) | RDSon [max] @ VGS = 4.5 V; @25 C (mΩ) | Tj [max] (°C) | ID [max] (A) | QGD [typ] (nC) | QG(tot) [typ] @ VGS = 4.5 V (nC) | QG(tot) [typ] @ VGS = 10 V (nC) | Ptot [max] (W) | Qr [typ] (nC) | VGSth [typ] (V) | Automotive qualified | Ciss [typ] (pF) | Coss [typ] (pF) | Release date |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PSMN3R0-30MLC | SOT1210 | LFPAK33 | Production | N | 1 | 30 | 3.15 | 4.05 | 175 | 70 | 4.3 | 16.1 | 34.8 | 88 | 17 | 1.74 | N | 2330 | 480 | 2012-04-11 |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PSMN3R0-30MLC | PSMN3R0-30MLC,115 (934066937115) |
Active | M3C030 |
![]() LFPAK33 (SOT1210) |
SOT1210 |
REFLOW_BG-BD-1
|
SOT1210_115 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PSMN3R0-30MLC | PSMN3R0-30MLC,115 | PSMN3R0-30MLC |
|
![]() |
File name | Title | Type | Date |
---|---|---|---|
PSMN3R0-30MLC | N-channel 30 V, 3.15 mΩ logic level MOSFET in LFPAK33 using NextPower Technology | Data sheet | 2018-04-02 |
AN10273 | Power MOSFET single-shot and repetitive avalanche ruggedness rating | Application note | 2022-06-20 |
AN10874_ZH | LFPAK MOSFET thermal design guide, Chinese version | Application note | 2020-04-30 |
AN11113_ZH | LFPAK MOSFET thermal design guide - Part 2 | Application note | 2020-04-30 |
AN11156 | Using Power MOSFET Zth Curves | Application note | 2021-01-04 |
AN11158 | Understanding power MOSFET data sheet parameters | Application note | 2025-02-18 |
AN11158_ZH | Understanding power MOSFET data sheet parameters | Application note | 2021-01-04 |
AN11160 | Designing RC Snubbers | Application note | 2024-10-21 |
AN11243 | Failure signature of Electrical Overstress on Power MOSFETs | Application note | 2025-03-20 |
AN11261 | RC Thermal Models | Application note | 2021-03-18 |
AN11599 | Using power MOSFETs in parallel | Application note | 2016-07-13 |
AN90003 | LFPAK MOSFET thermal design guide | Application note | 2023-08-22 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
SOT1210 | 3D model for products with SOT1210 package | Design support | 2017-06-30 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
LFPAK33_SOT1210_mk | Plastic, single ended surface mounted package (LFPAK33); 8 leads; 0.65 mm pitch; 2.7 mm x 3.4 mm x 0.9 mm body | Marcom graphics | 2017-01-28 |
SOT1210 | Plastic, single ended surface mounted package (LFPAK33); 8 leads; 0.65 mm pitch | Package information | 2024-07-24 |
SOT1210_115 | LFPAK33; Reel pack for SMD, 7"; Q1/T1 product orientation | Packing information | 2022-06-07 |
Nexperia_Reliability_document_T7_SOT1210 | Product Reliability Information | Quality document | 2022-07-12 |
PSMN3R0-30MLC_Nexperia_Quality_document | PSMN2R8-25MLC Quality document | Quality document | 2022-07-07 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
PSMN3R0-30MLC | PSMN3R0-30MLC Spice model | SPICE model | 2012-06-14 |
TN00008 | Power MOSFET frequently asked questions and answers | Technical note | 2024-08-09 |
CauerModel_PSMN3R0-30MLC | PSMN3R0-30MLC Cauer Model | Thermal model | 2021-10-04 |
FosterModel_PSMN3R0-30MLC | PSMN3R0-30MLC Foster Model | Thermal model | 2021-10-04 |
PSMN3R0-30MLC_Cauer | PSMN3R0-30MLC Cauer model | Thermal model | 2021-10-04 |
PSMN3R0-30MLC_Foster | PSMN3R0-30MLC Foster model | Thermal model | 2021-10-04 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
File name | Title | Type | Date |
---|---|---|---|
PSMN3R0-30MLC | PSMN3R0-30MLC Spice model | SPICE model | 2012-06-14 |
CauerModel_PSMN3R0-30MLC | PSMN3R0-30MLC Cauer Model | Thermal model | 2021-10-04 |
FosterModel_PSMN3R0-30MLC | PSMN3R0-30MLC Foster Model | Thermal model | 2021-10-04 |
PSMN3R0-30MLC_Cauer | PSMN3R0-30MLC Cauer model | Thermal model | 2021-10-04 |
PSMN3R0-30MLC_Foster | PSMN3R0-30MLC Foster model | Thermal model | 2021-10-04 |
SOT1210 | 3D model for products with SOT1210 package | Design support | 2017-06-30 |
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
PSMN3R0-30MLC | PSMN3R0-30MLC,115 | 934066937115 | Active | SOT1210_115 | 1,500 |
|
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.