![](https://assets.nexperia.com/documents/outline-3d/sot1023_3d.png)
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationPSMN4R1-80YSF
Parametrics
Type number | Package version | Package name | Product status | Channel type | Nr of transistors | VDS [max] (V) | RDSon [max] @ VGS = 10 V (mΩ) | Tj [max] (°C) | QGD [typ] (nC) | QG(tot) [typ] @ VGS = 10 V (nC) | Ptot [max] (W) | Qr [typ] (nC) | VGSth [typ] (V) | Automotive qualified | Ciss [typ] (pF) | Coss [typ] (pF) | Release date |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PSMN4R1-80YSF | SOT1023 | LFPAK56E; Power-SO8 | End of life | N | 1 | 80 | 4.1 | 175 | 19 | 79 | 294 | 97 | 3 | Y | 5057 | 2289 | 2018-07-10 |
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PSMN4R1-80YSF | PSMN4R1-80YSFX (934660711115) |
Obsolete | 4F1S80J |
![]() LFPAK56E; Power-SO8 (SOT1023) |
SOT1023 |
REFLOW_BG-BD-1
|
SOT1023_115 |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PSMN4R1-80YSF | PSMN4R1-80YSFX | PSMN4R1-80YSF |
|
![]() |
Documentation (7)
File name | Title | Type | Date |
---|---|---|---|
AN90032 | Low temperature soldering, application study | Application note | 2022-02-22 |
SOT1023 | 3D model for products with SOT1023 package | Design support | 2017-06-29 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
LFPAK56_SOT1023_mk | plastic, single-ended surface-mounted package (LFPAK56); 4 leads; 1.27 mm pitch; 4.58 mm x 5.13 mm x 1.03 mm body | Marcom graphics | 2017-01-28 |
SOT1023 | plastic, single-ended surface-mounted package (LFPAK56E); 4 leads; 1.27 mm pitch | Package information | 2024-02-06 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
TN00008 | Power MOSFET frequently asked questions and answers | Technical note | 2023-01-12 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT1023 | 3D model for products with SOT1023 package | Design support | 2017-06-29 |
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.