Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

PSMN5R8-30LL

N-channel DFN3333-8 30 V 5.8 mΩ logic level MOSFET

Logic level N-channel MOSFET in DFN3333-8 package qualified to 150 °C. This product is designed and qualified for use in a wide range of industrial, communications and power supply equipment.

This product has been discontinued

Features and benefits

  • High efficiency due to low switching and conduction losses
  • Small footprint for compact designs
  • Suitable for logic level gate drive sources

Applications

  • Battery protection
  • DC-to-DC converters
  • Load switching
  • Power ORing

Parametrics

Type number Package version Package name Product status Channel type Nr of transistors VDS [max] (V) RDSon [max] @ VGS = 10 V (mΩ) RDSon [max] @ VGS = 4.5 V; @25 C (mΩ) Tj [max] (°C) ID [max] (A) QGD [typ] (nC) QG(tot) [typ] @ VGS = 4.5 V (nC) QG(tot) [typ] @ VGS = 10 V (nC) Ptot [max] (W) Qr [typ] (nC) VGSth [typ] (V) Automotive qualified Ciss [typ] (pF) Coss [typ] (pF) Release date
PSMN5R8-30LL SOT873-1 DFN3333-8 End of life N 1 30 5.8 8 150 40 3.4 11.7 24 55 28 1.7 N 1316 283 2010-10-13

Package

All type numbers in the table below are discontinued.

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
PSMN5R8-30LL PSMN5R8-30LL,115
(934064655115)
Obsolete 5R830 Wafer Batch Ref (last 5 figures) *YWW no package information

Environmental information

All type numbers in the table below are discontinued.

Type number Orderable part number Chemical content RoHS RHF-indicator
PSMN5R8-30LL PSMN5R8-30LL,115 PSMN5R8-30LL rohs rhf
Quality and reliability disclaimer

Documentation (14)

File name Title Type Date
PSMN5R8-30LL N-channel DFN3333-8 30 V 5.8 mΩ logic level MOSFET Data sheet 2011-12-12
AN10273 Power MOSFET single-shot and repetitive avalanche ruggedness rating Application note 2022-06-20
AN10874_ZH LFPAK MOSFET thermal design guide, Chinese version Application note 2020-04-30
AN11113_ZH LFPAK MOSFET thermal design guide - Part 2 Application note 2020-04-30
AN11156 Using Power MOSFET Zth Curves Application note 2021-01-04
AN11158 Understanding power MOSFET data sheet parameters Application note 2020-07-06
AN11158_ZH Understanding power MOSFET data sheet parameters Application note 2021-01-04
AN11160 Designing RC Snubbers Application note 2024-10-21
AN11243 Failure signature of Electrical Overstress on Power MOSFETs Application note 2017-12-21
AN11261 RC Thermal Models Application note 2021-03-18
AN11599 Using power MOSFETs in parallel Application note 2016-07-13
PSMN5R8-30LL PSMN5R8-30LL SPICE model SPICE model 2010-08-02
TN00008 Power MOSFET frequently asked questions and answers Technical note 2024-08-09
PSMN5R8-30LL PSMN5R8-30LL Thermal model Thermal model 2010-05-14

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
PSMN5R8-30LL PSMN5R8-30LL SPICE model SPICE model 2010-08-02
PSMN5R8-30LL PSMN5R8-30LL Thermal model Thermal model 2010-05-14

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.