Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

PUMD2-Q

50 V, 100 mA NPN/PNP resistor-equipped double transistor; R1 = 22 kΩ, R2 = 22 kΩ

NPN/PNP Resistor-Equipped double Transistor (RET) in a very small SOT363 (SC-88) Surface-Mounted Device (SMD) plastic package.

NPN/NPN complement: PUMH1-Q

PNP/PNP complement: PUMB1

Features and benefits

  • 100 mA output current capability

  • Built-in bias resistors

  • Simplifies circuit design

  • Reduces component count

  • Reduces pick and place costs

  • Qualified according to AEC-Q101 and recommended for use in automotive applications

Applications

  • Low current peripheral driver

  • Controlling IC inputs

  • Replaces general-purpose transistors in digital applications

Parametrics

Type number Package version Package name Size (mm) Channel type Ptot (mW) IC [max] (mA) R1 (typ) (kΩ) VCEO (V)
PUMD2-Q SOT363 TSSOP6 2.1 x 1.25 x 0.95 NPN/PNP 300 100 22 50

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
PUMD2-Q PUMD2-QX
(934664497115)
Active D%2 SOT363
TSSOP6
(SOT363)
SOT363 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT363_115
PUMD2-QH
(934664497125)
Active D%2 SOT363_125
PUMD2-QZ
(934664497165)
Active D%2 SOT363_165

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
PUMD2-Q PUMD2-QX PUMD2-Q rohs rhf rhf
PUMD2-Q PUMD2-QH PUMD2-Q rohs rhf rhf
PUMD2-Q PUMD2-QZ PUMD2-Q rohs rhf rhf
Quality and reliability disclaimer

Documentation (15)

File name Title Type Date
PUMD2-Q 50 V, 100 mA NPN/PNP resistor-equipped double transistor; R1 = 22 kΩ, R2 = 22 kΩ Data sheet 2022-03-24
AN90032 Low temperature soldering, application study Application note 2022-02-22
AN90063 Questions about package outline drawings Application note 2025-03-12
Nexperia_document_guide_MiniLogic_PicoGate_201901 PicoGate leaded logic portfolio guide Brochure 2019-01-07
SOT363 3D model for products with SOT363 package Design support 2018-12-05
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
TSSOP6_SOT363_mk plastic, surface-mounted package; 6 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body Marcom graphics 2017-01-28
SOT363 plastic, surface-mounted package; 6 leads; 0.65 mm pitch; 2.1 mm x 1.25 mm x 0.95 mm body Package information 2022-06-01
SOT363_115 TSSOP6; Reel pack for SMD, 7"; Q2/T3 product orientation Packing information 2020-06-12
SOT363_125 TSSOP6 ; Reel pack for SMD, 7"; Q3/T4 product orientation Packing information 2020-04-21
SOT363_165 TSSOP6 ; Reel pack for SMD, 11"; Q3/T4 product orientation Packing information 2024-01-24
PUMD2-Q_Nexperia_Product_Reliability PUMD2-Q Nexperia Product Reliability Quality document 2024-04-22
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
MAR_SOT363 MAR_SOT363 Topmark Top marking 2013-06-03
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.


Longevity

The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.


Models

File name Title Type Date
SOT363 3D model for products with SOT363 package Design support 2018-12-05

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
PUMD2-Q PUMD2-QX 934664497115 Active SOT363_115 3,000
PUMD2-Q PUMD2-QH 934664497125 Active SOT363_125 3,000
PUMD2-Q PUMD2-QZ 934664497165 Active SOT363_165 10,000

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
PUMD2-Q PUMD2-QX 934664497115 SOT363 Order product
PUMD2-Q PUMD2-QH 934664497125 SOT363 Order product
PUMD2-Q PUMD2-QZ 934664497165 SOT363 Order product