Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationPUSB3AB2DF
Extremely low clamping low capacitance ESD protection
Symmetrical bidirectional ElectroStatic Discharge (ESD) protection diode array, part of the TrEOS protection family. This device is housed in a DFN0603-3 (SOT8013) leadless ultra small Surface-Mounted Device (SMD) package designed to protect two signal lines from the damage caused by ESD and other transients.
Features and benefits
Bidirectional ESD protection of two lines
Very low diode capacitance Cd = 0.26 pF
Extremely low clamping to protect sensitive I/Os
Extremely low-inductance protection path to ground
ESD protection up to ±20 kV according to IEC 61000-4-2
Ultra small SMD package
Applications
Cellular handsets and accessories
Portable electronics
Communication systems
Computers and peripherals
Parametrics
Type number | Package name | Nr of lines | Configuration | VRWM (V) (V) | Cd [typ] (pF) | VESD IEC61000-4-2 (kV) |
---|---|---|---|---|---|---|
PUSB3AB2DF | DFN0603-3 | 2 | Bidirectional | 4 | 0.26 | 20 |
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PUSB3AB2DF | PUSB3AB2DFZ (934661245317) |
Discontinued / End-of-life | A |
DFN0603-3 (SOT8013) |
SOT8013 | SOT8013_317 |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PUSB3AB2DF | PUSB3AB2DFZ | PUSB3AB2DF |
Documentation (9)
File name | Title | Type | Date |
---|---|---|---|
PUSB3AB2DF | Extremely low clamping low capacitance ESD protection | Data sheet | 2019-11-22 |
AN90013 | Recommendations for Printed Circuit Board assembly of DFN0603-3 (SOT8013) | Application note | 2020-04-29 |
AN90013 | Recommendations for Printed Circuit Board assembly of DFN0603-3 (SOT8013) | Application note | 2020-04-29 |
SOT8013 | 3D model for products with SOT8013 package | Design support | 2022-06-02 |
Compact-2-in-1-ESD-protection-for-high-speed-data-lines_CN | 高速数据线的 紧凑型二合一 TrEOS保护 | Leaflet | 2021-02-22 |
Compact-2-in-1-TrEOS-protection-for-high-speed-data-lines | ESD Protection for HDMI USB and Thunderbolt in DFN0603-3 | Leaflet | 2021-02-01 |
RS2919_DFN0603-3-Combi | RS2919_DFN0603-3-Combi | Marcom graphics | 2021-03-18 |
SOT8013 | DFN0603-3; plastic, ultra small and leadless full encapsulated package; 3 terminals; 0.225 mm pitch; 0.63 mm x 0.33 mm x 0.25 mm body | Package information | 2020-04-21 |
PUSB3AB2DF_Nexperia_Product_Reliability | PUSB3AB2DF Nexperia Product Reliability | Quality document | 2023-04-04 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT8013 | 3D model for products with SOT8013 package | Design support | 2022-06-02 |
Ordering, pricing & availability
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
PUSB3AB2DF | PUSB3AB2DFZ | 934661245317 | Discontinued / End-of-life | SOT8013_317 | 15,000 | Order product |
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.