Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationPXN0R9-30RLA
N-channel 30 V, 0.97 mOhm, logic level Trench MOSFET in MLPAK56
General purpose MOSFET for standard applications, 269 A, logic level N-channel enhancement mode Power MOSFET in MLPAK56 package.
Features and benefits
Logic level compatibility
Trench MOSFET technology
Thermally efficient package in a small form factor (5.15 mm x 6.15 mm footprint)
Applications
Secondary side synchronous rectification
DC-to-DC converters
Battery Management System
Motor drive
Load switching
Parametrics
Type number | Product status | Release date |
---|---|---|
PXN0R9-30RLA | End of life | 2023-10-18 |
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PXN0R9-30RLA | PXN0R9-30RLAJ (934667449118) |
Obsolete | no package information |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PXN0R9-30RLA | PXN0R9-30RLAJ | PXN0R9-30RLA |
Series
Documentation (17)
File name | Title | Type | Date |
---|---|---|---|
AN10273 | Power MOSFET single-shot and repetitive avalanche ruggedness rating | Application note | 2022-06-20 |
AN10441 | Level shifting techniques in I2C-bus design | Application note | 2020-02-11 |
AN11119 | Medium power small-signal MOSFETs in DC-to-DC conversion | Application note | 2013-05-07 |
AN11156 | Using Power MOSFET Zth Curves | Application note | 2021-01-04 |
AN11158 | Understanding power MOSFET data sheet parameters | Application note | 2020-07-06 |
AN11160 | Designing RC Snubbers | Application note | 2024-10-21 |
AN11243 | Failure signature of Electrical Overstress on Power MOSFETs | Application note | 2017-12-21 |
AN11261 | RC Thermal Models | Application note | 2021-03-18 |
AN11304 | MOSFET load switch PCB with thermal measurement | Application note | 2013-01-28 |
AN11599 | Using power MOSFETs in parallel | Application note | 2016-07-13 |
AN50005 | Paralleling power MOSFETs in high power applications | Application note | 2021-09-13 |
AN50006 | Power MOSFETs in linear mode | Application note | 2022-04-12 |
AN50014 | Understanding the MOSFET peak drain current rating | Application note | 2022-03-28 |
AN90001 | Designing in MOSFETs for safe and reliable gate-drive operation | Application note | 2024-10-28 |
AN90011 | Half-bridge MOSFET switching and its impact on EMC | Application note | 2020-04-28 |
AN90017 | Load switches for mobile and computing applications | Application note | 2020-09-02 |
AN90032 | Low temperature soldering, application study | Application note | 2022-02-22 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
No documents available
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.