Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

PXN2R7-30RLA

N-channel 30 V, 2.7 mOhm, logic level Trench MOSFET in MLPAK56

General purpose MOSFET for standard applications, 97 A, logic level N-channel enhancement mode Power MOSFET in MLPAK56 package.

This product has been discontinued

Features and benefits

  • Logic level compatibility

  • Trench MOSFET technology

  • Thermally efficient package in a small form factor (5.15 mm x 6.15 mm footprint)

Applications

  • Secondary side synchronous rectification

  • DC-to-DC converters

  • Battery Management System

  • Motor drive

  • Load switching

Parametrics

Type number Product status Release date
PXN2R7-30RLA End of life 2023-10-18

Documentation

No documents available

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

No documents available

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.