Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

PXN3R0-30QLA

N-channel 30 V, 3.0 mOhm, logic level Trench MOSFET in MLPAK33

General purpose MOSFET for standard applications, 87 A, logic level N-channel enhancement mode Power MOSFET in MLPAK33 package.

This product has been discontinued

Features and benefits

  • Logic level compatibility

  • Trench MOSFET technology

  • Thermally efficient package in a small form factor (3.3 mm x 3.3 mm footprint)

Applications

  • Secondary side synchronous rectification

  • DC-to-DC converters

  • Battery Management System

  • Motor drive

  • Load switching

Parametrics

Type number Product status Release date
PXN3R0-30QLA End of life 2023-10-18

Documentation (18)

File name Title Type Date
AN10273 Power MOSFET single-shot and repetitive avalanche ruggedness rating Application note 2022-06-20
AN10441 Level shifting techniques in I2C-bus design Application note 2020-02-11
AN11119 Medium power small-signal MOSFETs in DC-to-DC conversion Application note 2013-05-07
AN11156 Using Power MOSFET Zth Curves Application note 2021-01-04
AN11158 Understanding power MOSFET data sheet parameters Application note 2025-02-18
AN11160 Designing RC Snubbers Application note 2024-10-21
AN11243 Failure signature of Electrical Overstress on Power MOSFETs Application note 2025-03-20
AN11261 RC Thermal Models Application note 2021-03-18
AN11304 MOSFET load switch PCB with thermal measurement Application note 2013-01-28
AN11599 Using power MOSFETs in parallel Application note 2016-07-13
AN50005 Paralleling power MOSFETs in high power applications Application note 2021-09-13
AN50006 Power MOSFETs in linear mode Application note 2022-04-12
AN50014 Understanding the MOSFET peak drain current rating Application note 2022-03-28
AN90001 Designing in MOSFETs for safe and reliable gate-drive operation Application note 2024-10-28
AN90011 Half-bridge MOSFET switching and its impact on EMC Application note 2025-02-10
AN90017 Load switches for mobile and computing applications Application note 2020-09-02
AN90032 Low temperature soldering, application study Application note 2022-02-22
AN90059 Power MOSFET gate driver fundamentals Application note 2025-04-22

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.


Longevity

The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.


Models

No documents available

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.