
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationPXP010-20QX
20 V, P-channel Trench MOSFET
P-channel enhancement mode Field-Effect Transistor (FET) in an MLPAK33 (SOT8002) Surface-Mounted Device (SMD) plastic package using Trench MOSFET technology.
Features and benefits
Low threshold voltage
Trench MOSFET technology
MLPAK33 package (3.3 x 3.3 mm footprint)
Applications
High-side load switch
Battery management
DC-to-DC conversion
Switching circuits
Parametrics
Type number | Package version | Package name | Product status | Channel type | Nr of transistors | VDS [max] (V) | RDSon [max] @ VGS = 4.5 V; @25 C (mΩ) | RDSon [max] @ VGS = 2.5 V (mΩ) | Tj [max] (°C) | ID [max] (A) | QGD [typ] (nC) | QG(tot) [typ] @ VGS = 4.5 V (nC) | Ptot [max] (W) | Qr [typ] (nC) | VGSth [typ] (V) | Automotive qualified | Ciss [typ] (pF) | Coss [typ] (pF) | Release date |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PXP010-20QX | SOT8002-1 | MLPAK33 | End of life | P | 1 | -20 | 10 | 16 | 150 | -37.6 | 5.2 | 19.5 | 4.3 | 115 | -0.75 | N | 1730 | 270 | 2022-10-31 |
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PXP010-20QX | PXP010-20QXJ (934665220118) |
Discontinued / End-of-life | 8AF |
![]() MLPAK33 (SOT8002-1) |
SOT8002-1 | SOT8002-1_118 |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PXP010-20QX | PXP010-20QXJ | PXP010-20QX |
|
![]() |
Series
Documentation (5)
File name | Title | Type | Date |
---|---|---|---|
PXP010-20QX | 20 V, P-channel Trench MOSFET | Data sheet | 2023-07-31 |
SOT8002_1 | 3D model for products with SOT8002-1 package | Design support | 2021-04-30 |
SOT8002-1 | 3D model for products with SOT8002-1 package | Design support | 2021-01-28 |
SOT8002-1 | plastic thermal enhanced surface mounted package; mini leads; 8 terminals;pitch 0.65 mm; 3.3 x 3.3 x 0.8 mm body | Package information | 2023-05-22 |
PXP010-20QX | PXP010-20QX SPICE model | SPICE model | 2022-10-31 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT8002_1 | 3D model for products with SOT8002-1 package | Design support | 2021-04-30 |
PXP010-20QX | PXP010-20QX SPICE model | SPICE model | 2022-10-31 |
SOT8002-1 | 3D model for products with SOT8002-1 package | Design support | 2021-01-28 |
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.