Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

PXP700-150QS

150 V, P-channel Trench MOSFET

P-channel enhancement mode Field-Effect Transistor (FET) in an MLPAK33 (SOT8002-2) Surface-Mounted Device (SMD) plastic package using Trench MOSFET technology.

Features and benefits

  • Trench MOSFET technology
  • MLPAK33 package (3.3 x 3.3 mm footprint)
  • Low thermal resistance
  • Low 0.8 mm profile

Applications

  • Active clamp circuits

Parametrics

Type number Package version Package name Product status Channel type Nr of transistors VDS [max] (V) RDSon [max] @ VGS = 10 V (mΩ) Tj [max] (°C) ID [max] (A) QGD [typ] (nC) QG(tot) [typ] @ VGS = 10 V (nC) Ptot [max] (W) Qr [typ] (nC) VGSth [typ] (V) Automotive qualified Ciss [typ] (pF) Coss [typ] (pF) Release date
PXP700-150QS SOT8002-2 MLPAK33 Production P 1 -150 700 150 -3.2 3.6 15 1.7 60 -3 N 887 25 2020-05-07

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
PXP700-150QS PXP700-150QSJ
(934661489118)
Active 8AM SOT8002-2
MLPAK33
(SOT8002-2)
SOT8002-2 SOT8002-2_118

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
PXP700-150QS PXP700-150QSJ PXP700-150QS rohs rhf rhf
Quality and reliability disclaimer

Documentation (5)

File name Title Type Date
PXP700-150QS 150 V, P-channel Trench MOSFET Data sheet 2024-04-04
SOT8002-2 3D model for products with SOT8002-2 package Design support 2021-01-28
SOT8002-2 plastic thermal enhanced surface mounted package; mini leads; 8 terminals;pitch 0.65 mm; 3.3 x 3.3 x 0.8 mm body Package information 2023-05-22
SOT8002-2_118 MLPAK33; Reel pack for SMD, 13"; Q1/T1 product orientation Packing information 2021-02-05
PXP700-150QS PXP700-150QS SPICE model SPICE model 2024-09-02

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.


Longevity

The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.


Models

File name Title Type Date
PXP700-150QS PXP700-150QS SPICE model SPICE model 2024-09-02
SOT8002-2 3D model for products with SOT8002-2 package Design support 2021-01-28

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
PXP700-150QS PXP700-150QSJ 934661489118 Active SOT8002-2_118 3,000

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
PXP700-150QS PXP700-150QSJ 934661489118 SOT8002-2 Order product