
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationPZU16B1A-Q
Zener voltage regulator diodes
General-purpose Zener diodes in a SOD323 (SC-76) very small Surface-Mounted Device (SMD) plastic package.
Features and benefits
Non-repetitive peak reverse power dissipation: PZSM ≤ 40 W
Total power dissipation: Ptot ≤ 320 mW
Tolerance series:
B: approximately ±5 %
B1, B2, B3: approximately ±2 %
Wide working voltage range: nominal 2.4 V to 51 V (E24 range)
Low reverse current IR range
Small plastic package suitable for surface-mounted design
PZU5.1BA-Q - 10BA-Q: Very low dynamic impedances at low currents, very low leakage current, hard breakdown knee
PZU-types > 10 V: Intentional minor rise of leakage current for optimized fast switching and noise reduction [Ref. AN90031]
Qualified according to AEC-Q101 and recommended for use in automotive applications
Applications
General regulation functions
Parametrics
Type number | Package version | Package name | Size (mm) | VZ [nom] (V) | IZ (mA) | Tolerance +/- | VZ [max] (V) | IF [max] (mA) | VZ [min] (V) | Ptot (mW) | PZSM (W) | TJ [max] (°C) | Configuration |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PZU16B1A-Q | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 15.69 | 5 | 2% | 16.01 | 200 | 15.37 | 490 | 40 | 150 | single |
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PZU16B1A-Q | PZU16B1A-QX (934665266115) |
Discontinued / End-of-life | X1 |
![]() (SOD323) |
SOD323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOD323_115 |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PZU16B1A-Q | PZU16B1A-QX | PZU16B1A-Q |
|
![]() |
Documentation (10)
File name | Title | Type | Date |
---|---|---|---|
PZUXBA-Q_SER | Zener voltage regulator diodes | Data sheet | 2024-08-16 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
Nexperia_document_brochure_ESD-Protection-Applications_022017 | ESD Protection Application guide | Brochure | 2018-12-21 |
SOD323 | 3D model for products with SOD323 package | Design support | 2022-11-04 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOD323_mk | plastic, surface-mounted package; 2 leads; 1.3 mm pitch; 1.7 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2017-01-28 |
SOD323 | plastic, surface-mounted package; 2 leads; 1.3 mm pitch; 1.7 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-27 |
PZU16B1A-Q_Nexperia_Product_Reliability | PZU16B1A-Q Nexperia Product Reliability | Quality document | 2023-05-08 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Longevity
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
Models
File name | Title | Type | Date |
---|---|---|---|
SOD323 | 3D model for products with SOD323 package | Design support | 2022-11-04 |
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.