Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
RB520CS3002L | RB520CS3002LZ | 934067837303 | SOD882 | Order product |
RB520CS3002L | RB520CS3002LYL | 934067837315 | SOD882 | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information200 mA low VF MEGA Schottky barrier rectifier
Planar Maximum Efficiency General Application (MEGA) Schottky barrier rectifier with an integrated guard ring for stress protection, encapsulated in DFN1006-2 (SOD882) leadless ultra small Surface-Mounted Device (SMD) plastic package.
Average forward current: IF(AV) ≤ 200 mA
Reverse voltage: VR ≤ 30 V
Low forward voltage: VF ≤ 450 mV
Low reverse current: IR ≤ 0.5 μA
AEC-Q101 qualified
Leadless ultra small SMD plastic package
Low current rectification
High efficiency DC-to-DC conversion
Switch mode power supply
Reverse polarity protection
Low power consumption applications
Type number | Package version | Package name | Size (mm) | VR [max] (V) | IF [max] (A) | Nr of functions | Configuration | IR [max] (µA) | Cd [max] (pF) | VF [max] (mV) | Cd [max] (pF) | IR [max] (mA) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
RB520CS3002L | SOD882 | DFN1006-2 | 1 x 0.6 x 0.48 | 30.0 | 0.2 | single | single | 0.5 | 10.0 | 640@200mA | 10@VR=1V | 0.5@VR=10V |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
RB520CS3002L | RB520CS3002LZ (934067837303) |
Active | ZA |
![]() DFN1006-2 (SOD882) |
SOD882 |
REFLOW_BG-BD-1
|
SOD882_303 |
RB520CS3002LYL (934067837315) |
Active | ZA | SOD882_315 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
RB520CS3002L | RB520CS3002LZ | RB520CS3002L |
|
![]() |
RB520CS3002L | RB520CS3002LYL | RB520CS3002L |
|
![]() |
File name | Title | Type | Date |
---|---|---|---|
RB520CS3002L | 200 mA low VF MEGA Schottky barrier rectifier | Data sheet | 2017-05-22 |
Nexperia_document_brochure_ESD-Protection-Applications_022017 | ESD Protection Application guide | Brochure | 2018-12-21 |
SOD882 | 3D model for products with SOD882 package | Design support | 2019-10-07 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DFN1006-2_SOD882_mk | plastic, leadless ultra small package; 2 terminals; 0,65 mm pitch; 1 mm x 0.6 mm x 0.48 mm body | Marcom graphics | 2017-01-28 |
SOD882 | plastic, leadless ultra small package; 2 terminals; 0.65 mm pitch; 1 mm x 0.6 mm x 0.48 mm body | Package information | 2022-05-20 |
SOD882_303 | DFN1006-2; Reel pack for SMD, 7"; Q1/T1-Q2/T3 product orientation | Packing information | 2021-01-27 |
SOD882_315 | DFN1006-2; Reel pack for SMD, 7"; Q1/T1-Q2/T3 product orientation | Packing information | 2021-01-27 |
RB520CS3002L_Nexperia_Product_Quality | RB520CS3002L Nexperia Product Quality | Quality document | 2019-05-20 |
RB520CS3002L_Nexperia_Product_Reliability | RB520CS3002L Nexperia Product Reliability | Quality document | 2024-04-22 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
RB520CS3002L | RB520CS3002L SPICE model | SPICE model | 2013-08-14 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
File name | Title | Type | Date |
---|---|---|---|
RB520CS3002L | RB520CS3002L SPICE model | SPICE model | 2013-08-14 |
SOD882 | 3D model for products with SOD882 package | Design support | 2019-10-07 |
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
RB520CS3002L | RB520CS3002LZ | 934067837303 | Active | SOD882_303 | 10,000 | Order product |
RB520CS3002L | RB520CS3002LYL | 934067837315 | Active | SOD882_315 | 10,000 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.