Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
SMCJ30A | SMCJ30AJ | 934668565118 | SOD1003-1 | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Try out our devices and their performance with our comprehensive range of evaluation boards. Gain a deeper understanding of how our products can benefit your application, whether it's optimizing for efficiency, robustness, or reliability. You can find Application focus, Package focus, and different Nexperia Product focus boards here.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information1500 W Transient Voltage Suppressor
1500 W uni- and bi-directional Transient Voltage Suppressor (TVS) in a SMC Surface-Mounted Device (SMD) plastic package, designed for transient voltage protection.
Rated peak pulse power at 10/1000 μs waveform: PPPM = 1500 W
Reverse standoff voltage: VRWM = 7 V to 220 V
Reverse current: IR less than 1 μA for VRWM ≥ 11V
Excellent clamping capability
Small plastic package suitable for surface-mounted design
Power supply protection
Power management
Telecom, Computer, Industrial and Consumer electronics application
Type number | Package version | PPPM @10/1000 µs [max] (W) | Configuration | No of protected lines | VBR [min] (V) | VBR [max] (V) | VCL @ IPPM 10/1000 µs [max] (V) | IPPM @10/1000 µs [max] (A) | IRM [max] (µA) | Tj [max] (°C) |
---|---|---|---|---|---|---|---|---|---|---|
SMCJ30A | SOD1003-1 | 1500 | Unidirectional | 1 | 33.3 | 36.8 | 48.4 | 31 | 1 | 150 |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
SMCJ30A | SMCJ30AJ (934668565118) |
Active | ACA5 |
![]() SMC (SOD1003-1) |
SOD1003-1 | Not available |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
SMCJ30A | SMCJ30AJ | SMCJ30A |
|
![]() |
File name | Title | Type | Date |
---|---|---|---|
SMCJ_SER | 1500 W Transient Voltage Suppressor | Data sheet | 2024-10-11 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
SOD1003-1 | 3D model for products with SOD1003-1 package | Design support | 2025-03-24 |
SOD1003-1 | plastic, surface mounted package; 2 terminals; 6.86 mm x 6.11 mm x 2.34 mm body | Package information | 2024-12-16 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
File name | Title | Type | Date |
---|---|---|---|
SOD1003-1 | 3D model for products with SOD1003-1 package | Design support | 2025-03-24 |
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
SMCJ30A | SMCJ30AJ | 934668565118 | Active | Not available | 3,000 |
|
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.