Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
TL431ACDBZR | TL431ACDBZR,215 | 935288019215 | SOT23 | Order product |
TL431ACDBZR | TL431ACDBZRVL | 935288019235 | SOT23 | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Try out our devices and their performance with our comprehensive range of evaluation boards. Gain a deeper understanding of how our products can benefit your application, whether it's optimizing for efficiency, robustness, or reliability. You can find Application focus, Package focus, and different Nexperia Product focus boards here.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationAdjustable precision shunt regulator
Three-terminal shunt regulator family with an output voltage range between
Vref = 2.495 V and 36 V, to be set by two external resistors.
Reference voltage tolerance (Vref) | Temperature range (Tamb) | Pinning configuration | ||
---|---|---|---|---|
0 ° C to 70 °C | -40 ° C to 85 °C | -40 ° C to 125 °C | ||
2.0 % | TL431CDBZR | TL431IDBZR | TL431QDBZR | normal pinning |
TL431FDT | normal pinning | |||
TL431MFDT | mirrored pinning | |||
1.0 % | TL431ACDBZR | TL431AIDBZR | TL431AQDBZR | normal pinning |
TL431AFDT | normal pinning | |||
TL431AMFDT | mirrored pinning | |||
0.5 % | TL431BCDBZR | TL431BIDBZR | TL431BQDBZR | normal pinning |
TL431BFDT | normal pinning | |||
TL431BMFDT | mirrored pinning |
Programmable output voltage up to 36 V
Three different reference voltage tolerances:
Standard grade: 2 %
A-Grade: 1 %
B-Grade: 0.5 %
Typical temperature drift: 9 mV (in a range of 0 °C up to 70 °C)
Low output noise
Typical output impedance: 0.2 Ω
Sink current capability: 1 mA to 100 mA
AEC-Q100 qualified (grade 1)
Shunt regulator
Precision current limiter
Precision constant current sink
Isolated feedback loop for Switch Mode Power Supply (SMPS)
Type number | Package version | Package name | Size (mm) | Pinning configuration | Tamb (°C) | Vref tolerance (%) | Vref (V) | VKA (V) | IK (mA) |
---|---|---|---|---|---|---|---|---|---|
TL431ACDBZR | SOT23 | SOT23 | 2.9 x 1.3 x 1 | normal | 0~70 | 1 | 2.495 | 36 | 100 |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
TL431ACDBZR | TL431ACDBZR,215 (935288019215) |
Active | CD% |
![]() (SOT23) |
SOT23 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT23_215 |
TL431ACDBZRVL (935288019235) |
Active | CD% | SOT23_235 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
TL431ACDBZR | TL431ACDBZR,215 | TL431ACDBZR |
|
![]() |
TL431ACDBZR | TL431ACDBZRVL | TL431ACDBZR |
|
![]() |
File name | Title | Type | Date |
---|---|---|---|
TL431_FAM | Adjustable precision shunt regulator | Data sheet | 2024-04-30 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT23_mk | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
SOT23 | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Package information | 2022-10-12 |
SOT23_215 | Reel pack for SMD, 7"; Q3/T4 product orientation | Packing information | 2025-01-20 |
SOT23_235 | Reel pack for SMD, 11"; Q3/T4 product orientation | Packing information | 2020-06-01 |
TL431ACDBZR_Nexperia_Product_Reliability | TL431ACDBZR Nexperia Product Reliability | Quality document | 2024-04-22 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
TL431 | TL431 SPICE model | SPICE model | 2020-10-26 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.