
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationTL431AMSDT
Adjustable precision shunt regulator
Three-terminal shunt regulator family with an output voltage range between
Vref = 2.495 V and 36 V, to be set by two external resistors.
Reference voltage tolerance (Vref) | Temperature range (Tamb) | Pinning configuration | ||
---|---|---|---|---|
0 ° C to 70 °C | -40 ° C to 85 °C | -40 ° C to 125 °C | ||
2.0 % | TL431CDBZR | TL431IDBZR | TL431QDBZR | normal pinning |
TL431FDT | normal pinning | |||
TL431MFDT | mirrored pinning | |||
1.0 % | TL431ACDBZR | TL431AIDBZR | TL431AQDBZR | normal pinning |
TL431AFDT | normal pinning | |||
TL431AMFDT | mirrored pinning | |||
0.5 % | TL431BCDBZR | TL431BIDBZR | TL431BQDBZR | normal pinning |
TL431BFDT | normal pinning | |||
TL431BMFDT | mirrored pinning |
Features and benefits
Programmable output voltage up to 36 V
Three different reference voltage tolerances:
Standard grade: 2 %
A-Grade: 1 %
B-Grade: 0.5 %
Typical temperature drift: 9 mV (in a range of 0 °C up to 70 °C)
Low output noise
Typical output impedance: 0.2 Ω
Sink current capability: 1 mA to 100 mA
AEC-Q100 qualified (grade 1)
Applications
Shunt regulator
Precision current limiter
Precision constant current sink
Isolated feedback loop for Switch Mode Power Supply (SMPS)
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
TL431AMSDT | TL431AMSDT,115 (935289169115) |
Obsolete | no package information | ||||
TL431AMSDT,215 (935289169215) |
Obsolete |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
TL431AMSDT | TL431AMSDT,115 | TL431AMSDT |
|
![]() |
TL431AMSDT | TL431AMSDT,215 | TL431AMSDT |
|
![]() |
Series
Documentation (1)
File name | Title | Type | Date |
---|---|---|---|
TL431_FAM | Adjustable precision shunt regulator | Data sheet | 2024-04-30 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
No documents available
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.