Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

TL431BMSDT

Adjustable precision shunt regulator

Three-terminal shunt regulator family with an output voltage range between

Vref = 2.495 V and 36 V, to be set by two external resistors.

Reference voltage

tolerance (Vref)

Temperature range (Tamb)

Pinning configuration

0 ° C to 70 °C

-40 ° C to 85 °C

-40 ° C to 125 °C

2.0 %

TL431CDBZR

TL431IDBZR

TL431QDBZR

normal pinning

TL431FDT

normal pinning

TL431MFDT

mirrored pinning

1.0 %

TL431ACDBZR

TL431AIDBZR

TL431AQDBZR

normal pinning

TL431AFDT

normal pinning

TL431AMFDT

mirrored pinning

0.5 %

TL431BCDBZR

TL431BIDBZR

TL431BQDBZR

normal pinning

TL431BFDT

normal pinning

TL431BMFDT

mirrored pinning

This product has been discontinued

Features and benefits

  • Programmable output voltage up to 36 V

  • Three different reference voltage tolerances:

    • Standard grade: 2 %

    • A-Grade: 1 %

    • B-Grade: 0.5 %

  • Typical temperature drift: 9 mV (in a range of 0 °C up to 70 °C)

  • Low output noise

  • Typical output impedance: 0.2 Ω

  • Sink current capability: 1 mA to 100 mA

  • AEC-Q100 qualified (grade 1)

Applications

  • Shunt regulator

  • Precision current limiter

  • Precision constant current sink

  • Isolated feedback loop for Switch Mode Power Supply (SMPS)

Package

All type numbers in the table below are discontinued.

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
TL431BMSDT TL431BMSDT,215
(935290969215)
Obsolete no package information

Environmental information

All type numbers in the table below are discontinued.

Type number Orderable part number Chemical content RoHS RHF-indicator
TL431BMSDT TL431BMSDT,215 TL431BMSDT rohs rhf rhf
Quality and reliability disclaimer

Documentation (1)

File name Title Type Date
TL431_FAM Adjustable precision shunt regulator Data sheet 2024-04-30

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

No documents available

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.