Parametric search

XS
Please wait loading data...
Parametric search is unavailable.

Products

Analog & Logic ICs

Type number Description Status Quick access
XS5A1T4157GW Low-ohmic single-pole double-throw analog switch Production
XS3A4052PW Low-ohmic dual-pole quad-throw analog switch Production
XS3A4051PW Single low-ohmic 8-channel analog switch Production
XS3A4053PW Triple low-ohmic single-pole double-throw analog switch Production
XS3A2467PW Dual low-ohmic double-pole double-throw analog switch Production
XS3A1T5157GM Low-ohmic single-pole double-throw analog switch Production
XS3A1T3157GS Low-ohmic single-pole double-throw analog switch Production
XS3A1T3157GM Low-ohmic single-pole double-throw analog switch Production
XS3A1T5157GS Low-ohmic single-pole double-throw analog switch Production

Documentation

File name Title Type Date
DFN1410-6_SOT886_mk.png plastic, extremely thin small outline package; no leads; 6 terminals; 0.6 mm pitch; 1 mm x 1.45 mm x 0.5 mm body Marcom graphics 2017-01-28

Please contact us if you have any questions. If you are in need of design support, please fill in the answer form, we will get back to you shortly.

Please visit our contact us or {1} for further support.