Key features and benefits
- USB Type-C Power Delivery controllers with Programmable Power Supply (PPS) support, capable of handling up to 140 W across a wide VBUS range
- Support multiple DP/DM based fast charging protocols to enhance charging compatibility
- Up to 30 V overvoltage tolerance on VBUS/CC/DP/DM pin for robust interface protection
- Embedded MCU core offers the flexibility to design customize operations
- Programable GPIOs and I2C interface support multi-IC communication for smart power distribution in multi-port applications
- Complete solutions available with Nexperia AC/DC and DC/DC converters, GaN FETs, MOSFETs, diodes and ESD protection devices
Key applications
- Power adaptor
- USB car charger
- USB wall outlet
- Dongles
- Power storage
- Power bank
Products
Type number | Description | Status | Quick access |
---|
Leaflet (1) |
|||
---|---|---|---|
File name | Title | Type | Date |
usb_type_c_power_device_controller_leaflet.pdf | \usb_type_c_power_device_controller_leaflet | Leaflet | 2025-04-25 |
User manual (1) |
|||
File name | Title | Type | Date |
UM90047.pdf | Single Type-C PD charger evaluation module | User manual | 2025-01-15 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our community forum or contact us for further support.