
BC856W-Q_BC857W-Q_BC858W-Q
Parametrics
Type number | Package version | Package name | Size (mm) | TJ [max] (°C) | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
BC856AW-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 150 | ||||||||
BC856BW-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | PNP | 200.0 | -65.0 | -100.0 | 220.0 | 475.0 | 150 | 100.0 | Y |
BC856W-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 150 | ||||||||
BC857AW-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 150 | ||||||||
BC857BW-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 150 | ||||||||
BC857CW-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 150 | ||||||||
BC857W-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 150 | ||||||||
BC858W-Q | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 150 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
BC856AW-Q | BC856AW-QX (934664826115) |
Active | 3A% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_115 |
BC856AW-QF (934664826135) |
Active | 3A% | SOT323_135 | ||||
BC856BW-Q | BC856BW-QF (934664501135) |
Active | 3B% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_135 |
BC856BW-QX (934664501115) |
Active | 3B% | SOT323_115 | ||||
BC856W-Q | BC856W-QF (934664825135) |
Active | 3D% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_135 |
BC856W-QX (934664825115) |
Active | 3D% | SOT323_115 | ||||
BC857AW-Q | BC857AW-QF (934664828135) |
Active | 3E% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_135 |
BC857AW-QX (934664828115) |
Active | 3E% | SOT323_115 | ||||
BC857BW-Q | BC857BW-QF (934663668135) |
Active | 3F% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_135 |
BC857BW-QX (934663668115) |
Active | 3F% | SOT323_115 | ||||
BC857CW-Q | BC857CW-QF (934664829135) |
Active | 3G% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_135 |
BC857CW-QX (934664829115) |
Active | 3G% | SOT323_115 | ||||
BC857W-Q | BC857W-QF (934664827135) |
Active | 3H% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_135 |
BC857W-QX (934664827115) |
Active | 3H% | SOT323_115 | ||||
BC858W-Q | BC858W-QF (934664834135) |
Active | 3M% |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_135 |
BC858W-QX (934664834115) |
Active | 3M% | SOT323_115 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
BC856AW-Q | BC856AW-QX | BC856AW-Q |
|
![]() |
BC856AW-Q | BC856AW-QF | BC856AW-Q |
|
![]() |
BC856BW-Q | BC856BW-QF | BC856BW-Q |
|
![]() |
BC856BW-Q | BC856BW-QX | BC856BW-Q |
|
![]() |
BC856W-Q | BC856W-QF | BC856W-Q |
|
![]() |
BC856W-Q | BC856W-QX | BC856W-Q |
|
![]() |
BC857AW-Q | BC857AW-QF | BC857AW-Q |
|
![]() |
BC857AW-Q | BC857AW-QX | BC857AW-Q |
|
![]() |
BC857BW-Q | BC857BW-QF | BC857BW-Q |
|
![]() |
BC857BW-Q | BC857BW-QX | BC857BW-Q |
|
![]() |
BC857CW-Q | BC857CW-QF | BC857CW-Q |
|
![]() |
BC857CW-Q | BC857CW-QX | BC857CW-Q |
|
![]() |
BC857W-Q | BC857W-QF | BC857W-Q |
|
![]() |
BC857W-Q | BC857W-QX | BC857W-Q |
|
![]() |
BC858W-Q | BC858W-QF | BC858W-Q |
|
![]() |
BC858W-Q | BC858W-QX | BC858W-Q |
|
![]() |
Documentation (8)
File name | Title | Type | Date |
---|---|---|---|
BC856W-Q_BC857W-Q_BC858W-Q | 65 V, 100 mA PNP general-purpose transistors | Data sheet | 2023-07-10 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
SOT323 | 3D model for products with SOT323 package | Design support | 2019-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SC-70_SOT323_mk | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2017-01-28 |
SOT323 | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-27 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT323 | 3D model for products with SOT323 package | Design support | 2019-01-22 |
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.