Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

SOD882

BZX884-Q series

Parametrics

Type number Package version Package name Size (mm) VZ [nom] (V) IZ (mA) Tolerance +/- VZ [min] (V) VZ [max] (V) IF [max] (mA) Ptot (mW) PZSM (W) TJ [max] (°C) Configuration
BZX884-B10 SOD882 DFN1006-2 1 x 0.6 x 0.48 10 5 2% 9.8 10.2 200 250 40 150 single
BZX884-B11 SOD882 DFN1006-2 1 x 0.6 x 0.48 11 5 2% 10.78 11.22 200 250 40 150 single
BZX884-B12 SOD882 DFN1006-2 1 x 0.6 x 0.48 12 5 2% 11.76 12.24 200 250 40 150 single
BZX884-B13 SOD882 DFN1006-2 1 x 0.6 x 0.48 13 5 2% 12.74 13.26 200 250 40 150 single
BZX884-B15 SOD882 DFN1006-2 1 x 0.6 x 0.48 15 5 2% 14.7 15.3 200 250 40 150 single
BZX884-B16 SOD882 DFN1006-2 1 x 0.6 x 0.48 16 5 2% 15.68 16.32 200 250 40 150 single
BZX884-B18 SOD882 DFN1006-2 1 x 0.6 x 0.48 18 5 2% 17.64 18.36 200 250 40 150 single
BZX884-B20 SOD882 DFN1006-2 1 x 0.6 x 0.48 20 5 2% 19.6 20.4 200 250 40 150 single
BZX884-B22 SOD882 DFN1006-2 1 x 0.6 x 0.48 22 5 2% 21.56 22.44 200 250 40 150 single
BZX884-B24 SOD882 DFN1006-2 1 x 0.6 x 0.48 24 5 2% 23.52 24.48 200 250 40 150 single
BZX884-B27 SOD882 DFN1006-2 1 x 0.6 x 0.48 27 2 2% 26.46 27.54 200 250 40 150 single
BZX884-B27-Q SOD882 DFN1006-2 1 x 0.6 x 0.48 27 2 0.02 27.54 200 26.46 250 40 150 single
BZX884-B2V4 SOD882 DFN1006-2 1 x 0.6 x 0.48 2.4 5 2% 2.35 2.45 200 250 40 150 single
BZX884-B2V4-Q SOD882 DFN1006-2 1 x 0.6 x 0.48 2.4 5 0.02 2.45 200 2.35 250 40 150 single
BZX884-B2V7 SOD882 DFN1006-2 1 x 0.6 x 0.48 2.7 5 2% 2.65 2.75 200 250 40 150 single
BZX884-B2V7-Q SOD882 DFN1006-2 1 x 0.6 x 0.48 2.7 5 0.02 2.75 200 2.65 250 40 150 single
BZX884-B30 SOD882 DFN1006-2 1 x 0.6 x 0.48 30 2 2% 29.4 30.6 200 250 40 150 single
BZX884-B30-Q SOD882 DFN1006-2 1 x 0.6 x 0.48 30 2 0.02 30.6 200 29.4 250 40 150 single
BZX884-B33 SOD882 DFN1006-2 1 x 0.6 x 0.48 33 2 2% 32.34 33.66 200 250 40 150 single
BZX884-B33-Q SOD882 DFN1006-2 1 x 0.6 x 0.48 33 2 0.02 33.66 200 32.34 250 40 150 single
BZX884-B36 SOD882 DFN1006-2 1 x 0.6 x 0.48 36 2 2% 35.28 36.72 200 250 40 150 single
BZX884-B36-Q SOD882 DFN1006-2 1 x 0.6 x 0.48 36 2 0.02 36.72 200 35.28 250 40 150 single
BZX884-B39 SOD882 DFN1006-2 1 x 0.6 x 0.48 39 2 2% 38.22 39.78 200 250 40 150 single
BZX884-B39-Q SOD882 DFN1006-2 1 x 0.6 x 0.48 39 2 0.02 39.78 200 38.22 250 40 150 single
BZX884-B3V0 SOD882 DFN1006-2 1 x 0.6 x 0.48 3 5 2% 2.94 3.06 200 250 40 150 single
BZX884-B3V0-Q SOD882 DFN1006-2 1 x 0.6 x 0.48 3 5 0.02 3.06 200 2.94 250 40 150 single
BZX884-B3V3 SOD882 DFN1006-2 1 x 0.6 x 0.48 3.3 5 2% 3.23 3.37 200 250 40 150 single
BZX884-B3V3-Q SOD882 DFN1006-2 1 x 0.6 x 0.48 3.3 5 0.02 3.37 200 3.23 250 40 150 single
BZX884-B3V6 SOD882 DFN1006-2 1 x 0.6 x 0.48 3.6 5 2% 3.53 3.67 200 250 40 150 single
BZX884-B3V6-Q SOD882 DFN1006-2 1 x 0.6 x 0.48 3.6 5 0.02 3.67 200 3.53 250 40 150 single
BZX884-B3V9 SOD882 DFN1006-2 1 x 0.6 x 0.48 3.9 5 2% 3.82 3.98 200 250 40 150 single
BZX884-B3V9-Q SOD882 DFN1006-2 1 x 0.6 x 0.48 3.9 5 0.02 3.98 200 3.82 250 40 150 single
BZX884-B43 SOD882 DFN1006-2 1 x 0.6 x 0.48 43 2 2% 42.14 43.86 200 250 40 150 single
BZX884-B43-Q SOD882 DFN1006-2 1 x 0.6 x 0.48 43 2 0.02 43.86 200 42.14 250 40 150 single
BZX884-B47 SOD882 DFN1006-2 1 x 0.6 x 0.48 47 2 2% 46.06 47.94 200 250 40 150 single
BZX884-B47-Q SOD882 DFN1006-2 1 x 0.6 x 0.48 47 2 0.02 47.94 200 46.06 250 40 150 single
BZX884-B4V3 SOD882 DFN1006-2 1 x 0.6 x 0.48 4.3 5 2% 4.21 4.39 200 250 40 150 single
BZX884-B4V3-Q SOD882 DFN1006-2 1 x 0.6 x 0.48 4.3 5 0.02 4.39 200 4.21 250 40 150 single
BZX884-B4V7 SOD882 DFN1006-2 1 x 0.6 x 0.48 4.7 5 2% 4.61 4.79 200 250 40 150 single
BZX884-B4V7-Q SOD882 DFN1006-2 1 x 0.6 x 0.48 4.7 5 0.02 4.79 200 4.61 250 40 150 single
BZX884-B51 SOD882 DFN1006-2 1 x 0.6 x 0.48 51 2 2% 49.98 52.02 200 250 40 150 single
BZX884-B51-Q SOD882 DFN1006-2 1 x 0.6 x 0.48 51 2 0.02 52.02 200 49.98 250 40 150 single
BZX884-B56 SOD882 DFN1006-2 1 x 0.6 x 0.48 56 2 2% 54.88 57.12 200 250 40 150 single
BZX884-B56-Q SOD882 DFN1006-2 1 x 0.6 x 0.48 56 2 0.02 57.12 200 54.88 250 40 150 single
BZX884-B5V1 SOD882 DFN1006-2 1 x 0.6 x 0.48 5.1 5 2% 5 5.2 200 250 40 150 single
BZX884-B5V1-Q SOD882 DFN1006-2 1 x 0.6 x 0.48 5.1 5 0.02 5.2 200 5 250 40 150 single
BZX884-B5V6 SOD882 DFN1006-2 1 x 0.6 x 0.48 5.6 5 2% 5.49 5.71 200 250 40 150 single
BZX884-B5V6-Q SOD882 DFN1006-2 1 x 0.6 x 0.48 5.6 5 0.02 5.71 200 5.49 250 40 150 single
BZX884-B62 SOD882 DFN1006-2 1 x 0.6 x 0.48 62 2 2% 60.76 63.24 200 250 40 150 single
BZX884-B62-Q SOD882 DFN1006-2 1 x 0.6 x 0.48 62 2 0.02 63.24 200 60.76 250 40 150 single
BZX884-B68 SOD882 DFN1006-2 1 x 0.6 x 0.48 68 2 2% 66.64 69.36 200 250 40 150 single
BZX884-B68-Q SOD882 DFN1006-2 1 x 0.6 x 0.48 68 2 0.02 69.36 200 66.64 250 40 150 single
BZX884-B6V2 SOD882 DFN1006-2 1 x 0.6 x 0.48 6.2 5 2% 6.08 6.32 200 250 40 150 single
BZX884-B6V2-Q SOD882 DFN1006-2 1 x 0.6 x 0.48 6.2 5 0.02 6.32 200 6.08 250 40 150 single
BZX884-B6V8 SOD882 DFN1006-2 1 x 0.6 x 0.48 6.8 5 2% 6.66 6.94 200 250 40 150 single
BZX884-B6V8-Q SOD882 DFN1006-2 1 x 0.6 x 0.48 6.8 5 0.02 6.94 200 6.66 250 40 150 single
BZX884-B75 SOD882 DFN1006-2 1 x 0.6 x 0.48 75 2 2% 73.5 76.5 200 250 40 150 single
BZX884-B75-Q SOD882 DFN1006-2 1 x 0.6 x 0.48 75 2 0.02 76.5 200 73.5 250 40 150 single
BZX884-B7V5 SOD882 DFN1006-2 1 x 0.6 x 0.48 7.5 5 2% 7.35 7.65 200 250 40 150 single
BZX884-B7V5-Q SOD882 DFN1006-2 1 x 0.6 x 0.48 7.5 5 0.02 7.65 200 7.35 250 40 150 single
BZX884-B8V2 SOD882 DFN1006-2 1 x 0.6 x 0.48 8.2 5 2% 8.04 8.36 200 250 40 150 single
BZX884-B8V2-Q SOD882 DFN1006-2 1 x 0.6 x 0.48 8.2 5 0.02 8.36 200 8.04 250 40 150 single
BZX884-B9V1 SOD882 DFN1006-2 1 x 0.6 x 0.48 9.1 5 2% 8.92 9.28 200 250 40 150 single
BZX884-B9V1-Q SOD882 DFN1006-2 1 x 0.6 x 0.48 9.1 5 0.02 9.28 200 8.92 250 40 150 single
BZX884-C10 SOD882 DFN1006-2 1 x 0.6 x 0.48 10 5 5% 9.5 10.5 200 250 40 150 single
BZX884-C10-Q SOD882 DFN1006-2 1 x 0.6 x 0.48 10 5 0.05 10.5 200 9.5 250 40 150 single
BZX884-C11 SOD882 DFN1006-2 1 x 0.6 x 0.48 11 5 5% 10.45 11.55 200 250 40 150 single
BZX884-C11-Q SOD882 DFN1006-2 1 x 0.6 x 0.48 11 5 0.05 11.55 200 10.45 250 40 150 single
BZX884-C12 SOD882 DFN1006-2 1 x 0.6 x 0.48 12 5 5% 11.4 12.6 200 250 40 150 single
BZX884-C12-Q SOD882 DFN1006-2 1 x 0.6 x 0.48 12 5 0.05 12.6 200 11.4 250 40 150 single
BZX884-C13 SOD882 DFN1006-2 1 x 0.6 x 0.48 13 5 5% 12.35 13.65 200 250 40 150 single
BZX884-C13-Q SOD882 DFN1006-2 1 x 0.6 x 0.48 13 5 0.05 13.65 200 12.35 250 40 150 single
BZX884-C15 SOD882 DFN1006-2 1 x 0.6 x 0.48 15 5 5% 14.25 15.75 200 250 40 150 single
BZX884-C15-Q SOD882 DFN1006-2 1 x 0.6 x 0.48 15 5 0.05 15.75 200 14.25 250 40 150 single
BZX884-C16 SOD882 DFN1006-2 1 x 0.6 x 0.48 16 5 5% 15.2 16.8 200 250 40 150 single
BZX884-C18 SOD882 DFN1006-2 1 x 0.6 x 0.48 18 5 5% 17.1 18.9 200 250 40 150 single
BZX884-C18-Q SOD882 DFN1006-2 1 x 0.6 x 0.48 18 5 0.05 18.9 200 17.1 250 40 150 single
BZX884-C20 SOD882 DFN1006-2 1 x 0.6 x 0.48 20 5 5% 19 21 200 250 40 150 single
BZX884-C20-Q SOD882 DFN1006-2 1 x 0.6 x 0.48 20 5 0.05 21 200 19 250 40 150 single
BZX884-C22 SOD882 DFN1006-2 1 x 0.6 x 0.48 22 5 5% 20.9 23.1 200 250 40 150 single
BZX884-C22-Q SOD882 DFN1006-2 1 x 0.6 x 0.48 22 5 0.05 23.1 200 20.9 250 40 150 single
BZX884-C24 SOD882 DFN1006-2 1 x 0.6 x 0.48 24 5 5% 22.8 25.2 200 250 40 150 single
BZX884-C24-Q SOD882 DFN1006-2 1 x 0.6 x 0.48 24 5 0.05 25.2 200 22.8 250 40 150 single
BZX884-C27 SOD882 DFN1006-2 1 x 0.6 x 0.48 27 2 5% 25.65 28.35 200 250 40 150 single
BZX884-C27-Q SOD882 DFN1006-2 1 x 0.6 x 0.48 27 2 0.05 28.35 200 25.65 250 40 150 single
BZX884-C2V4 SOD882 DFN1006-2 1 x 0.6 x 0.48 2.4 5 5% 2.28 2.52 200 250 40 150 single
BZX884-C2V4-Q SOD882 DFN1006-2 1 x 0.6 x 0.48 2.4 5 0.05 2.52 200 2.28 250 40 150 single
BZX884-C2V7 SOD882 DFN1006-2 1 x 0.6 x 0.48 2.7 5 5% 2.57 2.84 200 250 40 150 single
BZX884-C30 SOD882 DFN1006-2 1 x 0.6 x 0.48 30 2 5% 28.5 31.5 200 250 40 150 single
BZX884-C33 SOD882 DFN1006-2 1 x 0.6 x 0.48 33 2 5% 31.35 34.65 200 250 40 150 single
BZX884-C36 SOD882 DFN1006-2 1 x 0.6 x 0.48 36 2 5% 34.2 37.8 200 250 40 150 single
BZX884-C39 SOD882 DFN1006-2 1 x 0.6 x 0.48 39 2 5% 37.05 40.95 200 250 40 150 single
BZX884-C3V0 SOD882 DFN1006-2 1 x 0.6 x 0.48 3 5 5% 2.85 3.15 200 250 40 150 single
BZX884-C3V3 SOD882 DFN1006-2 1 x 0.6 x 0.48 3.3 5 5% 3.14 3.47 200 250 40 150 single
BZX884-C3V6 SOD882 DFN1006-2 1 x 0.6 x 0.48 3.6 5 5% 3.42 3.78 200 250 40 150 single
BZX884-C3V9 SOD882 DFN1006-2 1 x 0.6 x 0.48 3.9 5 5% 3.71 4.1 200 250 40 150 single
BZX884-C43 SOD882 DFN1006-2 1 x 0.6 x 0.48 43 2 5% 40.85 45.15 200 250 40 150 single
BZX884-C47 SOD882 DFN1006-2 1 x 0.6 x 0.48 47 2 5% 44.65 49.35 200 250 40 150 single
BZX884-C4V3 SOD882 DFN1006-2 1 x 0.6 x 0.48 4.3 5 5% 4.09 4.52 200 250 40 150 single
BZX884-C4V7 SOD882 DFN1006-2 1 x 0.6 x 0.48 4.7 5 5% 4.47 4.94 200 250 40 150 single
BZX884-C51 SOD882 DFN1006-2 1 x 0.6 x 0.48 51 2 5% 48.45 53.55 200 250 40 150 single
BZX884-C56 SOD882 DFN1006-2 1 x 0.6 x 0.48 56 2 5% 53.2 58.8 200 250 40 150 single
BZX884-C5V1 SOD882 DFN1006-2 1 x 0.6 x 0.48 5.1 5 5% 4.85 5.36 200 250 40 150 single
BZX884-C5V6 SOD882 DFN1006-2 1 x 0.6 x 0.48 5.6 5 5% 5.32 5.88 200 250 40 150 single
BZX884-C62 SOD882 DFN1006-2 1 x 0.6 x 0.48 62 2 5% 58.9 65.1 200 250 40 150 single
BZX884-C62-Q SOD882 DFN1006-2 1 x 0.6 x 0.48 62 2 0.05 65.1 200 58.9 250 40 150 single
BZX884-C68 SOD882 DFN1006-2 1 x 0.6 x 0.48 68 2 5% 64.6 71.4 200 250 40 150 single
BZX884-C68-Q SOD882 DFN1006-2 1 x 0.6 x 0.48 68 2 0.05 71.4 200 64.6 250 40 150 single
BZX884-C6V2 SOD882 DFN1006-2 1 x 0.6 x 0.48 6.2 5 5% 5.89 6.51 200 250 40 150 single
BZX884-C6V2-Q SOD882 DFN1006-2 1 x 0.6 x 0.48 6.2 5 0.05 6.51 200 5.89 250 40 150 single
BZX884-C6V8 SOD882 DFN1006-2 1 x 0.6 x 0.48 6.8 5 5% 6.46 7.14 200 250 40 150 single
BZX884-C6V8-Q SOD882 DFN1006-2 1 x 0.6 x 0.48 6.8 5 0.05 7.14 200 6.46 250 40 150 single
BZX884-C75 SOD882 DFN1006-2 1 x 0.6 x 0.48 75 2 5% 71.25 78.75 200 250 40 150 single
BZX884-C75-Q SOD882 DFN1006-2 1 x 0.6 x 0.48 75 2 0.05 78.75 200 71.25 250 40 150 single
BZX884-C7V5 SOD882 DFN1006-2 1 x 0.6 x 0.48 7.5 5 5% 7.13 7.88 200 250 40 150 single
BZX884-C7V5-Q SOD882 DFN1006-2 1 x 0.6 x 0.48 7.5 5 0.05 7.88 200 7.13 250 40 150 single
BZX884-C8V2 SOD882 DFN1006-2 1 x 0.6 x 0.48 8.2 5 5% 7.79 8.61 200 250 40 150 single
BZX884-C8V2-Q SOD882 DFN1006-2 1 x 0.6 x 0.48 8.2 5 0.05 8.61 200 7.79 250 40 150 single
BZX884-C9V1 SOD882 DFN1006-2 1 x 0.6 x 0.48 9.1 5 5% 8.65 9.56 200 250 40 150 single
BZX884-C9V1-Q SOD882 DFN1006-2 1 x 0.6 x 0.48 9.1 5 0.05 9.56 200 8.65 250 40 150 single

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
BZX884-B10 BZX884-B10,315
(934057204315)
Active AG SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-B11 BZX884-B11,315
(934057205315)
Active AH SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-B12 BZX884-B12,315
(934057206315)
Active AJ SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-B13 BZX884-B13,315
(934057207315)
Active AK SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-B15 BZX884-B15,315
(934057227315)
Active AL SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-B16 BZX884-B16,315
(934057438315)
Active C1 SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-B18 BZX884-B18,315
(934057439315)
Active C2 SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-B20 BZX884-B20,315
(934057440315)
Active C3 SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-B22 BZX884-B22,315
(934057441315)
Active C4 SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-B24 BZX884-B24,315
(934057442315)
Active C5 SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-B27 BZX884-B27,315
(934057443315)
Active C6 SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-B27-Q BZX884-B27-QYL
(934668883315)
Active C6 SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-B2V4 BZX884-B2V4,315
(934057184315)
Active A1 SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-B2V4-Q BZX884-B2V4-QYL
(934668884315)
Active A1 SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-B2V7 BZX884-B2V7,315
(934057185315)
Active A2 SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-B2V7-Q BZX884-B2V7-QYL
(934668885315)
Active A2 SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-B30 BZX884-B30,315
(934057444315)
Active C7 SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-B30-Q BZX884-B30-QYL
(934668886315)
Active C7 SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-B33 BZX884-B33,315
(934057445315)
Active C8 SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-B33-Q BZX884-B33-QYL
(934668887315)
Active C8 SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-B36 BZX884-B36,315
(934057446315)
Active C9 SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-B36-Q BZX884-B36-QYL
(934668888315)
Active C9 SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-B39 BZX884-B39,315
(934057447315)
Active CA SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-B39-Q BZX884-B39-QYL
(934668889315)
Active CA SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-B3V0 BZX884-B3V0,315
(934057186315)
Active A3 SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-B3V0-Q BZX884-B3V0-QYL
(934668890315)
Active A3 SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-B3V3 BZX884-B3V3,315
(934057187315)
Active A4 SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-B3V3-Q BZX884-B3V3-QYL
(934668891315)
Active A4 SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-B3V6 BZX884-B3V6,315
(934057188315)
Active A5 SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-B3V6-Q BZX884-B3V6-QYL
(934668892315)
Active A5 SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-B3V9 BZX884-B3V9,315
(934057189315)
Active A6 SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-B3V9-Q BZX884-B3V9-QYL
(934668933315)
Active A6 SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-B43 BZX884-B43,315
(934057448315)
Active CB SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-B43-Q BZX884-B43-QYL
(934668934315)
Active CB SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-B47 BZX884-B47,315
(934057449315)
Active CC SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-B47-Q BZX884-B47-QYL
(934668935315)
Active CC SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-B4V3 BZX884-B4V3,315
(934057190315)
Active A7 SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-B4V3-Q BZX884-B4V3-QYL
(934668936315)
Active A7 SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-B4V7 BZX884-B4V7,315
(934057191315)
Active A8 SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-B4V7-Q BZX884-B4V7-QYL
(934668923315)
Active A8 SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-B51 BZX884-B51,315
(934057450315)
Active CD SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-B51-Q BZX884-B51-QYL
(934668924315)
Active CD SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-B56 BZX884-B56,315
(934057451315)
Active CE SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-B56-Q BZX884-B56-QYL
(934668925315)
Active CE SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-B5V1 BZX884-B5V1,315
(934057192315)
Active A9 SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-B5V1-Q BZX884-B5V1-QYL
(934668926315)
Active A9 SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-B5V6 BZX884-B5V6,315
(934057193315)
Active AA SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-B5V6-Q BZX884-B5V6-QYL
(934668927315)
Active AA SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-B62 BZX884-B62,315
(934057452315)
Active CF SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-B62-Q BZX884-B62-QYL
(934668928315)
Active CF SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-B68 BZX884-B68,315
(934057453315)
Active CG SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-B68-Q BZX884-B68-QYL
(934668929315)
Active CG SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-B6V2 BZX884-B6V2,315
(934057194315)
Active AB SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-B6V2-Q BZX884-B6V2-QYL
(934668930315)
Active AB SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-B6V8 BZX884-B6V8,315
(934057195315)
Active AC SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-B6V8-Q BZX884-B6V8-QYL
(934668931315)
Active AC SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-B75 BZX884-B75,315
(934057454315)
Active CH SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-B75-Q BZX884-B75-QYL
(934668932315)
Active CH SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-B7V5 BZX884-B7V5,315
(934057201315)
Active AD SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-B7V5-Q BZX884-B7V5-QYL
(934668940315)
Active AD SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-B8V2 BZX884-B8V2,315
(934057202315)
Active AE SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-B8V2-Q BZX884-B8V2-QYL
(934668941315)
Active AE SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-B9V1 BZX884-B9V1,315
(934057203315)
Active AF SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-B9V1-Q BZX884-B9V1-QYL
(934668942315)
Active AF SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-C10 BZX884-C10,315
(934057223315)
Active BG SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-C10-Q BZX884-C10-QYL
(934668943315)
Active BG SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-C11 BZX884-C11,315
(934057224315)
Active BH SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-C11-Q BZX884-C11-QYL
(934668944315)
Active BH SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-C12 BZX884-C12,315
(934057225315)
Active BJ SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-C12-Q BZX884-C12-QYL
(934668945315)
Active BJ SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-C13 BZX884-C13,315
(934057226315)
Active BK SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-C13-Q BZX884-C13-QYL
(934668946315)
Active BK SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-C15 BZX884-C15,315
(934057228315)
Active BL SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-C15-Q BZX884-C15-QYL
(934668947315)
Active BL SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-C16 BZX884-C16,315
(934057455315)
Active D1 SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-C18 BZX884-C18,315
(934057456315)
Active D2 SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-C18-Q BZX884-C18-QYL
(934668948315)
Active D2 SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-C20 BZX884-C20,315
(934057457315)
Active D3 SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-C20-Q BZX884-C20-QYL
(934668949315)
Active D3 SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-C22 BZX884-C22,315
(934057458315)
Active D4 SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-C22-Q BZX884-C22-QYL
(934668950315)
Active D4 SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-C24 BZX884-C24,315
(934057459315)
Active D5 SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-C24-Q BZX884-C24-QYL
(934668951315)
Active D5 SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-C27 BZX884-C27,315
(934057460315)
Active D6 SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-C27-Q BZX884-C27-QYL
(934668952315)
Active D6 SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-C2V4 BZX884-C2V4,315
(934057208315)
Active B1 SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-C2V4-Q BZX884-C2V4-QYL
(934668953315)
Active B1 SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-C2V7 BZX884-C2V7,315
(934057209315)
Active B2 SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-C30 BZX884-C30,315
(934057461315)
Active D7 SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-C33 BZX884-C33,315
(934057462315)
Active D8 SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-C36 BZX884-C36,315
(934057463315)
Active D9 SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-C39 BZX884-C39,315
(934057464315)
Active DA SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-C3V0 BZX884-C3V0,315
(934057210315)
Active B3 SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-C3V3 BZX884-C3V3,315
(934057211315)
Active B4 SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-C3V6 BZX884-C3V6,315
(934057212315)
Active B5 SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-C3V9 BZX884-C3V9,315
(934057213315)
Active B6 SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-C43 BZX884-C43,315
(934057465315)
Active DB SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-C47 BZX884-C47,315
(934057466315)
Active DC SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-C4V3 BZX884-C4V3,315
(934057214315)
Active B7 SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-C4V7 BZX884-C4V7,315
(934057215315)
Active B8 SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-C51 BZX884-C51,315
(934057467315)
Active DD SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-C56 BZX884-C56,315
(934057468315)
Active DE SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-C5V1 BZX884-C5V1,315
(934057216315)
Active B9 SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-C5V6 BZX884-C5V6,315
(934057217315)
Active BA SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-C62 BZX884-C62,315
(934057469315)
Active DF SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-C62-Q BZX884-C62-QYL
(934668878315)
Active DF SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-C68 BZX884-C68,315
(934057470315)
Active DG SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-C68-Q BZX884-C68-QYL
(934668879315)
Active DG SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-C6V2 BZX884-C6V2,315
(934057218315)
Active BB SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-C6V2Z
(934057218303)
Active BB SOD882_303
BZX884-C6V2-Q BZX884-C6V2-QYL
(934668880315)
Active BB SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-C6V8 BZX884-C6V8,315
(934057219315)
Active BC SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-C6V8-Q BZX884-C6V8-QYL
(934668910315)
Active BC SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-C75 BZX884-C75,315
(934057471315)
Active DH SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-C75-Q BZX884-C75-QYL
(934668912315)
Active DH SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-C7V5 BZX884-C7V5,315
(934057220315)
Active BD SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-C7V5-Q BZX884-C7V5-QYL
(934668913315)
Active BD SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-C8V2 BZX884-C8V2,315
(934057221315)
Active BE SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-C8V2-Q BZX884-C8V2-QYL
(934668914315)
Active BE SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-C9V1 BZX884-C9V1,315
(934057222315)
Active BF SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315
BZX884-C9V1-Q BZX884-C9V1-QYL
(934668915315)
Active BF SOD882
DFN1006-2
(SOD882)
SOD882 REFLOW_BG-BD-1
SOD882_315

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
BZX884-B10 BZX884-B10,315 BZX884-B10 rohs rhf rhf
BZX884-B11 BZX884-B11,315 BZX884-B11 rohs rhf rhf
BZX884-B12 BZX884-B12,315 BZX884-B12 rohs rhf rhf
BZX884-B13 BZX884-B13,315 BZX884-B13 rohs rhf rhf
BZX884-B15 BZX884-B15,315 BZX884-B15 rohs rhf rhf
BZX884-B16 BZX884-B16,315 BZX884-B16 rohs rhf rhf
BZX884-B18 BZX884-B18,315 BZX884-B18 rohs rhf rhf
BZX884-B20 BZX884-B20,315 BZX884-B20 rohs rhf rhf
BZX884-B22 BZX884-B22,315 BZX884-B22 rohs rhf rhf
BZX884-B24 BZX884-B24,315 BZX884-B24 rohs rhf rhf
BZX884-B27 BZX884-B27,315 BZX884-B27 rohs rhf rhf
BZX884-B27-Q BZX884-B27-QYL BZX884-B27-Q rohs rhf rhf
BZX884-B2V4 BZX884-B2V4,315 BZX884-B2V4 rohs rhf rhf
BZX884-B2V4-Q BZX884-B2V4-QYL BZX884-B2V4-Q rohs rhf rhf
BZX884-B2V7 BZX884-B2V7,315 BZX884-B2V7 rohs rhf rhf
BZX884-B2V7-Q BZX884-B2V7-QYL BZX884-B2V7-Q rohs rhf rhf
BZX884-B30 BZX884-B30,315 BZX884-B30 rohs rhf rhf
BZX884-B30-Q BZX884-B30-QYL BZX884-B30-Q rohs rhf rhf
BZX884-B33 BZX884-B33,315 BZX884-B33 rohs rhf rhf
BZX884-B33-Q BZX884-B33-QYL BZX884-B33-Q rohs rhf rhf
BZX884-B36 BZX884-B36,315 BZX884-B36 rohs rhf rhf
BZX884-B36-Q BZX884-B36-QYL BZX884-B36-Q rohs rhf rhf
BZX884-B39 BZX884-B39,315 BZX884-B39 rohs rhf rhf
BZX884-B39-Q BZX884-B39-QYL BZX884-B39-Q rohs rhf rhf
BZX884-B3V0 BZX884-B3V0,315 BZX884-B3V0 rohs rhf rhf
BZX884-B3V0-Q BZX884-B3V0-QYL BZX884-B3V0-Q rohs rhf rhf
BZX884-B3V3 BZX884-B3V3,315 BZX884-B3V3 rohs rhf rhf
BZX884-B3V3-Q BZX884-B3V3-QYL BZX884-B3V3-Q rohs rhf rhf
BZX884-B3V6 BZX884-B3V6,315 BZX884-B3V6 rohs rhf rhf
BZX884-B3V6-Q BZX884-B3V6-QYL BZX884-B3V6-Q rohs rhf rhf
BZX884-B3V9 BZX884-B3V9,315 BZX884-B3V9 rohs rhf rhf
BZX884-B3V9-Q BZX884-B3V9-QYL BZX884-B3V9-Q rohs rhf rhf
BZX884-B43 BZX884-B43,315 BZX884-B43 rohs rhf rhf
BZX884-B43-Q BZX884-B43-QYL BZX884-B43-Q rohs rhf rhf
BZX884-B47 BZX884-B47,315 BZX884-B47 rohs rhf rhf
BZX884-B47-Q BZX884-B47-QYL BZX884-B47-Q rohs rhf rhf
BZX884-B4V3 BZX884-B4V3,315 BZX884-B4V3 rohs rhf rhf
BZX884-B4V3-Q BZX884-B4V3-QYL BZX884-B4V3-Q rohs rhf rhf
BZX884-B4V7 BZX884-B4V7,315 BZX884-B4V7 rohs rhf rhf
BZX884-B4V7-Q BZX884-B4V7-QYL BZX884-B4V7-Q rohs rhf rhf
BZX884-B51 BZX884-B51,315 BZX884-B51 rohs rhf rhf
BZX884-B51-Q BZX884-B51-QYL BZX884-B51-Q rohs rhf rhf
BZX884-B56 BZX884-B56,315 BZX884-B56 rohs rhf rhf
BZX884-B56-Q BZX884-B56-QYL BZX884-B56-Q rohs rhf rhf
BZX884-B5V1 BZX884-B5V1,315 BZX884-B5V1 rohs rhf rhf
BZX884-B5V1-Q BZX884-B5V1-QYL BZX884-B5V1-Q rohs rhf rhf
BZX884-B5V6 BZX884-B5V6,315 BZX884-B5V6 rohs rhf rhf
BZX884-B5V6-Q BZX884-B5V6-QYL BZX884-B5V6-Q rohs rhf rhf
BZX884-B62 BZX884-B62,315 BZX884-B62 rohs rhf rhf
BZX884-B62-Q BZX884-B62-QYL BZX884-B62-Q rohs rhf rhf
BZX884-B68 BZX884-B68,315 BZX884-B68 rohs rhf rhf
BZX884-B68-Q BZX884-B68-QYL BZX884-B68-Q rohs rhf rhf
BZX884-B6V2 BZX884-B6V2,315 BZX884-B6V2 rohs rhf rhf
BZX884-B6V2-Q BZX884-B6V2-QYL BZX884-B6V2-Q rohs rhf rhf
BZX884-B6V8 BZX884-B6V8,315 BZX884-B6V8 rohs rhf rhf
BZX884-B6V8-Q BZX884-B6V8-QYL BZX884-B6V8-Q rohs rhf rhf
BZX884-B75 BZX884-B75,315 BZX884-B75 rohs rhf rhf
BZX884-B75-Q BZX884-B75-QYL BZX884-B75-Q rohs rhf rhf
BZX884-B7V5 BZX884-B7V5,315 BZX884-B7V5 rohs rhf rhf
BZX884-B7V5-Q BZX884-B7V5-QYL BZX884-B7V5-Q rohs rhf rhf
BZX884-B8V2 BZX884-B8V2,315 BZX884-B8V2 rohs rhf rhf
BZX884-B8V2-Q BZX884-B8V2-QYL BZX884-B8V2-Q rohs rhf rhf
BZX884-B9V1 BZX884-B9V1,315 BZX884-B9V1 rohs rhf rhf
BZX884-B9V1-Q BZX884-B9V1-QYL BZX884-B9V1-Q rohs rhf rhf
BZX884-C10 BZX884-C10,315 BZX884-C10 rohs rhf rhf
BZX884-C10-Q BZX884-C10-QYL BZX884-C10-Q rohs rhf rhf
BZX884-C11 BZX884-C11,315 BZX884-C11 rohs rhf rhf
BZX884-C11-Q BZX884-C11-QYL BZX884-C11-Q rohs rhf rhf
BZX884-C12 BZX884-C12,315 BZX884-C12 rohs rhf rhf
BZX884-C12-Q BZX884-C12-QYL BZX884-C12-Q rohs rhf rhf
BZX884-C13 BZX884-C13,315 BZX884-C13 rohs rhf rhf
BZX884-C13-Q BZX884-C13-QYL BZX884-C13-Q rohs rhf rhf
BZX884-C15 BZX884-C15,315 BZX884-C15 rohs rhf rhf
BZX884-C15-Q BZX884-C15-QYL BZX884-C15-Q rohs rhf rhf
BZX884-C16 BZX884-C16,315 BZX884-C16 rohs rhf rhf
BZX884-C18 BZX884-C18,315 BZX884-C18 rohs rhf rhf
BZX884-C18-Q BZX884-C18-QYL BZX884-C18-Q rohs rhf rhf
BZX884-C20 BZX884-C20,315 BZX884-C20 rohs rhf rhf
BZX884-C20-Q BZX884-C20-QYL BZX884-C20-Q rohs rhf rhf
BZX884-C22 BZX884-C22,315 BZX884-C22 rohs rhf rhf
BZX884-C22-Q BZX884-C22-QYL BZX884-C22-Q rohs rhf rhf
BZX884-C24 BZX884-C24,315 BZX884-C24 rohs rhf rhf
BZX884-C24-Q BZX884-C24-QYL BZX884-C24-Q rohs rhf rhf
BZX884-C27 BZX884-C27,315 BZX884-C27 rohs rhf rhf
BZX884-C27-Q BZX884-C27-QYL BZX884-C27-Q rohs rhf rhf
BZX884-C2V4 BZX884-C2V4,315 BZX884-C2V4 rohs rhf rhf
BZX884-C2V4-Q BZX884-C2V4-QYL BZX884-C2V4-Q rohs rhf rhf
BZX884-C2V7 BZX884-C2V7,315 BZX884-C2V7 rohs rhf rhf
BZX884-C30 BZX884-C30,315 BZX884-C30 rohs rhf rhf
BZX884-C33 BZX884-C33,315 BZX884-C33 rohs rhf rhf
BZX884-C36 BZX884-C36,315 BZX884-C36 rohs rhf rhf
BZX884-C39 BZX884-C39,315 BZX884-C39 rohs rhf rhf
BZX884-C3V0 BZX884-C3V0,315 BZX884-C3V0 rohs rhf rhf
BZX884-C3V3 BZX884-C3V3,315 BZX884-C3V3 rohs rhf rhf
BZX884-C3V6 BZX884-C3V6,315 BZX884-C3V6 rohs rhf rhf
BZX884-C3V9 BZX884-C3V9,315 BZX884-C3V9 rohs rhf rhf
BZX884-C43 BZX884-C43,315 BZX884-C43 rohs rhf rhf
BZX884-C47 BZX884-C47,315 BZX884-C47 rohs rhf rhf
BZX884-C4V3 BZX884-C4V3,315 BZX884-C4V3 rohs rhf rhf
BZX884-C4V7 BZX884-C4V7,315 BZX884-C4V7 rohs rhf rhf
BZX884-C51 BZX884-C51,315 BZX884-C51 rohs rhf rhf
BZX884-C56 BZX884-C56,315 BZX884-C56 rohs rhf rhf
BZX884-C5V1 BZX884-C5V1,315 BZX884-C5V1 rohs rhf rhf
BZX884-C5V6 BZX884-C5V6,315 BZX884-C5V6 rohs rhf rhf
BZX884-C62 BZX884-C62,315 BZX884-C62 rohs rhf rhf
BZX884-C62-Q BZX884-C62-QYL BZX884-C62-Q rohs rhf rhf
BZX884-C68 BZX884-C68,315 BZX884-C68 rohs rhf rhf
BZX884-C68-Q BZX884-C68-QYL BZX884-C68-Q rohs rhf rhf
BZX884-C6V2 BZX884-C6V2,315 BZX884-C6V2 rohs rhf rhf
BZX884-C6V2 BZX884-C6V2Z BZX884-C6V2 rohs rhf rhf
BZX884-C6V2-Q BZX884-C6V2-QYL BZX884-C6V2-Q rohs rhf rhf
BZX884-C6V8 BZX884-C6V8,315 BZX884-C6V8 rohs rhf rhf
BZX884-C6V8-Q BZX884-C6V8-QYL BZX884-C6V8-Q rohs rhf rhf
BZX884-C75 BZX884-C75,315 BZX884-C75 rohs rhf rhf
BZX884-C75-Q BZX884-C75-QYL BZX884-C75-Q rohs rhf rhf
BZX884-C7V5 BZX884-C7V5,315 BZX884-C7V5 rohs rhf rhf
BZX884-C7V5-Q BZX884-C7V5-QYL BZX884-C7V5-Q rohs rhf rhf
BZX884-C8V2 BZX884-C8V2,315 BZX884-C8V2 rohs rhf rhf
BZX884-C8V2-Q BZX884-C8V2-QYL BZX884-C8V2-Q rohs rhf rhf
BZX884-C9V1 BZX884-C9V1,315 BZX884-C9V1 rohs rhf rhf
BZX884-C9V1-Q BZX884-C9V1-QYL BZX884-C9V1-Q rohs rhf rhf
Quality and reliability disclaimer

Documentation (8)

File name Title Type Date
BZX884_BC-Q_SER Voltage regulator diodes Data sheet 2024-07-31
AN90063 Questions about package outline drawings Application note 2025-03-12
Nexperia_document_brochure_ESD-Protection-Applications_022017 ESD Protection Application guide Brochure 2018-12-21
SOD882 3D model for products with SOD882 package Design support 2019-10-07
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
DFN1006-2_SOD882_mk plastic, leadless ultra small package; 2 terminals; 0,65 mm pitch; 1 mm x 0.6 mm x 0.48 mm body Marcom graphics 2017-01-28
SOD882 plastic, leadless ultra small package; 2 terminals; 0.65 mm pitch; 1 mm x 0.6 mm x 0.48 mm body Package information 2022-05-20
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOD882 3D model for products with SOD882 package Design support 2019-10-07

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.