SOT1205

LFPAK bipolar transistors

Parametrics

Type number Package version Package name Size (mm) channel type (e) Configuration Ptot (mW) VCEO [max] (V) IC [max] (mA) hFE [min] TJ [max] (°C) Automotive qualified
PHPT610030NK SOT1205 LFPAK56D; Dual LFPAK 4.7 x 5.3 x 1.05 NPN 2 1000 100 3000 150 175 N
PHPT610030NK-Q SOT1205 LFPAK56D; Dual LFPAK Production 100.0 3.0 8.0 150.0 250.0 2 NPN
PHPT610030NPK SOT1205 LFPAK56D; Dual LFPAK Production 100.0 3000.0 8.0 80.0 20.0 150.0 10.0 250.0 2 NPN/PNP
PHPT610030PK SOT1205 LFPAK56D; Dual LFPAK Production -100 -3000 -8 80 150 10 20 220 2 PNP
PHPT610030PK-Q SOT1205 LFPAK56D; Dual LFPAK Production -100 -3000 -8 80 150 10 20 220 2 PNP
PHPT610035NK SOT1205 LFPAK56D; Dual LFPAK Production 100.0 3000.0 8.0 80.0 20.0 150.0 10.0 250.0 2 NPN
PHPT610035PK SOT1205 LFPAK56D; Dual LFPAK Production -100.0 -3000.0 -8.0 80.0 20.0 150.0 10.0 100.0 220.0 2 PNP

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
PHPT610030NK PHPT610030NKX
(934068168115)
Active 10030NK SOT1205
LFPAK56D; Dual LFPAK
(SOT1205)
SOT1205 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT1205_115
PHPT610030NK-Q PHPT610030NK-QX
(934665022115)
Active 10030NK SOT1205
LFPAK56D; Dual LFPAK
(SOT1205)
SOT1205 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT1205_115
PHPT610030NPK PHPT610030NPKX
(934068173115)
Active 1003NPK SOT1205
LFPAK56D; Dual LFPAK
(SOT1205)
SOT1205 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT1205_115
PHPT610030PK PHPT610030PKX
(934068171115)
Active 10030PK SOT1205
LFPAK56D; Dual LFPAK
(SOT1205)
SOT1205 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT1205_115
PHPT610030PK-Q PHPT610030PK-QX
(934665021115)
Active 10030PK SOT1205
LFPAK56D; Dual LFPAK
(SOT1205)
SOT1205 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT1205_115
PHPT610035NK PHPT610035NKX
(934068169115)
Active 10035NK SOT1205
LFPAK56D; Dual LFPAK
(SOT1205)
SOT1205 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT1205_115
PHPT610035PK PHPT610035PKX
(934068172115)
Active 10035PK SOT1205
LFPAK56D; Dual LFPAK
(SOT1205)
SOT1205 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT1205_115

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
PHPT610030NK PHPT610030NKX PHPT610030NK rohs rhf
PHPT610030NK-Q PHPT610030NK-QX PHPT610030NK-Q rohs rhf
PHPT610030NPK PHPT610030NPKX PHPT610030NPK rohs rhf
PHPT610030PK PHPT610030PKX PHPT610030PK rohs rhf
PHPT610030PK-Q PHPT610030PK-QX PHPT610030PK-Q rohs rhf
PHPT610035NK PHPT610035NKX PHPT610035NK rohs rhf
PHPT610035PK PHPT610035PKX PHPT610035PK rohs rhf
Quality and reliability disclaimer

Documentation (7)

File name Title Type Date
AN11641 Relay replacement by Nexperia high-power bipolar transistors in LFPAK56 Application note 2024-07-25
SOT1205 3D model for products with SOT1205 package Design support 2017-06-30
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
LFPAK56D_SOT1205_mk plastic, single ended surface mounted package (LFPAK56D); 8 leads; 1.27 mm pitch; 4.7 mm x 5.3 mm x 1.05 mm body Marcom graphics 2017-01-28
SOT1205 plastic, single ended surface mounted package (LFPAK56D); 8 leads Package information 2022-03-11
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
SOT1205 3D model for products with SOT1205 package Design support 2017-06-30

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.