The electrically controlled elements are the blower fan motor and flap valves that divert the airflow.
The blower fan motor is usually a simple brushed DC motor, with its speed controlled by a MOSFET operating in PWM or linear mode. The flap valves are usually controlled by an integrated IC.
Key MOSFET Requirements:
- Switching capability for PWM control
- Low package thermal resistance
- Low on-resistance
- Good current handling

LFPAK56 is well suited to HVAC applications due to excellent current handling and thermal performance.
Main benefits:
- Robust product using advanced copper clip technology
- Excellent current handling
- Low on-resistance
I2PAK & TO-220 are ideal solutions for HVAC systems where through-hole mounting is used to optimise thermal performance and current handling.
Main benefits:
- Separate current and thermal paths
- CVlamp, screw and solder mounting
- Low on-resistance
- High current handling capability
BUK7610-55AL is specifically designed for thermally stable linear mode control applications.
Parametric search

Products
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Status | Quick access |
---|---|---|---|
BUK7E4R6-60E | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK7E3R1-40E | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK753R8-80E | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK7Y7R8-80E | N-channel 80 V, 7.8 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y4R8-60E | N-channel 60 V, 4.8 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7610-55AL | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK7Y3R5-40E | N-channel 40 V, 3.5 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y4R4-40E | N-channel 40 V, 4.4 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK753R1-40E | N-channel TrenchMOS standard level FET | EndOfLife |
MOSFETs
Type number | Description | Status | Quick access |
---|---|---|---|
BUK7E4R6-60E | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK7E3R1-40E | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK753R8-80E | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK7Y7R8-80E | N-channel 80 V, 7.8 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y4R8-60E | N-channel 60 V, 4.8 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7610-55AL | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK7Y3R5-40E | N-channel 40 V, 3.5 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK7Y4R4-40E | N-channel 40 V, 4.4 mΩ standard level MOSFET in LFPAK56 | Production | |
BUK753R1-40E | N-channel TrenchMOS standard level FET | EndOfLife |
Documentation
File name | Title | Type | Date |
---|---|---|---|
HVAC_cold_hot_A3.png | HVAC Cold Hot | Marcom graphics | 2015-03-18 |
vp_1426758739338.zip | Focus MOSFET application – Climate control | Value proposition | 2017-04-06 |
Nexperia_Selection_guide_2023.pdf | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
Please contact us if you have any questions. If you are in need of design support, please fill in the answer form, we will get back to you shortly.
Please visit our contact us or {1} for further support.