Motor power depends on vehicle size and performance. MOSFETs are configured in 3-phase bridge arrangements to drive the BLDC motor.
The system must be capable of handling worst-case current and thermal surges caused by the torque assistant pulses.
Key MOSFET Requirements:
- Low on-resistance
- Low thermal resistance
- High surge current capacity
- Flexible packaging solutions
- Guaranteed repetitive avalanche capability

D2PAK are ideally suited to provide high power density and surge current capability required for power steering systems.
Main benefits:
- Lowest on-resistance
- Lowest thermal resistance
- Highest current handling capability
- Guaranteed repetitive avalanche rating
I2PAK & TO-220 provide flexible solutions for power steering systems where through-hole mounting is adopted.
Main benefits:
- Separate current and thermal paths
- Clamp, screw or solder mounting
- Low on-resistance
- High current handling capability
Parametric search

Products
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Status | Quick access |
---|---|---|---|
BUK764R0-40E | N-channel TrenchMOS standard level FET | Production | |
BUK7E1R9-40E | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK761R7-40E | N-channel TrenchMOS standard level FET | Production | |
BUK762R9-40E | N-channel TrenchMOS standard level FET | Production | |
BUK763R8-80E | N-channel TrenchMOS standard level FET | Production | |
BUK762R0-40E | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK761R6-40E | N-channel TrenchMOS standard level FET | Production | |
BUK753R1-40E | N-channel TrenchMOS standard level FET | EndOfLife |
MOSFETs
Type number | Description | Status | Quick access |
---|---|---|---|
BUK764R0-40E | N-channel TrenchMOS standard level FET | Production | |
BUK7E1R9-40E | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK761R7-40E | N-channel TrenchMOS standard level FET | Production | |
BUK762R9-40E | N-channel TrenchMOS standard level FET | Production | |
BUK763R8-80E | N-channel TrenchMOS standard level FET | Production | |
BUK762R0-40E | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK761R6-40E | N-channel TrenchMOS standard level FET | Production | |
BUK753R1-40E | N-channel TrenchMOS standard level FET | EndOfLife |
Documentation
File name | Title | Type | Date |
---|---|---|---|
compleet_1_steer.png | Steer | Marcom graphics | 2015-03-18 |
vp_1426692453200.zip | Focus MOSFET application – Electric Power Steering | Value proposition | 2017-04-06 |
Nexperia_Selection_guide_2023.pdf | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
Please contact us if you have any questions. If you are in need of design support, please fill in the answer form, we will get back to you shortly.
Please visit our contact us or {1} for further support.