Key applications
Applications
- Powertrain
- Engine Control
- Engine Fan
- Electric Vehicle
- Micro-Hybrid drive
- DC to DC converters
- Chassis & safety
- Electric Power steering (EPS)
- Braking Systems (ABS)
- Electric Parking Brake (EPB)
- Body & security
- Climate control (HVAC)
- Wiper systems
- Electric horn
Parametric search

Products
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Status | Quick access |
---|---|---|---|
BUK7510-100B | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK7E07-55B | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK9E3R2-40E | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK7E8R3-40E | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK752R7-30B | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK958R5-40E | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK9524-55A | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK754R3-40B | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK754R0-40C | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK752R3-40C | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK952R3-40E | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK755R2-40B | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK752R3-40E | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK7504-40A | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK952R8-30B | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK9E04-30B | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK7526-100B | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK6510-75C | N-channel TrenchMOS FET | EndOfLife | |
BUK7520-100A | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK9E4R4-80E | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK9E2R8-60E | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK7E2R3-40E | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK754R0-55B | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK9529-100B | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK7506-55A | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK7E4R3-75C | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK9E1R9-40E | N-channel 40 V, 1.9 mΩ logic level MOSFET in I²PAK | EndOfLife | |
BUK7506-75B | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK9515-100A | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK9506-55B | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK7E11-55B | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK758R3-40E | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK653R3-30C | N-channel TrenchMOS intermediate level FET | EndOfLife | |
BUK6507-75C | N-channel TrenchMOS FET | EndOfLife | |
BUK652R6-40C | N-channel TrenchMOS FET | EndOfLife | |
BUK7E3R5-60E | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK9E08-55B | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK7E2R6-60E | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK654R8-40C | N-channel TrenchMOS intermediate level FET | EndOfLife | |
BUK753R5-60E | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK951R9-40E | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK652R3-40C | N-channel TrenchMOS intermediate level FET | EndOfLife | |
BUK954R4-80E | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK9506-40B | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK9523-75A | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK7507-30B | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK753R4-30B | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK7508-55A | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK653R4-40C | N-channel TrenchMOS intermediate level FET | EndOfLife | |
BUK7513-75B | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK751R8-40E | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK954R2-55B | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK954R4-40B | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK9535-55A | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK7E2R3-40C | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK7E4R0-80E | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK9512-55B | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK9509-75A | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK752R7-60E | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK7515-100A | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK95150-55A | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK7514-55A | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK653R2-55C | N-channel TrenchMOS intermediate level FET | EndOfLife | |
BUK653R7-30C | N-channel TrenchMOS intermediate level FET | EndOfLife | |
BUK9518-55A | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK6507-55C | N-channel TrenchMOS logic and standard level FET | EndOfLife | |
BUK6E3R2-55C | N-channel TrenchMOS intermediate level FET | EndOfLife | |
BUK754R7-60E | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK7535-55A | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK9E6R1-100E | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK7E1R6-30E | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK9E2R3-40E | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK754R3-75C | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK9E8R5-40E | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK9E04-40A | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK7514-60E | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK654R0-75C | N-channel TrenchMOS FET | EndOfLife | |
BUK7506-55B | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK7E13-60E | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK9535-100A | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK9520-55A | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK9514-55A | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK7528-55A | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK7E04-40A | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK6E2R3-40C | N-channel TrenchMOS intermediate level FET | EndOfLife | |
BUK654R6-55C | N-channel TrenchMOS intermediate level FET | EndOfLife | |
BUK7505-30A | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK953R2-40B | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK9508-55B | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK9509-40B | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK9E3R2-40B | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK9E1R6-30E | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK7511-55B | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK9E15-60E | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK7523-75A | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK7508-40B | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK9E4R9-60E | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK7575-100A | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK7528-100A | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK7520-55A | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK7535-100A | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK652R1-30C | N-channel TrenchMOS intermediate level FET | EndOfLife | |
BUK9505-30A | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK753R1-40B | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK9515-60E | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK953R5-60E | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK952R8-60E | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK7509-75A | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK7511-55A | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK9510-55A | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK9506-75B | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK9516-55A | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK9516-75B | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK7E2R7-30B | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK655R0-75C | N-channel TrenchMOS FET | EndOfLife | |
BUK6E3R4-40C | N-channel TrenchMOS intermediate level FET | EndOfLife | |
BUK953R2-40E | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK951R6-30E | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK9510-100B | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK7575-55A | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK6E2R0-30C | N-channel TrenchMOS intermediate level FET | EndOfLife | |
BUK7516-55A | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK653R5-55C | N-channel TrenchMOS intermediate level FET | EndOfLife | |
BUK7E1R8-40E | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK9540-100A | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK7540-100A | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK7507-55B | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK751R6-30E | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK75150-55A | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK755R4-100E | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK7E5R2-100E | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK7509-55A | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK9575-100A | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK9520-100B | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK9511-55A | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK7L06-34ARC | N-channel TrenchPLUS standard level FET | EndOfLife | |
BUK9507-30B | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK7L11-34ARC | N-channel TrenchPLUS standard level FET | EndOfLife | |
BUK652R0-30C | N-channel TrenchMOS intermediate level FET | EndOfLife | |
BUK9E4R4-40B | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK956R1-100E | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK9520-100A | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK95180-100A | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK9E3R7-60E | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK9504-40A | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK9E06-55B | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK954R8-60E | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK7E4R6-60E | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK7E3R1-40E | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK753R8-80E | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK7E1R9-40E | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK753R1-40E | N-channel TrenchMOS standard level FET | EndOfLife |
MOSFETs
Type number | Description | Status | Quick access |
---|---|---|---|
BUK7510-100B | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK7E07-55B | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK9E3R2-40E | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK7E8R3-40E | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK752R7-30B | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK958R5-40E | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK9524-55A | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK754R3-40B | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK754R0-40C | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK752R3-40C | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK952R3-40E | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK755R2-40B | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK752R3-40E | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK7504-40A | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK952R8-30B | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK9E04-30B | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK7526-100B | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK6510-75C | N-channel TrenchMOS FET | EndOfLife | |
BUK7520-100A | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK9E4R4-80E | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK9E2R8-60E | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK7E2R3-40E | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK754R0-55B | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK9529-100B | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK7506-55A | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK7E4R3-75C | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK9E1R9-40E | N-channel 40 V, 1.9 mΩ logic level MOSFET in I²PAK | EndOfLife | |
BUK7506-75B | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK9515-100A | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK9506-55B | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK7E11-55B | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK758R3-40E | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK653R3-30C | N-channel TrenchMOS intermediate level FET | EndOfLife | |
BUK6507-75C | N-channel TrenchMOS FET | EndOfLife | |
BUK652R6-40C | N-channel TrenchMOS FET | EndOfLife | |
BUK7E3R5-60E | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK9E08-55B | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK7E2R6-60E | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK654R8-40C | N-channel TrenchMOS intermediate level FET | EndOfLife | |
BUK753R5-60E | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK951R9-40E | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK652R3-40C | N-channel TrenchMOS intermediate level FET | EndOfLife | |
BUK954R4-80E | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK9506-40B | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK9523-75A | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK7507-30B | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK753R4-30B | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK7508-55A | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK653R4-40C | N-channel TrenchMOS intermediate level FET | EndOfLife | |
BUK7513-75B | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK751R8-40E | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK954R2-55B | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK954R4-40B | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK9535-55A | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK7E2R3-40C | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK7E4R0-80E | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK9512-55B | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK9509-75A | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK752R7-60E | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK7515-100A | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK95150-55A | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK7514-55A | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK653R2-55C | N-channel TrenchMOS intermediate level FET | EndOfLife | |
BUK653R7-30C | N-channel TrenchMOS intermediate level FET | EndOfLife | |
BUK9518-55A | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK6507-55C | N-channel TrenchMOS logic and standard level FET | EndOfLife | |
BUK6E3R2-55C | N-channel TrenchMOS intermediate level FET | EndOfLife | |
BUK754R7-60E | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK7535-55A | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK9E6R1-100E | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK7E1R6-30E | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK9E2R3-40E | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK754R3-75C | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK9E8R5-40E | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK9E04-40A | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK7514-60E | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK654R0-75C | N-channel TrenchMOS FET | EndOfLife | |
BUK7506-55B | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK7E13-60E | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK9535-100A | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK9520-55A | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK9514-55A | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK7528-55A | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK7E04-40A | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK6E2R3-40C | N-channel TrenchMOS intermediate level FET | EndOfLife | |
BUK654R6-55C | N-channel TrenchMOS intermediate level FET | EndOfLife | |
BUK7505-30A | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK953R2-40B | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK9508-55B | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK9509-40B | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK9E3R2-40B | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK9E1R6-30E | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK7511-55B | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK9E15-60E | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK7523-75A | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK7508-40B | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK9E4R9-60E | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK7575-100A | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK7528-100A | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK7520-55A | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK7535-100A | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK652R1-30C | N-channel TrenchMOS intermediate level FET | EndOfLife | |
BUK9505-30A | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK753R1-40B | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK9515-60E | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK953R5-60E | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK952R8-60E | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK7509-75A | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK7511-55A | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK9510-55A | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK9506-75B | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK9516-55A | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK9516-75B | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK7E2R7-30B | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK655R0-75C | N-channel TrenchMOS FET | EndOfLife | |
BUK6E3R4-40C | N-channel TrenchMOS intermediate level FET | EndOfLife | |
BUK953R2-40E | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK951R6-30E | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK9510-100B | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK7575-55A | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK6E2R0-30C | N-channel TrenchMOS intermediate level FET | EndOfLife | |
BUK7516-55A | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK653R5-55C | N-channel TrenchMOS intermediate level FET | EndOfLife | |
BUK7E1R8-40E | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK9540-100A | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK7540-100A | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK7507-55B | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK751R6-30E | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK75150-55A | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK755R4-100E | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK7E5R2-100E | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK7509-55A | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK9575-100A | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK9520-100B | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK9511-55A | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK7L06-34ARC | N-channel TrenchPLUS standard level FET | EndOfLife | |
BUK9507-30B | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK7L11-34ARC | N-channel TrenchPLUS standard level FET | EndOfLife | |
BUK652R0-30C | N-channel TrenchMOS intermediate level FET | EndOfLife | |
BUK9E4R4-40B | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK956R1-100E | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK9520-100A | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK95180-100A | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK9E3R7-60E | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK9504-40A | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK9E06-55B | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK954R8-60E | N-channel TrenchMOS logic level FET | EndOfLife | |
BUK7E4R6-60E | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK7E3R1-40E | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK753R8-80E | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK7E1R9-40E | N-channel TrenchMOS standard level FET | EndOfLife | |
BUK753R1-40E | N-channel TrenchMOS standard level FET | EndOfLife |
Documentation
File name | Title | Type | Date |
---|---|---|---|
vp_I2PAK.zip | High performance through-hole products | Value proposition | 2017-04-06 |
SOT226.step | 3D model for products with SOT226 package | Design support | 2017-06-30 |
SOT226_mk.png | plastic, single-ended package (I2PAK); 3 terminals; 2.54 mm pitch; 11 mm x 10 mm x 4.3 mm body | Marcom graphics | 2018-06-14 |
Nexperia_package_poster.pdf | Nexperia package poster | Leaflet | 2020-05-15 |
Nexperia_Selection_guide_2023.pdf | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
Please contact us if you have any questions. If you are in need of design support, please fill in the answer form, we will get back to you shortly.
Please visit our contact us or {1} for further support.