
NEVB-NUMX1237 Analog Switch Evaluation Board
The NMUX1237 EVB (Evaluation Board) is a PCB designed for Nexperia’s CMOS, bi-directional, 2-channel analog switch. Testpoints and headers allow easy access to power and signal pins for quick evaluation setup.
Key features & benefits
- Integrated suppression circuit to minimize signal overshoot
- Wide supply voltage range from 1.08 V to 5.5 V
- Bidirectional signal path
- Break-before-make switching
- Very low ON resistance: 4 Ω
- Low supply current: 5 nA
- 1.8 V control logic thresholds across supply operating range
Products on the board (1)
Type number | Description | Status | Quick access | |
---|---|---|---|---|
![]() |
NMUX1237GW | 2-channel analog multiplexer/demultiplexer | Production |
Products on the board (1)
Type number | Description | Status | Quick access | |
---|---|---|---|---|
![]() |
NMUX1237GW | 2-channel analog multiplexer/demultiplexer | Production |
Documentation (1)
File name | Title | Type | Date |
---|---|---|---|
UM90037 | NMUX1237; 2-channel analog multiplexer/demultiplexer evaluation board | User manual | 2024-07-18 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.