NEX40400EVM-12: 4.5 V to 40 V, 600 mA, PFM, 2.1 MHz, synchronous step-down converter evaluation board
The NEX40400EVM-12 evaluation board is a reference design of a step down DC-DC switching voltage converter, assembled on a two-layer PCB. It enables testing of the functionality and performance of the NEX40400 buck converter.
Key features & benefits
- 4.5V to to 40V input voltage range
- 600mA continuous output current
- 12V output
- 2.1 MHz with Pulse Frequency Modulation (PFM) at light load
- Frequency foldback for high conversion ratio and low drop-out application
- Internal compensation
- Short circuit protection with Hiccup mode
Products on the board (6)
Type number | Description | Status | Quick access | |
---|---|---|---|---|
NEX40400ADA | 4.5 V to 40 V, 600 mA, synchronous step-down converter | Production | ||
NEX40400CDA | 4.5 V to 40 V, 600 mA, synchronous step-down converter | Production | ||
NEX40400DDA | 4.5 V to 40 V, 600 mA, synchronous step-down converter | Production | ||
NEX40400EDA | 4.5 V to 40 V, 600 mA, synchronous step-down converter | Production | ||
NEX40400FDA | 4.5 V to 40 V, 600 mA, synchronous step-down converter | Production | ||
NEX40400BDA | 4.5 V to 40 V, 600 mA, synchronous step-down converter | Production |
Related boards (1)
Board | Description | Type | Quick links | Shop link | |
---|---|---|---|---|---|
nex40400evm-05--4-5-v-to-40-v-600-ma-fpmw-1-05-mhz--synchronous-step-down-converter-evaluation-board | NEX40400EVM-05: 4.5 V to 40 V, 600 mA, FPWM, 1.05 MHz, synchronous step-down converter evaluation board | Evaluation board |
Products on the board (6)
Type number | Description | Status | Quick access | |
---|---|---|---|---|
NEX40400ADA | 4.5 V to 40 V, 600 mA, synchronous step-down converter | Production | ||
NEX40400CDA | 4.5 V to 40 V, 600 mA, synchronous step-down converter | Production | ||
NEX40400DDA | 4.5 V to 40 V, 600 mA, synchronous step-down converter | Production | ||
NEX40400EDA | 4.5 V to 40 V, 600 mA, synchronous step-down converter | Production | ||
NEX40400FDA | 4.5 V to 40 V, 600 mA, synchronous step-down converter | Production | ||
NEX40400BDA | 4.5 V to 40 V, 600 mA, synchronous step-down converter | Production |
Related boards (1)
Board | Description | Type | Quick links | Shop link | |
---|---|---|---|---|---|
nex40400evm-05--4-5-v-to-40-v-600-ma-fpmw-1-05-mhz--synchronous-step-down-converter-evaluation-board | NEX40400EVM-05: 4.5 V to 40 V, 600 mA, FPWM, 1.05 MHz, synchronous step-down converter evaluation board | Evaluation board |
Documentation (1)
File name | Title | Type | Date |
---|---|---|---|
UM90049 | NEX40400: 4.5 V to 40 V, 600 mA, synchronous step-down converter evaluation board | User manual | 2024-12-10 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.