Photovoltaic string inverter

For larger residential as well as commercial projects, when it comes to solar installations often the preferred option is to connect multiple panels in series (string) and convert the combined DC output into AC. Photovoltaic string inverters therefore typically operate in power range of a few kilowatts up to several hundred kilowatts. Their straightforward design and centralized configuration reduce installation complexity and maintenance costs. However, if one panel fails or is shaded, it affects the output level of the entire string, reducing energy production until repairs / modifications are made. Overall, string inverters are a popular choice for a wide range of use cases for their simple scalability, ease of installation and transportation.

  • Block diagram
  • Design considerations
  • Product listing
  • Videos
  • Support

Block diagram

DC/DC Conversion (MPPT) DC/ACConversion ControlLogic Aux PowerSupply Microcontroller / DataLogger / Comms Wireless(WiFi / 4G /5G) WiredInterface HMIRGB LEDs / ColorScreen aaa-041191 LineFilter GridRelay + PV In - AC Output Highlighted components are Nexperia focus products.

Control logic

Select a component

To view more information about the Nexperia components used in this application, please select a component above or click on a component (highlighted in blue) in the block diagram.

Design considerations

  • Choice of topology for DC/DC and DC/AC conversion
  • Wide bandgap (WBG) products becoming the choice in high-performance system for higher power density and efficiency while IGBT still dominates the mainstream due to its better cost-performance.
  • Choice between power module and power discrete, power discrete regains the favor as their improved power density.

Improve accuracy of AOI in PCB production by using modern package technology

To enhance AOI Nexperia has introduced its new lead shape which is featured in packages such as the CFP15B and CFP2-HP. Watch this video and learn how this new lead shape delivers a more uniform solder joint which is easier to detect with AOI.