
2PB1219A
Parametrics
Type number | Package version | Package name | Size (mm) | channel type (e) | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | hFE [max] | TJ [max] (°C) | fT [min] (MHz) | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|---|---|
2PB1219AR | SOT323 | SC-70 | 2 x 1.25 x 0.95 | PNP | 200 | -50 | -500 | 120 | 240 | 150 | 120 | Y |
2PB1219AS | SOT323 | SC-70 | 2 x 1.25 x 0.95 | PNP | 200 | -50 | -500 | 170 | 340 | 150 | 140 | Y |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
2PB1219AR | 2PB1219AR,135 (934033200135) |
Active | D%R |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_135 |
2PB1219AR,115 (934033200115) |
Active | D%R | SOT323_115 | ||||
2PB1219AS | 2PB1219AS,135 (934033210135) |
Active | D%S |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_135 |
2PB1219AS,115 (934033210115) |
Active | D%S | SOT323_115 |
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
2PB1219AQ | 2PB1219AQ,135 (934033190135) |
Discontinued / End-of-life | D%Q |
![]() SC-70 (SOT323) |
SOT323 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT323_135 |
2PB1219AQ,115 (934033190115) |
Discontinued / End-of-life | D%Q | SOT323_115 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
2PB1219AR | 2PB1219AR,135 | 2PB1219AR |
|
![]() |
2PB1219AR | 2PB1219AR,115 | 2PB1219AR |
|
![]() |
2PB1219AS | 2PB1219AS,135 | 2PB1219AS |
|
![]() |
2PB1219AS | 2PB1219AS,115 | 2PB1219AS |
|
![]() |
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
2PB1219AQ | 2PB1219AQ,135 | 2PB1219AQ |
|
![]() |
2PB1219AQ | 2PB1219AQ,115 | 2PB1219AQ |
|
![]() |
Documentation (9)
File name | Title | Type | Date |
---|---|---|---|
2PB1219A | PNP general purpose transistor | Data sheet | 2009-11-18 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
SOT323 | 3D model for products with SOT323 package | Design support | 2019-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SC-70_SOT323_mk | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2017-01-28 |
LSYMTRA | Letter Symbols - Transistors; General | Other type | 1999-05-06 |
SOT323 | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-27 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT323 | 3D model for products with SOT323 package | Design support | 2019-01-22 |
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.