![](/.resources/nexperia-theme/images/no-image-series_nexperia.jpg)
74ABT125
Quad buffer; 3-state
The 74ABT125 is a quad buffer/line driver with 3-state outputs controlled by the output enable inputs (nOE). A HIGH on nOE causes the outputs to assume a high impedance OFF-state. This device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.
Features and benefits
Supply voltage range from 4.5 V to 5.5 V
BiCMOS high speed and output drive
Direct interface with TTL levels
Power-up 3-state
Inputs are disabled during 3-state mode
IOFF circuitry provides partial Power-down mode operation
Latch-up protection exceeds 500 mA per JESD78B class II level A
Quad bus interface
3-state buffers
Live insertion and extraction permitted
Output capability: HIGH -32 mA; LOW +64 mA
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Multiple package options
Specified from -40 °C to +85 °C
Parametrics
Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Package name |
---|---|---|---|---|---|---|---|---|
74ABT125BQ | 4.5 - 5.5 | TTL | -32 / +64 | 100 | 4 | medium | -40~85 | DHVQFN14 |
74ABT125D | 4.5 - 5.5 | TTL | -32 / +64 | 100 | 4 | medium | -40~85 | SO14 |
74ABT125PW | 4.5 - 5.5 | TTL | -32 / +64 | 100 | 4 | medium | -40~85 | TSSOP14 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74ABT125BQ | 74ABT125BQ,115 (935285598115) |
Active | BT125 |
![]() DHVQFN14 (SOT762-1) |
SOT762-1 | SOT762-1_115 | |
74ABT125D | 74ABT125D,623 (935056850623) |
Active | 74ABT125D |
![]() SO14 (SOT108-1) |
SOT108-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
Not available |
74ABT125PW | 74ABT125PW,118 (935201060118) |
Active | ABT125 |
![]() TSSOP14 (SOT402-1) |
SOT402-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT402-1_118 |
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74ABT125D | 74ABT125D,602 (935056850602) |
Withdrawn / End-of-life | 74ABT125D |
![]() SO14 (SOT108-1) |
SOT108-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
Not available |
74ABT125DB | 74ABT125DB,112 (935181280112) |
Obsolete | ABT125 |
![]() SSOP14 (SOT337-1) |
SOT337-1 |
SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE |
Not available |
74ABT125DB,118 (935181280118) |
Withdrawn / End-of-life | ABT125 | SOT337-1_118 | ||||
74ABT125PW | 74ABT125PW,112 (935201060112) |
Withdrawn / End-of-life | ABT125 |
![]() TSSOP14 (SOT402-1) |
SOT402-1 |
SSOP-TSSOP-VSO-WAVE
|
Not available |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74ABT125BQ | 74ABT125BQ,115 | 74ABT125BQ |
|
![]() |
74ABT125D | 74ABT125D,623 | 74ABT125D |
|
![]() |
74ABT125PW | 74ABT125PW,118 | 74ABT125PW |
|
![]() |
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74ABT125D | 74ABT125D,602 | 74ABT125D |
|
![]() |
74ABT125DB | 74ABT125DB,112 | 74ABT125DB |
|
![]() |
74ABT125DB | 74ABT125DB,118 | 74ABT125DB |
|
![]() |
74ABT125PW | 74ABT125PW,112 | 74ABT125PW |
|
![]() |
Documentation (23)
File name | Title | Type | Date |
---|---|---|---|
74ABT125 | Quad buffer; 3-state | Data sheet | 2024-01-18 |
AN241 | Thermal Considerations for Advanced Logic Families | Application note | 2022-12-07 |
mna228 | Block diagram: 74AHC125BQ, 74AHC125D, 74AHC125PW, 74AHCT125BQ, 74AHCT125D, 74AHCT125PW, 74ALVC125BQ, 74ALVC125D, 74ALVC125PW, 74LVC125ABQ, 74LVC125AD, 74LVC125ADB, 74LVC125APW, 74ABT125BQ, 74ABT125D, 74ABT125DB, 74ABT125N, 74ABT125PW, 74LVT125BQ, 74LVT125D, 74LVT125DB, 74LVT125PW, 74LVTH125BQ, 74LVTH125D, 74LVTH125DB, 74LVTH125PW | Block diagram | 2009-11-04 |
SOT762-1 | 3D model for products with SOT762-1 package | Design support | 2019-10-03 |
SOT108-1 | 3D model for products with SOT108-1 package | Design support | 2020-01-22 |
SOT402-1 | 3D model for products with SOT402-1 package | Design support | 2023-02-02 |
abt125 | abt125 IBIS model | IBIS model | 2013-04-08 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DHVQFN14_SOT762-1_mk | plastic, dual in-line compatible thermal enhanced very thin quad flat package; no leads; 14 terminals; 0.5 mm pitch; 2.5 mm x 3 mm x 0.85 mm body | Marcom graphics | 2017-01-28 |
SO14_SOT108-1_mk | plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body | Marcom graphics | 2017-01-28 |
SSOP14_SOT337-1_mk | plastic, shrink small outline package; 14 leads; 0.65 mm pitch; 6.2 mm x 5.3 mm x 2 mm body | Marcom graphics | 2017-01-28 |
TSSOP14_SOT402-1_mk | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
SOT762-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 14 terminals; 0.5 mm pitch; 2.5 x 3 x 1 mm body | Package information | 2023-04-05 |
SOT108-1 | plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
SOT337-1 | plastic, shrink small outline package; 14 leads; 0.65 mm pitch; 6.2 mm x 5.3 mm x 2 mm body | Package information | 2020-04-21 |
SOT402-1 | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-07 |
SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
SSOP-TSSOP-VSO-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
abt | abt Spice model | SPICE model | 2013-05-07 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT762-1 | 3D model for products with SOT762-1 package | Design support | 2019-10-03 |
SOT108-1 | 3D model for products with SOT108-1 package | Design support | 2020-01-22 |
SOT402-1 | 3D model for products with SOT402-1 package | Design support | 2023-02-02 |
abt125 | abt125 IBIS model | IBIS model | 2013-04-08 |
abt | abt Spice model | SPICE model | 2013-05-07 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.