![](/.resources/nexperia-theme/images/no-image-series_nexperia.jpg)
74AHC04; 74AHCT04
Hex inverter
The 74AHC04; 74AHCT04 is a high-speed Si-gate CMOS device and is pin compatible with Low-power Schottky TTL (LSTTL). It is specified in compliance with JEDEC standard No. 7-A.
The 74AHC04; 74AHCT04 provides six inverting buffers.
Features and benefits
Balanced propagation delays
Inputs accept voltages higher than VCC
Input levels:
For 74AHC04: CMOS level
For 74AHCT04: TTL level
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Multiple package options
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
Parametrics
Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Package name |
---|---|---|---|---|---|---|---|---|
74AHC04BQ | 2.0 - 5.5 | CMOS | ± 8 | 60 | 6 | low | -40~125 | DHVQFN14 |
74AHC04D | 2.0 - 5.5 | CMOS | ± 8 | 60 | 6 | low | -40~125 | SO14 |
74AHC04PW | 2.0 - 5.5 | CMOS | ± 8 | 60 | 6 | low | -40~125 | TSSOP14 |
74AHCT04BQ | 4.5 - 5.5 | TTL | ± 8 | 60 | 6 | low | -40~125 | DHVQFN14 |
74AHCT04D | 4.5 - 5.5 | TTL | ± 8 | 60 | 6 | low | -40~125 | SO14 |
74AHCT04PW | 4.5 - 5.5 | TTL | ± 8 | 60 | 6 | low | -40~125 | TSSOP14 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74AHC04BQ | 74AHC04BQ,115 (935278823115) |
Active | AHC04 |
![]() DHVQFN14 (SOT762-1) |
SOT762-1 | SOT762-1_115 | |
74AHC04D | 74AHC04D,118 (935263040118) |
Active | 74AHC04D |
![]() SO14 (SOT108-1) |
SOT108-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
SOT108-1_118 |
74AHC04PW | 74AHC04PW,118 (935263041118) |
Active | AHC04 |
![]() TSSOP14 (SOT402-1) |
SOT402-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT402-1_118 |
74AHCT04BQ | 74AHCT04BQ,115 (935278824115) |
Active | AHT04 |
![]() DHVQFN14 (SOT762-1) |
SOT762-1 | SOT762-1_115 | |
74AHCT04D | 74AHCT04D,118 (935263038118) |
Active | 74AHCT04D |
![]() SO14 (SOT108-1) |
SOT108-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
SOT108-1_118 |
74AHCT04PW | 74AHCT04PW,118 (935263039118) |
Active | AHCT04 |
![]() TSSOP14 (SOT402-1) |
SOT402-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT402-1_118 |
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74AHC04D | 74AHC04D,112 (935263040112) |
Withdrawn / End-of-life | 74AHC04D |
![]() SO14 (SOT108-1) |
SOT108-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
SOT108-1_112 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74AHC04BQ | 74AHC04BQ,115 | 74AHC04BQ |
|
![]() |
74AHC04D | 74AHC04D,118 | 74AHC04D |
|
![]() |
74AHC04PW | 74AHC04PW,118 | 74AHC04PW |
|
![]() |
74AHCT04BQ | 74AHCT04BQ,115 | 74AHCT04BQ |
|
![]() |
74AHCT04D | 74AHCT04D,118 | 74AHCT04D |
|
![]() |
74AHCT04PW | 74AHCT04PW,118 | 74AHCT04PW |
|
![]() |
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74AHC04D | 74AHC04D,112 | 74AHC04D |
|
![]() |
Documentation (15)
File name | Title | Type | Date |
---|---|---|---|
74AHC_AHCT04 | Hex inverter | Data sheet | 2024-02-05 |
SOT762-1 | 3D model for products with SOT762-1 package | Design support | 2019-10-03 |
SOT108-1 | 3D model for products with SOT108-1 package | Design support | 2020-01-22 |
SOT402-1 | 3D model for products with SOT402-1 package | Design support | 2023-02-02 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DHVQFN14_SOT762-1_mk | plastic, dual in-line compatible thermal enhanced very thin quad flat package; no leads; 14 terminals; 0.5 mm pitch; 2.5 mm x 3 mm x 0.85 mm body | Marcom graphics | 2017-01-28 |
SO14_SOT108-1_mk | plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body | Marcom graphics | 2017-01-28 |
TSSOP14_SOT402-1_mk | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
SOT762-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 14 terminals; 0.5 mm pitch; 2.5 x 3 x 1 mm body | Package information | 2023-04-05 |
SOT108-1 | plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
SOT402-1 | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-07 |
SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.