74AHC245-Q100; 74AHCT245-Q100
Parametrics
Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Package name | |||
---|---|---|---|---|---|---|---|---|---|---|---|
74AHC245BQ-Q100 | 2.0 - 5.5 | CMOS | +/- 8 | 60 | 8 | low | -40~125 | DHVQFN20 | |||
74AHC245D-Q100 | 2.0 - 5.5 | CMOS | +/- 8 | 60 | 8 | low | -40~125 | SO20 | |||
74AHC245PW-Q100 | 2.0 - 5.5 | CMOS | +/- 8 | 60 | 8 | low | -40~125 | 99 | 4.3 | 43.3 | TSSOP20 |
74AHCT245BQ-Q100 | 4.5 - 5.5 | TTL | +/- 8 | 60 | 8 | low | -40~125 | DHVQFN20 | |||
74AHCT245D-Q100 | 4.5 - 5.5 | TTL | +/- 8 | 60 | 8 | low | -40~125 | 83 | 25.6 | 59 | SO20 |
74AHCT245PW-Q100 | 4.5 - 5.5 | TTL | +/- 8 | 60 | 8 | low | -40~125 | 99 | 4.3 | 43.3 | TSSOP20 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74AHC245BQ-Q100 | 74AHC245BQ-Q100X (935300184115) |
Active | AHC245 |
DHVQFN20 (SOT764-1) |
SOT764-1 | SOT764-1_115 | |
74AHC245D-Q100 | 74AHC245D-Q100J (935300185118) |
Active | 74AHC245D |
SO20 (SOT163-1) |
SOT163-1 |
WAVE_BG-BD-1
|
SOT163-1_118 |
74AHC245PW-Q100 | 74AHC245PW-Q100J (935300186118) |
Active | AHC245 |
TSSOP20 (SOT360-1) |
SOT360-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT360-1_118 |
74AHCT245BQ-Q100 | 74AHCT245BQ-Q100X (935300202115) |
Active | AHCT245 |
DHVQFN20 (SOT764-1) |
SOT764-1 | SOT764-1_115 | |
74AHCT245D-Q100 | 74AHCT245D-Q100J (935300203118) |
Active | 74AHCT245D |
SO20 (SOT163-1) |
SOT163-1 |
WAVE_BG-BD-1
|
SOT163-1_118 |
74AHCT245PW-Q100 | 74AHCT245PW-Q100J (935300204118) |
Active | AHCT245 |
TSSOP20 (SOT360-1) |
SOT360-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT360-1_118 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74AHC245BQ-Q100 | 74AHC245BQ-Q100X | 74AHC245BQ-Q100 | ||
74AHC245D-Q100 | 74AHC245D-Q100J | 74AHC245D-Q100 | ||
74AHC245PW-Q100 | 74AHC245PW-Q100J | 74AHC245PW-Q100 | ||
74AHCT245BQ-Q100 | 74AHCT245BQ-Q100X | 74AHCT245BQ-Q100 | ||
74AHCT245D-Q100 | 74AHCT245D-Q100J | 74AHCT245D-Q100 | ||
74AHCT245PW-Q100 | 74AHCT245PW-Q100J | 74AHCT245PW-Q100 |
Documentation (15)
File name | Title | Type | Date |
---|---|---|---|
74AHC_AHCT245_Q100 | Octal bus transceiver; 3-state | Data sheet | 2023-09-21 |
SOT764-1 | 3D model for products with SOT764-1 package | Design support | 2019-10-03 |
SOT163-1 | 3D model for products with SOT163-1 package | Design support | 2020-01-22 |
SOT360-1 | 3D model for products with SOT360-1 package | Design support | 2020-01-22 |
ahc245 | ahc245 IBIS model | IBIS model | 2013-04-08 |
ahct245 | ahct245 IBIS model | IBIS model | 2013-04-08 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DHVQFN20_SOT764-1_mk | plastic, dual in-line compatible thermal enhanced very thin quad flat package; 20 terminals; 0.5 mm pitch; 2.5 mm x 4.5 mm x 0.85 mm body | Marcom graphics | 2017-01-28 |
TSSOP20_SOT360-1_mk | plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
SOT764-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 20 terminals; 0.5 mm pitch; 4.5 mm x 2.5 mm x 1 mm body | Package information | 2022-06-21 |
SOT163-1 | plastic, small outline package; 20 leads; 1.27 mm pitch; 12.8 mm x 7.5 mm x 2.65 mm body | Package information | 2024-11-15 |
SOT360-1 | plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.2 mm body | Package information | 2024-11-15 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT764-1 | 3D model for products with SOT764-1 package | Design support | 2019-10-03 |
SOT163-1 | 3D model for products with SOT163-1 package | Design support | 2020-01-22 |
SOT360-1 | 3D model for products with SOT360-1 package | Design support | 2020-01-22 |
ahc245 | ahc245 IBIS model | IBIS model | 2013-04-08 |
ahct245 | ahct245 IBIS model | IBIS model | 2013-04-08 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.