![](/.resources/nexperia-theme/images/no-image-series_nexperia.jpg)
74AHC2G125-Q100; 74AHCT2G125-Q100
Parametrics
Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Package name |
---|---|---|---|---|---|---|---|---|
74AHC2G125DC-Q100 | 2.0 - 5.5 | CMOS | ± 8 | 60 | 2 | low | -40~125 | VSSOP8 |
74AHC2G125DP-Q100 | 2.0 - 5.5 | CMOS | ± 8 | 60 | 2 | low | -40~125 | TSSOP8 |
74AHCT2G125DC-Q100 | 4.5 - 5.5 | TTL | ± 8 | 60 | 2 | low | -40~125 | VSSOP8 |
74AHCT2G125DP-Q100 | 4.5 - 5.5 | TTL | ± 8 | 60 | 2 | low | -40~125 | TSSOP8 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74AHC2G125DC-Q100 | 74AHC2G125DC-Q100H (935301502125) |
Active | A25 |
![]() VSSOP8 (SOT765-1) |
SOT765-1 | SOT765-1_125 | |
74AHC2G125DP-Q100 | 74AHC2G125DP-Q100H (935301503125) |
Active | A25 |
![]() TSSOP8 (SOT505-2) |
SOT505-2 | SOT505-2_125 | |
74AHCT2G125DC-Q100 | 74AHCT2G125DC-Q10H (935301504125) |
Active | C25 |
![]() VSSOP8 (SOT765-1) |
SOT765-1 | SOT765-1_125 | |
74AHCT2G125DP-Q100 | 74AHCT2G125DP-Q10H (935301505125) |
Active | C25 |
![]() TSSOP8 (SOT505-2) |
SOT505-2 | SOT505-2_125 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74AHC2G125DC-Q100 | 74AHC2G125DC-Q100H | 74AHC2G125DC-Q100 |
|
![]() |
74AHC2G125DP-Q100 | 74AHC2G125DP-Q100H | 74AHC2G125DP-Q100 |
|
![]() |
74AHCT2G125DC-Q100 | 74AHCT2G125DC-Q10H | 74AHCT2G125DC-Q100 |
|
![]() |
74AHCT2G125DP-Q100 | 74AHCT2G125DP-Q10H | 74AHCT2G125DP-Q100 |
|
![]() |
Documentation (11)
File name | Title | Type | Date |
---|---|---|---|
74AHC_AHCT2G125_Q100 | Dual buffer/line driver; 3-state | Data sheet | 2023-09-01 |
AN10161 | PicoGate Logic footprints | Application note | 2002-10-29 |
Nexperia_document_guide_MiniLogic_PicoGate_201901 | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 |
SOT765-1 | 3D model for products with SOT765-1 package | Design support | 2020-01-22 |
SOT505-2 | 3D model for products with SOT505-2 package | Design support | 2019-01-18 |
ahc2g125 | ahc2g125 IBIS model | IBIS model | 2013-04-08 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
VSSOP8_SOT765-1_mk | plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
SOT765-1 | plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body | Package information | 2022-06-03 |
SOT505-2 | plastic, thin shrink small outline package; 8 leads; 0.65 mm pitch; 3 mm x 3 mm x 1.1 mm body | Package information | 2022-06-03 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.