
74AHC30; 74AHCT30
Parametrics
Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|
74AHC30BQ | 2.0 - 5.5 | CMOS | ± 8 | 3.6 | 60 | 1 | low | -40~125 | 108 | 22.7 | 76 | DHVQFN14 |
74AHC30D | 2.0 - 5.5 | CMOS | ± 8 | 3.6 | 60 | 1 | low | -40~125 | 111 | 21.9 | 69 | SO14 |
74AHC30GU12 | 2.0 - 5.5 | CMOS | ± 8 | 3.6 | 60 | 1 | low | -40~125 | XQFN12 | |||
74AHC30PW | 2.0 - 5.5 | CMOS | ± 8 | 3.6 | 60 | 1 | low | -40~125 | 143 | 8.5 | 69 | TSSOP14 |
74AHCT30BQ | 4.5 - 5.5 | TTL | ± 8 | 3.3 | 60 | 1 | low | -40~125 | 108 | 22.7 | 76 | DHVQFN14 |
74AHCT30D | 4.5 - 5.5 | TTL | ± 8 | 3.3 | 60 | 1 | low | -40~125 | 111 | 21.9 | 69 | SO14 |
74AHCT30PW | 4.5 - 5.5 | TTL | ± 8 | 3.3 | 60 | 1 | low | -40~125 | 143 | 8.5 | 69 | TSSOP14 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74AHC30BQ | 74AHC30BQ,115 (935289764115) |
Active | AHC30 |
![]() DHVQFN14 (SOT762-1) |
SOT762-1 | SOT762-1_115 | |
74AHC30D | 74AHC30D,118 (935264186118) |
Active | 74AHC30D |
![]() SO14 (SOT108-1) |
SOT108-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
SOT108-1_118 |
74AHC30GU12 | 74AHC30GU12X (935306068115) |
Active |
![]() XQFN12 (SOT1174-1) |
SOT1174-1 | SOT1174-1_115 | ||
74AHC30PW | 74AHC30PW,118 (935264187118) |
Active | AHC30 |
![]() TSSOP14 (SOT402-1) |
SOT402-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT402-1_118 |
74AHCT30BQ | 74AHCT30BQ,115 (935289765115) |
Active | AHT30 |
![]() DHVQFN14 (SOT762-1) |
SOT762-1 | SOT762-1_115 | |
74AHCT30D | 74AHCT30D,118 (935264184118) |
Active | 74AHCT30D |
![]() SO14 (SOT108-1) |
SOT108-1 |
SO-SOJ-REFLOW
SO-SOJ-WAVE WAVE_BG-BD-1 |
SOT108-1_118 |
74AHCT30PW | 74AHCT30PW,118 (935264185118) |
Active | AHCT30 |
![]() TSSOP14 (SOT402-1) |
SOT402-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT402-1_118 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74AHC30BQ | 74AHC30BQ,115 | 74AHC30BQ |
|
![]() |
74AHC30D | 74AHC30D,118 | 74AHC30D |
|
![]() |
74AHC30GU12 | 74AHC30GU12X | 74AHC30GU12 |
|
![]() |
74AHC30PW | 74AHC30PW,118 | 74AHC30PW |
|
![]() |
74AHCT30BQ | 74AHCT30BQ,115 | 74AHCT30BQ |
|
![]() |
74AHCT30D | 74AHCT30D,118 | 74AHCT30D |
|
![]() |
74AHCT30PW | 74AHCT30PW,118 | 74AHCT30PW |
|
![]() |
Documentation (21)
File name | Title | Type | Date |
---|---|---|---|
74AHC_AHCT30 | 8-input NAND gate | Data sheet | 2024-03-07 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
mna490 | Block diagram: 74AHC30BQ, 74AHC30D, 74AHC30PW, 74AHCT30BQ, 74AHCT30D, 74AHCT30PW | Block diagram | 2009-11-03 |
SOT762-1 | 3D model for products with SOT762-1 package | Design support | 2019-10-03 |
SOT108-1 | 3D model for products with SOT108-1 package | Design support | 2020-01-22 |
SOT1174-1 | 3D model for products with SOT1174-1 package | Design support | 2021-01-28 |
SOT402-1 | 3D model for products with SOT402-1 package | Design support | 2023-02-02 |
ahc30 | 74AHC30 IBIS model | IBIS model | 2015-08-30 |
ahct30 | 74AHCT30 IBIS model | IBIS model | 2015-08-30 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DHVQFN14_SOT762-1_mk | plastic, dual in-line compatible thermal enhanced very thin quad flat package; no leads; 14 terminals; 0.5 mm pitch; 2.5 mm x 3 mm x 0.85 mm body | Marcom graphics | 2017-01-28 |
SO14_SOT108-1_mk | plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body | Marcom graphics | 2017-01-28 |
TSSOP14_SOT402-1_mk | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
SOT762-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 14 terminals; 0.5 mm pitch; 2.5 x 3 x 1 mm body | Package information | 2023-04-05 |
SOT108-1 | plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
SOT1174-1 | plastic, leadless extremely thin quad flat package; 12 terminals; 0.4 mm pitch; 2 mm x 1.7 mm x 0.5 mm body | Package information | 2024-04-11 |
SOT402-1 | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-07 |
SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT762-1 | 3D model for products with SOT762-1 package | Design support | 2019-10-03 |
SOT108-1 | 3D model for products with SOT108-1 package | Design support | 2020-01-22 |
SOT1174-1 | 3D model for products with SOT1174-1 package | Design support | 2021-01-28 |
SOT402-1 | 3D model for products with SOT402-1 package | Design support | 2023-02-02 |
ahc30 | 74AHC30 IBIS model | IBIS model | 2015-08-30 |
ahct30 | 74AHCT30 IBIS model | IBIS model | 2015-08-30 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.