
74ALVC16245; 74ALVCH16245
Parametrics
Type number | VCC(A) (V) | VCC(B) (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Nr of bits | fmax (MHz) | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|
74ALVC16245DGG | n.a. | n.a. | TTL | ± 24 | 1.9 | 16 | 150 | low | -40~85 | 82 | 35 | TSSOP48 |
74ALVCH16245DGG | n.a. | n.a. | TTL | ± 24 | 1.9 | 16 | 150 | low | -40~85 | 82 | 35 | TSSOP48 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74ALVC16245DGG | 74ALVC16245DGG,118 (935251810118) |
Active | ALVC16245 ALVC16245 Standard Procedure Standard Procedure |
![]() TSSOP48 (SOT362-1) |
SOT362-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT362-1_118 |
74ALVCH16245DGG | 74ALVCH16245DGG,11 (935210830118) |
Active | ALVCH16245 |
![]() TSSOP48 (SOT362-1) |
SOT362-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT362-1_118 |
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74ALVC16245DL | 74ALVC16245DL,112 (935187800112) |
Obsolete | no package information | ||||
74ALVC16245DL,118 (935187800118) |
Obsolete | ||||||
74ALVCH16245DL | 74ALVCH16245DL,118 (935260442118) |
Obsolete | ALVCH16245 |
![]() SSOP48 (SOT370-1) |
SOT370-1 |
SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE |
SOT370-1_118 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74ALVC16245DGG | 74ALVC16245DGG,118 | 74ALVC16245DGG |
|
![]() |
74ALVCH16245DGG | 74ALVCH16245DGG,11 | 74ALVCH16245DGG |
|
![]() |
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74ALVC16245DL | 74ALVC16245DL,112 | 74ALVC16245DL |
|
![]() |
74ALVC16245DL | 74ALVC16245DL,118 | 74ALVC16245DL |
|
![]() |
74ALVCH16245DL | 74ALVCH16245DL,118 | 74ALVCH16245DL |
|
![]() |
Documentation (12)
File name | Title | Type | Date |
---|---|---|---|
74ALVC_ALVCH16245 | 16-bit transceiver with direction pin; 3-state | Data sheet | 2024-06-26 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
001aaa789 | Block diagram: 74ALVC16245DGG, 74ALVC16245DL, 74ALVC164245BQ, 74ALVC164245DGG, 74ALVC164245DL, 74ALVCH16245DGG, 74ALVCH16245DL, 74LVT16245BBQ, 74LVT16245BDGG, 74LVT16245BDL, 74LVT16245BEV, 74LVTH16245BBQ, 74LVTH16245BDGG, 74LVTH16245BDL, 74LVTN16245BBQ, 74LVTN16245BDGG | Block diagram | 2009-11-04 |
SOT362-1 | 3D model for products with SOT362-1 package | Design support | 2020-01-22 |
alvc16245 | alvc16245 IBIS model | IBIS model | 2013-04-08 |
alvch16245 | alvch16245 IBIS model | IBIS model | 2013-04-08 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
TSSOP48_SOT362-1_mk | plastic, thin shrink small outline package; 48 leads; 0.5 mm pitch; 12.8 mm x 6.1 mm x 1.2 mm body | Marcom graphics | 2017-01-28 |
SOT362-1 | plastic thin shrink small outline package; 48 leads; body width 6.1 mm | Package information | 2024-01-05 |
SOT370-1 | plastic, shrink small outline package; 48 leads; 0.635 mm pitch; 15.9 mm x 7.5 mm x 2.8 mm body | Package information | 2020-04-21 |
SSOP-TSSOP-VSO-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT362-1 | 3D model for products with SOT362-1 package | Design support | 2020-01-22 |
alvc16245 | alvc16245 IBIS model | IBIS model | 2013-04-08 |
alvch16245 | alvch16245 IBIS model | IBIS model | 2013-04-08 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.