![](/.resources/nexperia-theme/images/no-image-series_nexperia.jpg)
74ALVCH162245
16-bit bus transceiver with direction pin and 30 Ohm termination resistor; 3-state
The 74ALVCH162245 is a 16-bit transceiver featuring non-inverting 3-state bus compatible outputs in both send and receive directions.
The 74ALVCH162245 features two output enable (nOE) inputs for easy cascading and two send/receive (nDIR) inputs for direction control. nOE controls the outputs so that the buses are effectively isolated. This device can be used as two 8-bit transceivers or one 16-bit transceiver.
The 74ALVCH162245 is designed with 30 Ω series resistors in both HIGH and LOW output states.
The 74ALVCH162245 has active bus hold circuitry which is provided to hold unused or floating data inputs at a valid logic level. This feature eliminates the need for external pull-up or pull-down resistors.
Features and benefits
Wide supply voltage range from 1.2 V to 3.6 V
CMOS low power consumption
MultiByte flow-through standard pin-out architecture
Low inductance multiple VCC and GND pins for minimum noise and ground bounce
Direct interface with TTL levels (2.7 V to 3.6 V)
Bus hold on all data inputs
Integrated 30 Ω termination resistor
Complies with JEDEC standards:
JESD8-5 (2.3 V to 2.7 V)
JESD8B/JESD36 (2.7 V to 3.6 V)
ESD protection:
HBM ANSI/ESDA/JEDEC JS-001 exceeds 2000 V
CDM JESD22-C101E exceeds 1000 V
Applications
Parametrics
Type number | VCC(A) (V) | VCC(B) (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Nr of bits | fmax (MHz) | Power dissipation considerations | Tamb (°C) | Package name |
---|---|---|---|---|---|---|---|---|---|---|
74ALVCH162245DGG | n.a. | n.a. | TTL | ± 12 | 2.4 | 16 | 150 | low | -40~85 | TSSOP48 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74ALVCH162245DGG | 74ALVCH162245DGG:1 (935210840118) |
Active | ALVCH162245 |
![]() TSSOP48 (SOT362-1) |
SOT362-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT362-1_118 |
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74ALVCH162245DL | 74ALVCH162245DL:11 (935187810112) |
Obsolete | ALVCH162245 Standard Procedure Standard Procedure |
![]() SSOP48 (SOT370-1) |
SOT370-1 |
SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE |
Not available |
74ALVCH162245DL,11 (935187810118) |
Obsolete | ALVCH162245 Standard Procedure Standard Procedure | SOT370-1_118 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74ALVCH162245DGG | 74ALVCH162245DGG:1 | 74ALVCH162245DGG |
|
![]() |
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74ALVCH162245DL | 74ALVCH162245DL:11 | 74ALVCH162245DL |
|
![]() |
74ALVCH162245DL | 74ALVCH162245DL,11 | 74ALVCH162245DL |
|
![]() |
Documentation (10)
File name | Title | Type | Date |
---|---|---|---|
74ALVCH162245 | 16-bit bus transceiver with direction pin and 30 Ohm termination resistor; 3-state | Data sheet | 2024-06-13 |
SOT362-1 | 3D model for products with SOT362-1 package | Design support | 2020-01-22 |
alvch162245 | alvch162245 IBIS model | IBIS model | 2013-04-08 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
TSSOP48_SOT362-1_mk | plastic, thin shrink small outline package; 48 leads; 0.5 mm pitch; 12.8 mm x 6.1 mm x 1.2 mm body | Marcom graphics | 2017-01-28 |
SOT362-1 | plastic thin shrink small outline package; 48 leads; body width 6.1 mm | Package information | 2024-01-05 |
SOT370-1 | plastic, shrink small outline package; 48 leads; 0.635 mm pitch; 15.9 mm x 7.5 mm x 2.8 mm body | Package information | 2020-04-21 |
SSOP-TSSOP-VSO-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT362-1 | 3D model for products with SOT362-1 package | Design support | 2020-01-22 |
alvch162245 | alvch162245 IBIS model | IBIS model | 2013-04-08 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.