![](/.resources/nexperia-theme/images/no-image-series_nexperia.jpg)
74AUP1G885
Low-power dual function gate
The 74AUP1G885 is a dual function gate. The output state of the outputs (1Y, 2Y) is determined by the inputs (A, B and C). The output 1Y provides the Boolean function: 1Y = A × C. The output 2Y provides the Boolean function: 2Y = A × B + A × C.
Schmitt-trigger action at all inputs makes the circuit tolerant of slower input rise and fall times.
This device ensures very low static and dynamic power consumption across the entire VCC range from 0.8 V to 3.6 V.
This device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.
Features and benefits
Wide supply voltage range from 0.8 V to 3.6 V
CMOS low power dissipation
High noise immunity
Low static power consumption; ICC = 0.9 µA (maximum)
Overvoltage tolerant inputs to 3.6 V
Low noise overshoot and undershoot < 10 % of VCC
IOFF circuitry provides partial Power-down mode operation
Latch-up performance exceeds 100 mA per JESD78 Class II
Complies with JEDEC standards:
JESD8-12 (0.8 V to 1.3 V)
JESD8-11 (0.9 V to 1.65 V)
JESD8-7 (1.2 V to 1.95 V)
JESD8-5 (1.8 V to 2.7 V)
JESD8-B (2.7 V to 3.6 V)
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 3A exceeds 5000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Multiple package options
Specified from -40 °C to +85 °C and -40 °C to +125 °C
Parametrics
Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Package name |
---|---|---|---|---|---|---|---|---|---|
74AUP1G885DC | 0.8 - 3.6 | CMOS | ± 1.9 | 7.6 | 70 | 1 | ultra low | -40~125 | VSSOP8 |
74AUP1G885GN | 0.8 - 3.6 | CMOS | ± 1.9 | 7.6 | 70 | 1 | ultra low | -40~125 | XSON8 |
74AUP1G885GS | 0.8 - 3.6 | CMOS | ± 1.9 | 7.6 | 70 | 1 | ultra low | -40~125 | XSON8 |
74AUP1G885GT | 0.8 - 3.6 | CMOS | ± 1.9 | 7.6 | 70 | 1 | ultra low | -40~125 | XSON8 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74AUP1G885DC | 74AUP1G885DC,125 (935280765125) |
Active | pS8 |
![]() VSSOP8 (SOT765-1) |
SOT765-1 | SOT765-1_125 | |
74AUP1G885GN | 74AUP1G885GN,115 (935292216115) |
Active | 58 |
![]() XSON8 (SOT1116) |
SOT1116 |
REFLOW_BG-BD-1
|
SOT1116_115 |
74AUP1G885GS | 74AUP1G885GS,115 (935292777115) |
Active | 58 |
![]() XSON8 (SOT1203) |
SOT1203 |
REFLOW_BG-BD-1
|
SOT1203_115 |
74AUP1G885GT | 74AUP1G885GT,115 (935280767115) |
Active | pS8 |
![]() XSON8 (SOT833-1) |
SOT833-1 | SOT833-1_115 |
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74AUP1G885GD | 74AUP1G885GD,125 (935288876125) |
Obsolete | pS8 Standard Procedure Standard Procedure |
![]() XSON8 (SOT996-2) |
SOT996-2 | SOT996-2_125 | |
74AUP1G885GF | 74AUP1G885GF,115 (935291472115) |
Withdrawn / End-of-life | 58 |
![]() XSON8 (SOT1089) |
SOT1089 |
REFLOW_BG-BD-1
|
SOT1089_115 |
74AUP1G885GM | 74AUP1G885GM,125 (935280766125) |
Obsolete | pS8 |
![]() XQFN8 (SOT902-2) |
SOT902-2 | SOT902-2_125 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74AUP1G885DC | 74AUP1G885DC,125 | 74AUP1G885DC |
|
![]() |
74AUP1G885GN | 74AUP1G885GN,115 | 74AUP1G885GN |
|
![]() |
74AUP1G885GS | 74AUP1G885GS,115 | 74AUP1G885GS |
|
![]() |
74AUP1G885GT | 74AUP1G885GT,115 | 74AUP1G885GT |
|
![]() |
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74AUP1G885GD | 74AUP1G885GD,125 | 74AUP1G885GD |
|
![]() |
74AUP1G885GF | 74AUP1G885GF,115 | 74AUP1G885GF |
|
![]() |
74AUP1G885GM | 74AUP1G885GM,125 | 74AUP1G885GM |
|
![]() |
Documentation (32)
File name | Title | Type | Date |
---|---|---|---|
74AUP1G885 | Low-power dual function gate | Data sheet | 2023-07-28 |
AN10161 | PicoGate Logic footprints | Application note | 2002-10-29 |
AN11052 | Pin FMEA for AUP family | Application note | 2019-01-09 |
001aah898 | Block diagram: 74AUP1G885DC, 74AUP1G885GD, 74AUP1G885GM, 74AUP1G885GT | Block diagram | 2009-11-04 |
Nexperia_document_guide_MiniLogic_PicoGate_201901 | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 |
Nexperia_document_guide_MiniLogic_MicroPak_201808 | MicroPak leadless logic portfolio guide | Brochure | 2018-09-03 |
SOT765-1 | 3D model for products with SOT765-1 package | Design support | 2020-01-22 |
SOT1089 | 3D model for products with SOT1089 package | Design support | 2019-10-07 |
SOT1116 | 3D model for products with SOT1116 package | Design support | 2023-02-02 |
SOT1203 | 3D model for products with SOT1203 package | Design support | 2023-02-02 |
SOT833-1 | 3D model for products with SOT833-1 package | Design support | 2021-01-28 |
aup1g885 | aup1g885 IBIS model | IBIS model | 2013-04-07 |
Nexperia_document_Logic_CombinationLogic_infocard_201710 | Combination logic solutions card | Leaflet | 2019-08-09 |
Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904 | Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904 | Leaflet | 2019-04-12 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
VSSOP8_SOT765-1_mk | plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
XSON8_SOT1089_mk | plastic, extremely thin small outline package; no leads; 8 terminals; 0.55 mm pitch; 1.35 mm x 1 mm x 0.5 mm body | Marcom graphics | 2017-01-28 |
XQFN8_SOT902-2_mk | plastic, extremely thin quad flat package; 8 terminals; 0.55 mm pitch; 1.6 mm x 1.6 mm x 0.5 mm body | Marcom graphics | 2017-01-28 |
XSON8_SOT1203_mk | plastic, leadless extremely thin small outline package; 8 terminals; 0.35 mm pitch; 1.35 mm x 1 mm x 0.35 mm body | Marcom graphics | 2019-02-04 |
SOT765-1 | plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body | Package information | 2022-06-03 |
SOT996-2 | plastic, leadless extremely thin small outline package; 8 terminals; 0.5 mm pitch; 3 mm x 2 mm x 0.5 mm body | Package information | 2020-04-21 |
SOT1089 | plastic, leadless extremely thin small outline package; 8 terminals; 0.35 mm pitch; 1.35 mm x 1 mm x 0.5 mm body | Package information | 2022-06-03 |
SOT902-2 | plastic, leadless extremely thin quad flat package; 8 terminals; 0.5 mm pitch; 1.6 mm x 1.6 mm x 0.5 mm body | Package information | 2020-04-21 |
SOT1116 | plastic, leadless extremely thin small outline package; 8 terminals; 0.3 mm pitch; 1.2 mm x 1 mm x 0.35 mm body | Package information | 2022-06-02 |
SOT1203 | plastic, leadless extremely thin small outline package; 8 terminals; 0.35 mm pitch; 1.35 mm x 1 mm x 0.35 mm body | Package information | 2022-06-03 |
SOT833-1 | plastic, leadless extremely thin small outline package; 8 terminals; 0.5 mm pitch; 1 mm x 1.95 mm x 0.5 mm body | Package information | 2022-06-03 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
MAR_SOT1089 | MAR_SOT1089 Topmark | Top marking | 2013-06-03 |
MAR_SOT1116 | MAR_SOT1116 Topmark | Top marking | 2013-06-03 |
MAR_SOT1203 | MAR_SOT1203 Topmark | Top marking | 2013-06-03 |
MAR_SOT833 | MAR_SOT833 Topmark | Top marking | 2013-06-03 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT765-1 | 3D model for products with SOT765-1 package | Design support | 2020-01-22 |
SOT1089 | 3D model for products with SOT1089 package | Design support | 2019-10-07 |
SOT1116 | 3D model for products with SOT1116 package | Design support | 2023-02-02 |
SOT1203 | 3D model for products with SOT1203 package | Design support | 2023-02-02 |
SOT833-1 | 3D model for products with SOT833-1 package | Design support | 2021-01-28 |
aup1g885 | aup1g885 IBIS model | IBIS model | 2013-04-07 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.