
74AUP2G57
Parametrics
Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|
74AUP2G57DP | 0.8 - 3.6 | CMOS | ± 1.9 | 8.7 | 70 | 2 | ultra low | -40~125 | 120 | 30 | TSSOP10 |
74AUP2G57GU | 0.8 - 3.6 | CMOS | ± 1.9 | 8.7 | 70 | 2 | ultra low | -40~125 | 142 | 48 | XQFN10 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74AUP2G57DP | 74AUP2G57DPJ (935304471118) |
Active | aC |
![]() TSSOP10 (SOT552-1) |
SOT552-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT552-1_118 |
74AUP2G57GU | 74AUP2G57GUX (935304474115) |
Active | aC |
![]() XQFN10 (SOT1160-1) |
SOT1160-1 | SOT1160-1_115 |
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74AUP2G57GF | 74AUP2G57GFX (935304472115) |
Withdrawn / End-of-life |
![]() XSON10 (SOT1081-2) |
SOT1081-2 | Not available |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74AUP2G57DP | 74AUP2G57DPJ | 74AUP2G57DP |
|
![]() |
74AUP2G57GU | 74AUP2G57GUX | 74AUP2G57GU |
|
![]() |
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74AUP2G57GF | 74AUP2G57GFX | 74AUP2G57GF |
|
![]() |
Documentation (15)
File name | Title | Type | Date |
---|---|---|---|
74AUP2G57 | Low-power dual PCB configurable multiple function gate | Data sheet | 2023-07-17 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
Nexperia_document_guide_MiniLogic_PicoGate_201901 | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 |
Nexperia_document_guide_MiniLogic_MicroPak_201808 | MicroPak leadless logic portfolio guide | Brochure | 2018-09-03 |
SOT552-1 | 3D model for products with SOT552-1 package | Design support | 2020-01-22 |
SOT1160-1 | 3D model for products with SOT1160-1 package | Design support | 2019-10-03 |
Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904 | Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904 | Leaflet | 2019-04-12 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
TSSOP10_SOT552_mk | plastic, thin shrink small outline package; 10 leads; 0.5 mm pitch; 3 mm x 3 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
XQFN10_SOT1160-1_mk | plastic, extremely thin quad flat package; no leads; 10 terminals; 0.4 mm pitch; 1.4 mm x 1.8 mm x 0.5 mm body | Marcom graphics | 2017-01-28 |
SOT552-1 | plastic, thin shrink small outline package; 10 leads; 0.5 mm pitch; 3 mm x 3 mm x 1.1 mm body | Package information | 2025-03-19 |
SOT1081-2 | plastic, leadless extremely thin small outline package; 10 terminals; 0.35 mm pitch; 1.7 mm x 1 mm x 0.5 mm body | Package information | 2020-04-21 |
SOT1160-1 | plastic, leadless extremely thin quad flat package; 10 terminals; 0.4 mm pitch; 1.4 mm x 1.8 mm x 0.5 mm body | Package information | 2022-06-07 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.