![](/.resources/nexperia-theme/images/no-image-series_nexperia.jpg)
74CBTLV1G125
Single bus switch
The 74CBTLV1G125 is a single high-speed line switch. The switch is disabled when the output enable (OE) input is high.
To ensure the high-impedance OFF-state during power-up or power-down, tie OE to the VCC through a pull-up resistor. The current-sinking capability of the driver determines the minimum value of the resistor.
Schmitt-trigger action at control inputs makes the circuit tolerant of slower input rise and fall times. This device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.
Features and benefits
Supply voltage range from 2.3 V to 3.6 V
Overvoltage tolerant control inputs to 3.6 V
High noise immunity
Complies with JEDEC standard:
JESD8-5 (2.3 V to 2.7 V)
JESD8C (2.7 V to 3.6 V)
5 Ω switch connection between two ports
Rail to rail switching on data I/O ports
CMOS low power consumption
Latch-up performance meets requirements of JESD78 Class I
IOFF circuitry provides partial Power-down mode operation
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Multiple package options
Specified from -40 °C to +85 °C and -40 °C to +125 °C
Parametrics
Type number | VCC (V) | VPASS (V) | Logic switching levels | RON (Ω) | f(-3dB) (MHz) | Nr of bits | tpd (ns) | Power dissipation considerations | Tamb (°C) | Package name |
---|---|---|---|---|---|---|---|---|---|---|
74CBTLV1G125GM | 2.3 - 3.6 | 3.3 | CMOS/LVTTL | 7 | 400 | 1 | 0.2 | very low | -40~125 | XSON6 |
74CBTLV1G125GN | 2.3 - 3.6 | 3.3 | CMOS/LVTTL | 7 | 400 | 1 | 0.2 | very low | -40~125 | XSON6 |
74CBTLV1G125GS | 2.3 - 3.6 | 3.3 | CMOS/LVTTL | 7 | 400 | 1 | 0.2 | very low | -40~125 | XSON6 |
74CBTLV1G125GV | 2.3 - 3.6 | 3.3 | CMOS/LVTTL | 7 | 400 | 1 | 0.2 | very low | -40~125 | TSOP5 |
74CBTLV1G125GW | 2.3 - 3.6 | 3.3 | CMOS/LVTTL | 7 | 400 | 1 | 0.2 | very low | -40~125 | TSSOP5 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74CBTLV1G125GM | 74CBTLV1G125GM,115 (935280317115) |
Active | bM |
![]() XSON6 (SOT886) |
SOT886 |
REFLOW_BG-BD-1
|
SOT886_115 |
74CBTLV1G125GN | 74CBTLV1G125GN,132 (935291767132) |
Active | bM |
![]() XSON6 (SOT1115) |
SOT1115 |
REFLOW_BG-BD-1
|
SOT1115_132 |
74CBTLV1G125GS | 74CBTLV1G125GS,132 (935292892132) |
Active | bM |
![]() XSON6 (SOT1202) |
SOT1202 |
REFLOW_BG-BD-1
|
SOT1202_132 |
74CBTLV1G125GV | 74CBTLV1G125GV,125 (935280318125) |
Active | b25 |
![]() TSOP5 (SOT753) |
SOT753 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT753_125 |
74CBTLV1G125GW | 74CBTLV1G125GW,125 (935280319125) |
Active | bM |
![]() TSSOP5 (SOT353-1) |
SOT353-1 |
WAVE_BG-BD-1
|
SOT353-1_125 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74CBTLV1G125GM | 74CBTLV1G125GM,115 | 74CBTLV1G125GM |
|
![]() |
74CBTLV1G125GN | 74CBTLV1G125GN,132 | 74CBTLV1G125GN |
|
![]() |
74CBTLV1G125GS | 74CBTLV1G125GS,132 | 74CBTLV1G125GS |
|
![]() |
74CBTLV1G125GV | 74CBTLV1G125GV,125 | 74CBTLV1G125GV |
|
![]() |
74CBTLV1G125GW | 74CBTLV1G125GW,125 | 74CBTLV1G125GW |
|
![]() |
Documentation (28)
File name | Title | Type | Date |
---|---|---|---|
74CBTLV1G125 | Single bus switch | Data sheet | 2024-06-24 |
AN10161 | PicoGate Logic footprints | Application note | 2002-10-29 |
001aad713 | Block diagram: 74CBTLV1G125GM, 74CBTLV1G125GV, 74CBTLV1G125GW | Block diagram | 2009-11-03 |
Nexperia_document_guide_MiniLogic_MicroPak_201808 | MicroPak leadless logic portfolio guide | Brochure | 2018-09-03 |
Nexperia_document_guide_MiniLogic_PicoGate_201901 | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 |
SOT886 | 3D model for products with SOT886 package | Design support | 2019-10-03 |
SOT1115 | 3D model for products with SOT1115 package | Design support | 2023-02-02 |
SOT1202 | 3D model for products with SOT1202 package | Design support | 2023-02-02 |
SOT753 | 3D model for products with SOT753 package | Design support | 2019-01-22 |
SOT353-1 | 3D model for products with SOT353-1 package | Design support | 2019-09-23 |
cbtlv1g125 | CBTLV1G125 IBIS model | IBIS model | 2022-01-14 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DFN1410-6_SOT886_mk | plastic, extremely thin small outline package; no leads; 6 terminals; 0.6 mm pitch; 1 mm x 1.45 mm x 0.5 mm body | Marcom graphics | 2017-01-28 |
XSON6_SOT886_mk | plastic, extremely thin small outline package; no leads; 6 terminals; 0.6 mm pitch; 1 mm x 1.45 mm x 0.5 mm body | Marcom graphics | 2017-01-28 |
XSON6_SOT1115_mk | plastic, extremely thin small outline package; 6 terminals; 0.55 mm pitch; 0.9 mm x 1 mm x 0.35 mm body | Marcom graphics | 2017-01-28 |
TSSOP5_SOT353-1_mk | plastic, thin shrink small outline package; 5 leads; 0.65 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Marcom graphics | 2018-07-25 |
SOT886 | plastic, leadless extremely thin small outline package; 6 terminals; 0.5 mm pitch; 1 mm x 1.45 mm x 0.5 mm body | Package information | 2022-06-01 |
SOT1115 | plastic, leadless extremely thin small outline package; 6 terminals; 0.3 mm pitch; 0.9 mm x 1 mm x 0.35 mm body | Package information | 2022-05-27 |
SOT1202 | plastic, leadless extremely thin small outline package; 6 terminals; 0.35 mm pitch; 1 mm x 1mm x 0.35 mm body | Package information | 2022-06-01 |
SOT753 | plastic, surface-mounted package; 5 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm body | Package information | 2022-05-31 |
SOT353-1 | plastic thin shrink small outline package; 5 leads; body width 1.25 mm | Package information | 2022-11-15 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
MAR_SOT886 | MAR_SOT886 Topmark | Top marking | 2013-06-03 |
MAR_SOT1115 | MAR_SOT1115 Topmark | Top marking | 2013-06-03 |
MAR_SOT1202 | MAR_SOT1202 Topmark | Top marking | 2013-06-03 |
MAR_SOT753 | MAR_SOT753 Topmark | Top marking | 2013-06-03 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT886 | 3D model for products with SOT886 package | Design support | 2019-10-03 |
SOT1115 | 3D model for products with SOT1115 package | Design support | 2023-02-02 |
SOT1202 | 3D model for products with SOT1202 package | Design support | 2023-02-02 |
SOT753 | 3D model for products with SOT753 package | Design support | 2019-01-22 |
SOT353-1 | 3D model for products with SOT353-1 package | Design support | 2019-09-23 |
cbtlv1g125 | CBTLV1G125 IBIS model | IBIS model | 2022-01-14 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.