×

SOT1202

SOT1202

plastic, leadless extremely thin small outline package; 6 terminals; 0.35 mm pitch; 1 mm x 1mm x 0.35 mm body

Package information

Package information Package name Package description Reference Date
SOT1202 XSON6 plastic, leadless extremely thin small outline package; 6 terminals; 0.35 mm pitch; 1 mm x 1mm x 0.35 mm body 2010-04-06

Related documents

File name Title Type Date
Nexperia_document_guide_MiniLogic_MicroPak_201808 MicroPak leadless logic portfolio guide Brochure 2018-09-03
SOT1202 3D model for products with SOT1202 package Design support 2023-02-02
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOT1202 plastic, leadless extremely thin small outline package; 6 terminals; 0.35 mm pitch; 1 mm x 1mm x 0.35 mm body Package information 2022-06-01
SOT1202_132 XSON6; Reel pack for SMD, 7''; Q3/T4 product orientation Packing information 2020-04-21
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
MAR_SOT1202 MAR_SOT1202 Topmark Top marking 2013-06-03

Products in this package

Analog & Logic ICs

Type number Description Quick access
74AUP1G32GS Low-power 2-input OR-gate
74AUP1G02GS Low-power 2-input NOR gate
74LVC1G175GS Single D-type flip-flop with reset; positive-edge trigger
74AUP1G0832GS Low-power 3-input AND-OR gate
74LVC1T45GS Dual supply translating transceiver; 3-state
74AUP1G374GS Low-power D-type flip-flop; positive-edge trigger; 3-state
74AUP1G332GS Low-power 3-input OR-gate
74LVC1G79GS Single D-type flip-flop; positive-edge trigger
74AUP1G14GS Low-power Schmitt trigger inverter
74LVC1G04GS Single inverter
74LVCH1T45GS Dual supply translating transceiver; 3-state
74AUP1Z04GS Low-power X-tal driver with enable and internal resistor
74AUP1G240GS Low-power inverting buffer/line driver; 3-state
74AUP2G34GS Low-power dual buffer
74LVC1G11GS Single 3-input AND gate
74AUP1G19GS Low-power 1-of-2 decoder/demultiplexer
74LVC2G07GS Buffers with open-drain outputs
74AUP1GU04GS Low-power unbuffered inverter
74AUP1G34GS Low-power buffer
74LVC1G32GS Single 2-input OR gate
XS3A1T5157GS Low-ohmic single-pole double-throw analog switch
74AUP1T58GS Low-power configurable gate with voltage-level translator
74LVC1G157GS Single 2-input multiplexer
74AUP2G04GS Low-power dual inverter
74LVC1G08GS Single 2-input AND gate
74AUP1G11GS Low-power 3-input AND gate
74LVC1G66GS Bilateral switch
74LVC2G17GS Dual non-inverting Schmitt trigger with 5 V tolerant input
74LVC1G07GS-Q100 Buffer with open-drain output
74AUP1G126GS Low-power buffer/line driver; 3-state
74AVC1T45GS-Q100 Dual-supply voltage level translator/transceiver; 3-state
74AUP1G80GS Low-power D-type flip-flop; positive-edge trigger
74AUP1G38GS Low-power 2-input NAND gate (open drain)
74LVC1G98GS Low-power configurable multiple function gate
74AUP1T98GS Low-power configurable gate with voltage-level translator
74LVC1G19GS 1-of-2 decoder/demultiplexer
74AUP1T34GS Low-power dual supply translating buffer
74AUP1T97GS Low-power configurable gate with voltage-level translator
74AUP2G3404GS Low-power buffer and inverter
74LVC1G384GS Bilateral switch
74LVC1GU04GS Unbuffered inverter
74AUP2G0604GS Low-power inverting buffer with open-drain and inverter
74LVC2G04GS-Q100 Dual inverter
74LVC2G34GS Dual buffer gate
74LVC1G125GS Bus buffer/line driver; 3-state
74AUP1G3208GS Low-power 3-input OR-AND gate
74AUP1G373GS Low-power D-type transparent latch; 3-state
74AUP1G06GS Low-power inverter with open-drain output
74AUP1Z125GS Low-power X-tal driver with enable and internal resistor; 3-state
XS3A1T3157GS Low-ohmic single-pole double-throw analog switch
NXB0101GS Dual supply translating transceiver; auto direction sensing; 3-state
74AUP1G86GS Low-power 2-input EXCLUSIVE-OR gate
74AUP2G06GS Low-power dual inverter with open-drain output
74AUP1G132GS Low-power 2-input NAND Schmitt trigger
74AUP1G386GS Low-power 3-input EXCLUSIVE-OR gate
74AUP1G125GS-Q100 Low-power buffer/line driver; 3-state
74LVC2GU04GS Dual unbuffered inverter
74AUP1G17GS Low-power Schmitt trigger
74LVC1G86GS 2-input EXCLUSIVE-OR gate
74AUP1G58GS Low-power configurable multiple function gate
74AUP1G04GS Low-power inverter
74AUP1G08GS Low-power 2-input AND gate
74LVC1G17GS Single Schmitt trigger buffer
74LVC2G06GS Inverters with open-drain outputs
74AUP1T45GS Low-power dual supply translating transceiver; 3-state
74AUP1G07GS Low-power buffer with open-drain output
74LVC2G04GS Dual inverter
74LVC1G34GS Single buffer
74LVC1G00GS Single 2-input NAND gate
74AUP1T57GS Low-power configurable gate with voltage-level translator
74AVCH1T45GS Dual-supply voltage level translator/transceiver; 3-state
74LVC1G240GS Single inverting buffer/line driver; 3-state
74LVC1G97GS Low-power configurable multiple function gate
74AUP1G125GS Low-power buffer/line driver; 3-state
74AUP2G14GS Low-power dual Schmitt trigger inverter
AXP1T34GS Dual supply translating buffer
74AUP1G09GS Low-power 2-input AND gate with open-drain
74LVC1G332GS Single 3-input OR gate
74AUP1G57GS Low-power configurable multiple function gate
74LVC1G07GS Buffer with open-drain output
74CBTLV1G125GS Single bus switch
74LVC1G14GS Single Schmitt-trigger inverter
74AUP1G00GS Low-power 2-input NAND gate
74LVC1G38GS 2-input NAND gate; open drain
NXB0101GS-Q100 Dual supply translating transceiver; auto direction sensing; 3-state
74AUP1G98GS Low-power configurable multiple function gate
74LVC1G10GS Single 3-input NAND gate
74AVC1T45GS Dual-supply voltage level translator/transceiver; 3-state
74AUP1G157GS Low-power 2-input multiplexer
74AUP1G18GS Low-power 1-of-2 demultiplexer with 3-state deselected output
74LVC1G126GS Bus buffer/line driver; 3-state
74LVC1G3157GS 10 Ω single-pole double-throw analog switch
74LVC2G14GS Dual inverting Schmitt trigger with 5 V tolerant input
74AUP1G158GS Low-power 2-input multiplexer; inverting
74AUP2G3407GS Low-power single buffer; single buffer with open-drain
74AUP2GU04GS Low-power dual unbuffered inverter
74AUP1G97GS Low-power configurable multiple function gate
74AUP2G07GS Low-power dual buffer with open-drain output
74LVC1G58GS Low-power configurable multiple function gate
74AUP2G17GS Low-power dual Schmitt trigger
NXS0101GS Dual supply translating transceiver; open drain; auto direction sensing
74LVC1G57GS Low-power configurable multiple function gate
74LVC1G80GS Single D-type flip-flop; positive-edge trigger
74AUP1G175GS Low-power D-type flip-flop with reset; positive-edge trigger
74AUP1G79GS Low-power D-type flip-flop; positive-edge trigger
74LVC1G02GS Single 2-input NOR gate
74LVC1G06GS Inverter with open-drain output
74LVC1G27GS Single 3-input NOR gate

Automotive qualified products (AEC-Q100/Q101)

Type number Description Quick access
74LVC1G07GS-Q100 Buffer with open-drain output
74AVC1T45GS-Q100 Dual-supply voltage level translator/transceiver; 3-state
74LVC2G04GS-Q100 Dual inverter
74AUP1G125GS-Q100 Low-power buffer/line driver; 3-state
NXB0101GS-Q100 Dual supply translating transceiver; auto direction sensing; 3-state