![](/.resources/nexperia-theme/images/no-image-series_nexperia.jpg)
74CBTLV3244
8-bit bus switch with 4-bit output enables
The 74CBTLV3244 is a dual 4-pole, single-throw bus switch. The device features two output enable inputs (nOE) that each control four switch channels. The switches are disabled when the associated nOE input is HIGH. Schmitt trigger action at control inputs makes the circuit tolerant of slower input rise and fall times. This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.
Features and benefits
Supply voltage range from 2.3 V to 3.6 V
High noise immunity
Complies with JEDEC standard:
JESD8-5 (2.3 V to 2.7 V)
JESD8-B/JESD36 (2.7 V to 3.6 V)
5 Ω switch connection between two ports
Rail to rail switching on data I/O ports
CMOS low power consumption
Latch-up performance exceeds 250 mA per JESD78B Class I level A
IOFF circuitry provides partial Power-down mode operation
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Specified from -40 °C to +85 °C and -40 °C to +125 °C
Parametrics
Type number | VCC (V) | VPASS (V) | Logic switching levels | RON (Ω) | f(-3dB) (MHz) | Nr of bits | tpd (ns) | Power dissipation considerations | Tamb (°C) | Package name |
---|---|---|---|---|---|---|---|---|---|---|
74CBTLV3244BQ | 2.3 - 3.6 | 3.3 | CMOS/LVTTL | 7 | 400 | 8 | 0.2 | very low | -40~125 | DHVQFN20 |
74CBTLV3244PW | 2.3 - 3.6 | 3.3 | CMOS/LVTTL | 7 | 400 | 8 | 0.2 | very low | -40~125 | TSSOP20 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74CBTLV3244BQ | 74CBTLV3244BQ,115 (935293819115) |
Active | BTLV3244 |
![]() DHVQFN20 (SOT764-1) |
SOT764-1 | SOT764-1_115 | |
74CBTLV3244PW | 74CBTLV3244PW,118 (935293821118) |
Active | TLV3244 |
![]() TSSOP20 (SOT360-1) |
SOT360-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT360-1_118 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74CBTLV3244BQ | 74CBTLV3244BQ,115 | 74CBTLV3244BQ |
|
![]() |
74CBTLV3244PW | 74CBTLV3244PW,118 | 74CBTLV3244PW |
|
![]() |
Documentation (11)
File name | Title | Type | Date |
---|---|---|---|
74CBTLV3244 | 8-bit bus switch with 4-bit output enables | Data sheet | 2024-06-24 |
SOT764-1 | 3D model for products with SOT764-1 package | Design support | 2019-10-03 |
SOT360-1 | 3D model for products with SOT360-1 package | Design support | 2020-01-22 |
cbtlv3244 | 74CBTLV3244 IBIS model | IBIS model | 2013-11-11 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DHVQFN20_SOT764-1_mk | plastic, dual in-line compatible thermal enhanced very thin quad flat package; 20 terminals; 0.5 mm pitch; 2.5 mm x 4.5 mm x 0.85 mm body | Marcom graphics | 2017-01-28 |
TSSOP20_SOT360-1_mk | plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
SOT764-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 20 terminals; 0.5 mm pitch; 4.5 mm x 2.5 mm x 1 mm body | Package information | 2022-06-21 |
SOT360-1 | plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm body | Package information | 2022-06-21 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.