
74HC244; 74HCT244
Parametrics
Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|
74HC244BQ | 2.0 - 6.0 | CMOS | ± 7.8 | 36 | 8 | low | -40~125 | 78 | 50 | DHVQFN20 |
74HC244D | 2.0 - 6.0 | CMOS | ± 7.8 | 36 | 8 | low | -40~125 | 85 | 61 | SO20 |
74HC244PW | 2.0 - 6.0 | CMOS | ± 7.8 | 36 | 8 | low | -40~125 | 100 | 44.9 | TSSOP20 |
74HCT244BQ | 4.5 - 5.5 | TTL | ± 6 | 36 | 8 | low | -40~125 | 78 | 50 | DHVQFN20 |
74HCT244D | 4.5 - 5.5 | TTL | ± 6 | 36 | 8 | low | -40~125 | 85 | 61 | SO20 |
74HCT244PW | 4.5 - 5.5 | TTL | ± 6 | 36 | 8 | low | -40~125 | 100 | 44.9 | TSSOP20 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74HC244BQ | 74HC244BQ,115 (935273678115) |
Active | HC244 |
![]() DHVQFN20 (SOT764-1) |
SOT764-1 | SOT764-1_115 | |
74HC244D | 74HC244D,653 (933713420653) |
Active | 74HC244D |
![]() SO20 (SOT163-1) |
SOT163-1 |
WAVE_BG-BD-1
|
Not available |
74HC244PW | 74HC244PW,118 (935174640118) |
Active | HC244 |
![]() TSSOP20 (SOT360-1) |
SOT360-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT360-1_118 |
74HCT244BQ | 74HCT244BQ,115 (935273729115) |
Active | HCT244 |
![]() DHVQFN20 (SOT764-1) |
SOT764-1 | SOT764-1_115 | |
74HCT244D | 74HCT244D,653 (933713430653) |
Active | 74HCT244D |
![]() SO20 (SOT163-1) |
SOT163-1 |
WAVE_BG-BD-1
|
Not available |
74HCT244PW | 74HCT244PW,118 (935165220118) |
Active | HCT244 |
![]() TSSOP20 (SOT360-1) |
SOT360-1 |
SSOP-TSSOP-VSO-WAVE
|
SOT360-1_118 |
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74HC244D | 74HC244D,652 (933713420652) |
Withdrawn / End-of-life | 74HC244D |
![]() SO20 (SOT163-1) |
SOT163-1 |
WAVE_BG-BD-1
|
Not available |
74HC244DB | 74HC244DB,112 (935166890112) |
Obsolete | no package information | ||||
74HC244DB,118 (935166890118) |
Obsolete | ||||||
74HC244PW | 74HC244PW,112 (935174640112) |
Withdrawn / End-of-life | HC244 |
![]() TSSOP20 (SOT360-1) |
SOT360-1 |
SSOP-TSSOP-VSO-WAVE
|
Not available |
74HCT244D | 74HCT244D,652 (933713430652) |
Withdrawn / End-of-life | 74HCT244D |
![]() SO20 (SOT163-1) |
SOT163-1 |
WAVE_BG-BD-1
|
Not available |
74HCT244DB | 74HCT244DB,112 (935166880112) |
Obsolete | HCT244 |
![]() SSOP20 (SOT339-1) |
SOT339-1 |
SSOP-TSSOP-VSO-WAVE
|
Not available |
74HCT244DB,118 (935166880118) |
Obsolete | HCT244 | SOT339-1_118 | ||||
74HCT244PW | 74HCT244PW,112 (935165220112) |
Withdrawn / End-of-life | HCT244 |
![]() TSSOP20 (SOT360-1) |
SOT360-1 |
SSOP-TSSOP-VSO-WAVE
|
Not available |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74HC244BQ | 74HC244BQ,115 | 74HC244BQ |
|
![]() |
74HC244D | 74HC244D,653 | 74HC244D |
|
![]() |
74HC244PW | 74HC244PW,118 | 74HC244PW |
|
![]() |
74HCT244BQ | 74HCT244BQ,115 | 74HCT244BQ |
|
![]() |
74HCT244D | 74HCT244D,653 | 74HCT244D |
|
![]() |
74HCT244PW | 74HCT244PW,118 | 74HCT244PW |
|
![]() |
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74HC244D | 74HC244D,652 | 74HC244D |
|
![]() |
74HC244DB | 74HC244DB,112 | 74HC244DB |
|
![]() |
74HC244DB | 74HC244DB,118 | 74HC244DB |
|
![]() |
74HC244PW | 74HC244PW,112 | 74HC244PW |
|
![]() |
74HCT244D | 74HCT244D,652 | 74HCT244D |
|
![]() |
74HCT244DB | 74HCT244DB,112 | 74HCT244DB |
|
![]() |
74HCT244DB | 74HCT244DB,118 | 74HCT244DB |
|
![]() |
74HCT244PW | 74HCT244PW,112 | 74HCT244PW |
|
![]() |
Documentation (21)
File name | Title | Type | Date |
---|---|---|---|
74HC_HCT244 | Octal buffer/line driver; 3-state | Data sheet | 2024-08-05 |
AN11044 | Pin FMEA 74HC/74HCT family | Application note | 2019-01-09 |
AN263 | Power considerations when using CMOS and BiCMOS logic devices | Application note | 2023-02-07 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
mna874 | Block diagram: 74AHC244BQ, 74AHC244D, 74AHC244PW, 74AHCT244BQ, 74AHCT244D, 74AHCT244PW, 74HC244BQ, 74HC244D, 74HC244DB, 74HC244N, 74HC244PW, 74HCT244BQ, 74HCT244D, 74HCT244DB, 74HCT244N, 74HCT244PW | Block diagram | 2009-11-04 |
mna875 | Block diagram: 74ABT2244D, 74ABT2244DB, 74ABT2244N, 74ABT2244PW, 74ABT244D, 74ABT244DB, 74ABT244N, 74ABT244PW, 74LVC244ABQ, 74LVC244ABX, 74LVC244AD, 74LVC244ADB, 74LVC244APW, 74LVCH244ABQ, 74LVCH244ABX, 74LVCH244AD, 74LVCH244ADB, 74LVCH244APW, 74LVCH245ABX, 74HC244BQ, 74HC244D, 74HC244DB, 74HC244N, 74HC244PW, 74HCT244BQ, 74HCT244D, 74HCT244DB, 74HCT244N, 74HCT244PW | Block diagram | 2009-11-03 |
SOT764-1 | 3D model for products with SOT764-1 package | Design support | 2019-10-03 |
SOT163-1 | 3D model for products with SOT163-1 package | Design support | 2020-01-22 |
SOT360-1 | 3D model for products with SOT360-1 package | Design support | 2020-01-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DHVQFN20_SOT764-1_mk | plastic, dual in-line compatible thermal enhanced very thin quad flat package; 20 terminals; 0.5 mm pitch; 2.5 mm x 4.5 mm x 0.85 mm body | Marcom graphics | 2017-01-28 |
TSSOP20_SOT360-1_mk | plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
D12_PC_sch_ver2_0 | D12_PC_sch_ver2_0 | Other type | 2023-09-12 |
SOT764-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 20 terminals; 0.5 mm pitch; 4.5 mm x 2.5 mm x 1 mm body | Package information | 2022-06-21 |
SOT163-1 | plastic, small outline package; 20 leads; 1.27 mm pitch; 12.8 mm x 7.5 mm x 2.65 mm body | Package information | 2024-11-15 |
SOT360-1 | plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.2 mm body | Package information | 2024-11-15 |
SOT339-1 | plastic, shrink small outline package; 20 leads; 0.65 mm pitch; 7.2 mm x 5.3 mm x 2 mm body | Package information | 2020-04-21 |
hc | HC/HCT Spice model | SPICE model | 2022-02-17 |
HCT_USER_GUIDE | HC/T User Guide | User manual | 1997-10-31 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT764-1 | 3D model for products with SOT764-1 package | Design support | 2019-10-03 |
SOT163-1 | 3D model for products with SOT163-1 package | Design support | 2020-01-22 |
SOT360-1 | 3D model for products with SOT360-1 package | Design support | 2020-01-22 |
hc | HC/HCT Spice model | SPICE model | 2022-02-17 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.