![](/.resources/nexperia-theme/images/no-image-series_nexperia.jpg)
74HC2G00; 74HCT2G00
Dual 2-input NAND gate
The 74HC2G00; 74HCT2G00 is a dual 2-input NAND gate. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VCC.
Features and benefits
Wide supply voltage range from 2.0 V to 6.0 V
CMOS low power dissipation
Input levels:
For 74HC2G00: CMOS level
For 74HCT2G00: TTL level
Symmetrical output impedance
High noise immunity
Balanced propagation delays
Latch-up performance exceeds 100 mA per JESD 78 Class II Level B
Complies with JEDEC standards:
JESD8C (2.7 V to 3.6 V)
JESD7A (2.0 V to 6.0 V)
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Specified from -40 °C to +85 °C and -40 °C to +125 °C
Parametrics
Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Package name |
---|---|---|---|---|---|---|---|---|---|
74HC2G00DC | 2.0 - 6.0 | CMOS | ± 5.2 | 9.0 | 36 | 2 | low | -40~125 | VSSOP8 |
74HC2G00DP | 2.0 - 6.0 | CMOS | ± 5.2 | 9.0 | 36 | 2 | low | -40~125 | TSSOP8 |
74HCT2G00DC | 4.5 - 5.5 | TTL | ± 4 | 12 | 36 | 2 | low | -40~125 | VSSOP8 |
74HCT2G00DP | 4.5 - 5.5 | TTL | ± 4 | 12 | 36 | 2 | low | -40~125 | TSSOP8 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74HC2G00DC | 74HC2G00DC,125 (935274812125) |
Active | H00 |
![]() VSSOP8 (SOT765-1) |
SOT765-1 | SOT765-1_125 | |
74HC2G00DP | 74HC2G00DP,125 (935270082125) |
Active | H00 |
![]() TSSOP8 (SOT505-2) |
SOT505-2 | SOT505-2_125 | |
74HCT2G00DC | 74HCT2G00DC,125 (935274813125) |
Active | T00 |
![]() VSSOP8 (SOT765-1) |
SOT765-1 | SOT765-1_125 | |
74HCT2G00DP | 74HCT2G00DP,125 (935271850125) |
Active | T00 |
![]() TSSOP8 (SOT505-2) |
SOT505-2 | SOT505-2_125 |
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74HC2G00GD | 74HC2G00GD,125 (935286846125) |
Obsolete | H00 Standard Procedure Standard Procedure |
![]() XSON8 (SOT996-2) |
SOT996-2 | SOT996-2_125 | |
74HCT2G00GD | 74HCT2G00GD,125 (935286847125) |
Obsolete | T00 Standard Procedure Standard Procedure |
![]() XSON8 (SOT996-2) |
SOT996-2 | SOT996-2_125 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74HC2G00DC | 74HC2G00DC,125 | 74HC2G00DC |
|
![]() |
74HC2G00DP | 74HC2G00DP,125 | 74HC2G00DP |
|
![]() |
74HCT2G00DC | 74HCT2G00DC,125 | 74HCT2G00DC |
|
![]() |
74HCT2G00DP | 74HCT2G00DP,125 | 74HCT2G00DP |
|
![]() |
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74HC2G00GD | 74HC2G00GD,125 | 74HC2G00GD |
|
![]() |
74HCT2G00GD | 74HCT2G00GD,125 | 74HCT2G00GD |
|
![]() |
Documentation (12)
File name | Title | Type | Date |
---|---|---|---|
74HC_HCT2G00 | Dual 2-input NAND gate | Data sheet | 2023-12-01 |
AN10161 | PicoGate Logic footprints | Application note | 2002-10-29 |
AN11044 | Pin FMEA 74HC/74HCT family | Application note | 2019-01-09 |
mna099 | Block diagram: 74AHC2G00DC, 74AHC2G00DP, 74AHC2G00GD, 74AHCT2G00DC, 74AHCT2G00DP, 74AHCT2G00GD, 74AUP1G00GM, 74AUP1G00GW, 74AUP2G00DC, 74AUP2G00GD, 74AUP2G00GM, 74AUP2G00GT, 74HC2G00DC, 74HC2G00DP, 74HC2G00GD, 74HCT2G00DC, 74HCT2G00DP, 74HCT2G00GD | Block diagram | 2009-11-04 |
Nexperia_document_guide_MiniLogic_PicoGate_201901 | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 |
SOT765-1 | 3D model for products with SOT765-1 package | Design support | 2020-01-22 |
SOT505-2 | 3D model for products with SOT505-2 package | Design support | 2019-01-18 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
VSSOP8_SOT765-1_mk | plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
SOT765-1 | plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body | Package information | 2022-06-03 |
SOT505-2 | plastic, thin shrink small outline package; 8 leads; 0.65 mm pitch; 3 mm x 3 mm x 1.1 mm body | Package information | 2022-06-03 |
SOT996-2 | plastic, leadless extremely thin small outline package; 8 terminals; 0.5 mm pitch; 3 mm x 2 mm x 0.5 mm body | Package information | 2020-04-21 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.