![](/.resources/nexperia-theme/images/no-image-series_nexperia.jpg)
74HC2G125-Q100; 74HCT2G125-Q100
Dual buffer/line driver; 3-state
The 74HC2G125-Q100; 74HC2G125-Q100 are dual buffer/line drivers with 3-state outputs controlled by the output enable inputs (nOE). Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VCC.
This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.
Features and benefits
Automotive product qualification in accordance with AEC-Q100 (Grade 1)
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
Wide supply voltage range from 2.0 V to 6.0 V
Input levels:
For 74HC2G125-Q100: CMOS level
For 74HCT2G125-Q100: TTL level
CMOS low power dissipation
High noise immunity
Latch-up performance exceeds 100 mA per JESD 78 Class II Level B
Complies with JEDEC standard: JESD7A (4.5 V to 5.5 V)
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Parametrics
Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Package name |
---|---|---|---|---|---|---|---|---|
74HC2G125DC-Q100 | 2.0 - 6.0 | CMOS | ± 5.2 | 36 | 2 | low | -40~125 | VSSOP8 |
74HC2G125DP-Q100 | 2.0 - 6.0 | CMOS | ± 5.2 | 36 | 2 | low | -40~125 | TSSOP8 |
74HCT2G125DC-Q100 | 4.5 - 5.5 | TTL | ± 4 | 36 | 2 | low | -40~125 | VSSOP8 |
74HCT2G125DP-Q100 | 4.5 - 5.5 | TTL | ± 4 | 36 | 2 | low | -40~125 | TSSOP8 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74HC2G125DC-Q100 | 74HC2G125DC-Q100H (935300073125) |
Active | H25 |
![]() VSSOP8 (SOT765-1) |
SOT765-1 | SOT765-1_125 | |
74HC2G125DP-Q100 | 74HC2G125DP-Q100H (935300074125) |
Active | H25 |
![]() TSSOP8 (SOT505-2) |
SOT505-2 | SOT505-2_125 | |
74HCT2G125DC-Q100 | 74HCT2G125DC-Q100H (935300075125) |
Active | T25 |
![]() VSSOP8 (SOT765-1) |
SOT765-1 | SOT765-1_125 | |
74HCT2G125DP-Q100 | 74HCT2G125DP-Q100H (935300076125) |
Active | T25 |
![]() TSSOP8 (SOT505-2) |
SOT505-2 | SOT505-2_125 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74HC2G125DC-Q100 | 74HC2G125DC-Q100H | 74HC2G125DC-Q100 |
|
![]() |
74HC2G125DP-Q100 | 74HC2G125DP-Q100H | 74HC2G125DP-Q100 |
|
![]() |
74HCT2G125DC-Q100 | 74HCT2G125DC-Q100H | 74HCT2G125DC-Q100 |
|
![]() |
74HCT2G125DP-Q100 | 74HCT2G125DP-Q100H | 74HCT2G125DP-Q100 |
|
![]() |
Documentation (15)
File name | Title | Type | Date |
---|---|---|---|
74HC_HCT2G125_Q100 | Dual buffer/line driver; 3-state | Data sheet | 2023-11-16 |
AN10161 | PicoGate Logic footprints | Application note | 2002-10-29 |
AN11044 | Pin FMEA 74HC/74HCT family | Application note | 2019-01-09 |
Nexperia_document_guide_MiniLogic_PicoGate_201901 | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 |
SOT765-1 | 3D model for products with SOT765-1 package | Design support | 2020-01-22 |
SOT505-2 | 3D model for products with SOT505-2 package | Design support | 2019-01-18 |
74hc2g125dp | 74hc2g125dp IBIS model | IBIS model | 2013-04-08 |
74hc2g125gd | 74hc2g125gd IBIS model | IBIS model | 2013-04-08 |
74hct2g125dp | 74hct2g125dp IBIS model | IBIS model | 2013-04-08 |
74hct2g125gd | 74hct2g125gd IBIS model | IBIS model | 2013-04-08 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
VSSOP8_SOT765-1_mk | plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
SOT765-1 | plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body | Package information | 2022-06-03 |
SOT505-2 | plastic, thin shrink small outline package; 8 leads; 0.65 mm pitch; 3 mm x 3 mm x 1.1 mm body | Package information | 2022-06-03 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
SOT765-1 | 3D model for products with SOT765-1 package | Design support | 2020-01-22 |
SOT505-2 | 3D model for products with SOT505-2 package | Design support | 2019-01-18 |
74hc2g125dp | 74hc2g125dp IBIS model | IBIS model | 2013-04-08 |
74hc2g125gd | 74hc2g125gd IBIS model | IBIS model | 2013-04-08 |
74hct2g125dp | 74hct2g125dp IBIS model | IBIS model | 2013-04-08 |
74hct2g125gd | 74hct2g125gd IBIS model | IBIS model | 2013-04-08 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.