![](/.resources/nexperia-theme/images/no-image-series_nexperia.jpg)
74HC2G16; 74HCT2G16
Dual buffer gate
The 74HC2G16; 74HCT2G16 is a high-speed Si-gate CMOS device.
The 74HC2G16; 74HCT2G16 provides two buffers.
Features and benefits
Wide supply voltage range from 2.0 V to 6.0 V
High noise immunity
CMOS low power dissipation
Balanced propagation delays
Unlimited input rise and fall times
Complies with JEDEC standards:
JESD8C (2.7 V to 3.6 V)
JESD7A (2.0 V to 6.0 V)
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Specified from -40 °C to +85 °C and -40 °C to +125 °C
Parametrics
Type number | VCC (V) | Logic switching levels | Output drive capability (mA) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Package name |
---|---|---|---|---|---|---|---|---|
74HC2G16GV | 2.0 - 6.0 | CMOS | ± 4 | 36 | 2 | low | -40~125 | TSOP6 |
74HC2G16GW | 2.0 - 6.0 | CMOS | ± 4 | 36 | 2 | low | -40~125 | TSSOP6 |
74HCT2G16GV | 4.5 - 5.5 | TTL | ± 4 | 36 | 2 | low | -40~125 | TSOP6 |
74HCT2G16GW | 4.5 - 5.5 | TTL | ± 4 | 36 | 2 | low | -40~125 | TSSOP6 |
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74HC2G16GV | 74HC2G16GVH (935307575125) |
Active | P6 |
![]() TSOP6 (SOT457) |
SOT457 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT457_125 |
74HC2G16GW | 74HC2G16GWH (935307576125) |
Active | P6 |
![]() TSSOP6 (SOT363-2) |
SOT363-2 | SOT363-2_125 | |
74HCT2G16GV | 74HCT2G16GVH (935307582125) |
Active | U6 |
![]() TSOP6 (SOT457) |
SOT457 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT457_125 |
74HCT2G16GW | 74HCT2G16GWH (935307581125) |
Active | U6 |
![]() TSSOP6 (SOT363-2) |
SOT363-2 | SOT363-2_125 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74HC2G16GV | 74HC2G16GVH | 74HC2G16GV |
|
![]() |
74HC2G16GW | 74HC2G16GWH | 74HC2G16GW |
|
![]() |
74HCT2G16GV | 74HCT2G16GVH | 74HCT2G16GV |
|
![]() |
74HCT2G16GW | 74HCT2G16GWH | 74HCT2G16GW |
|
![]() |
Documentation (11)
File name | Title | Type | Date |
---|---|---|---|
74HC_HCT2G16 | Dual buffer gate | Data sheet | 2023-12-05 |
Nexperia_document_guide_MiniLogic_PicoGate_201901 | PicoGate leaded logic portfolio guide | Brochure | 2019-01-07 |
SOT457 | 3D model for products with SOT457 package | Design support | 2022-11-04 |
SOT363-2 | 3D model for products with SOT363-2 package | Design support | 2023-02-02 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
TSOP6_SOT457_mk | plastic, surface-mounted package (TSOP6); 6 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm body | Marcom graphics | 2017-01-28 |
SOT457 | plastic, surface-mounted package (SC-74; TSOP6); 6 leads | Package information | 2023-03-03 |
SOT363-2 | plastic thin shrink small outline package; 6 leads; body width 1.25 mm | Package information | 2022-11-21 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
MAR_SOT457 | MAR_SOT457 Topmark | Top marking | 2013-06-03 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.