Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

SOT363-2

SOT363-2

plastic thin shrink small outline package; 6 leads; body width 1.25 mm

Package information

Package information Package name Package description Reference Date
SOT363-2 TSSOP6 plastic thin shrink small outline package; 6 leads; body width 1.25 mm 2021-12-16

Related documents

File name Title Type Date
SOT363-2 3D model for products with SOT363-2 package Design support 2023-02-02
SOT363-2 plastic thin shrink small outline package; 6 leads; body width 1.25 mm Package information 2022-11-21
SOT363-2_125 TSSOP6 ; Reel pack for SMD, 7"; Q3/T4 product orientation Packing information 2022-11-04

Products in this package

Analog & Logic ICs

Type number Description Quick access
NXB0101GW-Q100 Dual supply translating transceiver; auto direction sensing; 3-state
XS5A1T4157GW-Q100 Low-ohmic single-pole double-throw analog switch
XS5A1T4157GW Low-ohmic single-pole double-throw analog switch
NXS0101GW-Q100 Dual supply translating transceiver; open drain; auto direction sensing
NMUX1237GW 2-channel analog multiplexer/demultiplexer
NXB0101GW Dual supply translating transceiver; auto direction sensing; 3-state
74LVC1G10GW Single 3-input NAND gate
NXS0101GW Dual supply translating transceiver; open drain; auto direction sensing
NID5100GW 1.2 V to 5.5 V, 1.5 A input polarity protected, low quiescent current ideal diode
74LVC1G332GW Single 3-input OR gate
74HC2G17GW Dual non-inverting Schmitt trigger
74LVC2G04GW Dual inverter
74LVC1G27GW Single 3-input NOR gate
74AVC1T45GW-Q100 Dual-supply voltage level translator/transceiver; 3-state
74LVC1G98GW Low-power configurable multiple function gate
74LVC1GX04GW X-tal driver
74LVC1T45GW Dual supply translating transceiver; 3-state
74AVC1T45GW Dual-supply voltage level translator/transceiver; 3-state
74AUP1G57GW Low-power configurable multiple function gate
74AVCH1T45GW-Q100 Dual-supply voltage level translator/transceiver; 3-state
74LVC1G332GW-Q100 Single 3-input OR gate
74LVCH1T45GW Dual supply translating transceiver; 3-state
74LVC1T45GW-Q100 Dual supply translating transceiver; 3-state
74LVC1G27GW-Q100 Single 3-input NOR gate
74LVC2G17GW-Q100 Dual non-inverting Schmitt trigger with 5 V tolerant input
74AUP1G18GW Low-power 1-of-2 demultiplexer with 3-state deselected output
74LVCH1T45GW-Q100 Dual supply translating transceiver; 3-state
74HC2G17GW-Q100 Dual non-inverting Schmitt trigger
74LVC2GU04GW-Q100 Dual unbuffered inverter
LSF0101GW 1-bit bidirectional multi-voltage level translator; open-drain; push-pull
74LVC1G97GW-Q100 Low-power configurable multiple function gate
74AUP1T57GW Low-power configurable gate with voltage-level translator
74AUP1G374GW-Q100 Low-power D-type flip-flop; positive-edge trigger; 3-state
74HC2G14GW Dual inverting Schmitt trigger
74AUP2G3407GW Low-power single buffer; single buffer with open-drain
74LVC1G157GW Single 2-input multiplexer
74AUP2G04GW Low-power dual inverter
74AUP1T45GW Low-power dual supply translating transceiver; 3-state
74LVC2G06GW Inverters with open-drain outputs
74HCT2G34GW Dual buffer gate
74LVC1G11GW Single 3-input AND gate
74AUP2G16GW Low-power dual buffer
74HC2G04GW Dual inverter
74LVC2GU04GW Dual unbuffered inverter
74LVC1G386GW 3-input EXCLUSIVE-OR gate
74LVC2G16GW Dual buffer gate
74AVCH1T45GW Dual-supply voltage level translator/transceiver; 3-state
74LVC1G58GW Low-power configurable multiple function gate
74HC2GU04GW Dual unbuffered inverter
74HC2GU04GW-Q100 Dual unbuffered inverter
74LVC1G386GW-Q100 3-input EXCLUSIVE-OR gate
74LVC1GX04GW-Q100 X-tal driver
74HC2G34GW Dual buffer gate
74AUP2G04GW-Q100 Low-power dual inverter
74LVC1G3157GW-Q100 10 Ω single-pole double-throw analog switch
74LVC1G19GW-Q100 1-of-2 decoder/demultiplexer
74LVC2G07GW Buffers with open-drain outputs
74LVC1G175GW Single D-type flip-flop with reset; positive-edge trigger
74LVC1G157GW-Q100 Single 2-input multiplexer
74LVC1G175GW-Q100 Single D-type flip-flop with reset; positive-edge trigger
74LVC1G58GW-Q100 Low-power configurable multiple function gate
LSF0101GW-Q100 1-bit bidirectional multi-voltage level translator; open-drain; push-pull
74AUP1G175GW-Q100 Low-power D-type flip-flop with reset; positive-edge trigger
74LVC1G57GW Low-power configurable multiple function gate
74LVC1G57GW-Q100 Low-power configurable multiple function gate
74AUP1T97GW-Q100 Low-power configurable gate with voltage-level translator
74LVC1G19GW 1-of-2 decoder/demultiplexer
74AUP2G17GW Low-power dual Schmitt trigger
74LVC2G14GW-Q100 Dual inverting Schmitt trigger with 5 V tolerant input
NXU0101GW-Q100 1-bit dual-supply buffer/level translator with Schmitt-trigger; 3-state
74LVC1G18GW-Q100 1-of-2 non-inverting demultiplexer with 3-state deselected output
74AUP2G14GW Low-power dual Schmitt trigger inverter
74AUP1G175GW Low-power D-type flip-flop with reset; positive-edge trigger
74AUP1G157GW Low-power 2-input multiplexer
74LVC2G14GW Dual inverting Schmitt trigger with 5 V tolerant input
74LVC2G17GW Dual non-inverting Schmitt trigger with 5 V tolerant input
74LVC1G10GW-Q100 Single 3-input NAND gate
74LVC2G04GW-Q100 Dual inverter
74HCT2G16GW Dual buffer gate
74HC2G04GW-Q100 Dual inverter
74AXP1T45GW 1-bit dual supply translating transceiver; 3-state
74LVC2G07GW-Q100 Buffers with open-drain outputs
74AUP1G3208GW Low-power 3-input OR-AND gate
74AUP2G07GW Low-power dual buffer with open-drain output
74LVC2G06GW-Q100 Inverters with open-drain outputs
74HC2G14GW-Q100 Dual inverting Schmitt trigger
74AUP1Z04GW-Q100 Low-power X-tal driver with enable and internal resistor
74AUP1G0832GW Low-power 3-input AND-OR gate
74HCT2G14GW Dual inverting Schmitt trigger
74HC2G34GW-Q100 Dual buffer gate
74LVC2G34GW-Q100 Dual buffer gate
74AUP2G0604GW Low-power inverting buffer with open-drain and inverter
74AUP1G374GW Low-power D-type flip-flop; positive-edge trigger; 3-state
74AUP1G373GW-Q100 Low-power D-type transparent latch; 3-state
74AUP1Z125GW Low-power X-tal driver with enable and internal resistor; 3-state
74AUP1G158GW Low-power 2-input multiplexer; inverting
74AUP2GU04GW-Q100 Low-power dual unbuffered inverter
74AUP2G3404GW Low-power buffer and inverter
74AUP2G34GW Low-power dual buffer
74AUP1T98GW-Q100 Low-power configurable gate with voltage-level translator
74AUP1G373GW Low-power D-type transparent latch; 3-state
74AUP1G19GW Low-power 1-of-2 decoder/demultiplexer
74AUP2G06GW Low-power dual inverter with open-drain output
74AUP1T98GW Low-power configurable gate with voltage-level translator
74AUP1G386GW Low-power 3-input EXCLUSIVE-OR gate
74AUP1T58GW Low-power configurable gate with voltage-level translator
74AUP2GU04GW Low-power dual unbuffered inverter
74AUP1T97GW Low-power configurable gate with voltage-level translator
74AUP1G11GW Low-power 3-input AND gate
74LVC1G97GW Low-power configurable multiple function gate
74LVC1G18GW 1-of-2 non-inverting demultiplexer with 3-state deselected output
74AUP1Z04GW Low-power X-tal driver with enable and internal resistor
NXU0101GW 1-bit dual-supply buffer/level translator with Schmitt-trigger; 3-state
74LVC1G11GW-Q100 Single 3-input AND gate
74HC2G16GW Dual buffer gate
74HCT2G04GW Dual inverter
74HCT2G04GW-Q100 Dual inverter
74AUP2G14GW-Q100 Low-power dual Schmitt trigger inverter
74AUP1G98GW Low-power configurable multiple function gate
74AUP1G58GW Low-power configurable multiple function gate
74AUP1G332GW Low-power 3-input OR-gate
74AUP1G97GW Low-power configurable multiple function gate
74HCT2G17GW Dual non-inverting Schmitt trigger
74HCT2G17GW-Q100 Dual non-inverting Schmitt trigger
74HCT2G14GW-Q100 Dual inverting Schmitt trigger
74LVC1G3157GW 10 Ω single-pole double-throw analog switch
74LVC2G34GW Dual buffer gate
74HCT2G34GW-Q100 Dual buffer gate
NID5100GW-Q100 1.2 V to 5.5 V, 1.5 A input polarity protected, low quiescent current ideal diode

Automotive qualified products (AEC-Q100/Q101)

Type number Description Quick access
NXB0101GW-Q100 Dual supply translating transceiver; auto direction sensing; 3-state
XS5A1T4157GW-Q100 Low-ohmic single-pole double-throw analog switch
NXS0101GW-Q100 Dual supply translating transceiver; open drain; auto direction sensing
74AVC1T45GW-Q100 Dual-supply voltage level translator/transceiver; 3-state
74AVCH1T45GW-Q100 Dual-supply voltage level translator/transceiver; 3-state
74LVC1G332GW-Q100 Single 3-input OR gate
74LVC1T45GW-Q100 Dual supply translating transceiver; 3-state
74LVC1G27GW-Q100 Single 3-input NOR gate
74LVC2G17GW-Q100 Dual non-inverting Schmitt trigger with 5 V tolerant input
74LVCH1T45GW-Q100 Dual supply translating transceiver; 3-state
74HC2G17GW-Q100 Dual non-inverting Schmitt trigger
74LVC2GU04GW-Q100 Dual unbuffered inverter
74LVC1G97GW-Q100 Low-power configurable multiple function gate
74AUP1G374GW-Q100 Low-power D-type flip-flop; positive-edge trigger; 3-state
74HC2GU04GW-Q100 Dual unbuffered inverter
74LVC1G386GW-Q100 3-input EXCLUSIVE-OR gate
74LVC1GX04GW-Q100 X-tal driver
74AUP2G04GW-Q100 Low-power dual inverter
74LVC1G3157GW-Q100 10 Ω single-pole double-throw analog switch
74LVC1G19GW-Q100 1-of-2 decoder/demultiplexer
74LVC1G157GW-Q100 Single 2-input multiplexer
74LVC1G175GW-Q100 Single D-type flip-flop with reset; positive-edge trigger
74LVC1G58GW-Q100 Low-power configurable multiple function gate
LSF0101GW-Q100 1-bit bidirectional multi-voltage level translator; open-drain; push-pull
74AUP1G175GW-Q100 Low-power D-type flip-flop with reset; positive-edge trigger
74LVC1G57GW-Q100 Low-power configurable multiple function gate
74AUP1T97GW-Q100 Low-power configurable gate with voltage-level translator
74LVC2G14GW-Q100 Dual inverting Schmitt trigger with 5 V tolerant input
NXU0101GW-Q100 1-bit dual-supply buffer/level translator with Schmitt-trigger; 3-state
74LVC1G18GW-Q100 1-of-2 non-inverting demultiplexer with 3-state deselected output
74LVC1G10GW-Q100 Single 3-input NAND gate
74LVC2G04GW-Q100 Dual inverter
74HC2G04GW-Q100 Dual inverter
74LVC2G07GW-Q100 Buffers with open-drain outputs
74LVC2G06GW-Q100 Inverters with open-drain outputs
74HC2G14GW-Q100 Dual inverting Schmitt trigger
74AUP1Z04GW-Q100 Low-power X-tal driver with enable and internal resistor
74HC2G34GW-Q100 Dual buffer gate
74LVC2G34GW-Q100 Dual buffer gate
74AUP1G373GW-Q100 Low-power D-type transparent latch; 3-state
74AUP2GU04GW-Q100 Low-power dual unbuffered inverter
74AUP1T98GW-Q100 Low-power configurable gate with voltage-level translator
74LVC1G11GW-Q100 Single 3-input AND gate
74HCT2G04GW-Q100 Dual inverter
74AUP2G14GW-Q100 Low-power dual Schmitt trigger inverter
74HCT2G17GW-Q100 Dual non-inverting Schmitt trigger
74HCT2G14GW-Q100 Dual inverting Schmitt trigger
74HCT2G34GW-Q100 Dual buffer gate