Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
NID5100GW | NID5100GWH | 935691420125 | SOT363-2 | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Try out our devices and their performance with our comprehensive range of evaluation boards. Gain a deeper understanding of how our products can benefit your application, whether it's optimizing for efficiency, robustness, or reliability. You can find Application focus, Package focus, and different Nexperia Product focus boards here.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information1.2 V to 5.5 V, 1.5 A input polarity protected, low quiescent current ideal diode
The NID5100 is an integrated ideal diode capable of replacing traditional diodes in low voltage systems unable to tolerate the high voltage drops of conventional Schottky components.
When enabled and forward biased, the device regulates the voltage between the IN and OUT pins resulting in a forward voltage drop, VREG, approximately an order of magnitude smaller than similarly rated Schottky diodes. When OUT voltage is higher than IN voltage, the NID5100 becomes reverse biased with very low leakage current.
Integrated Reverse-Polarity Protection (RPP) prevents damage to components connected to the OUT pin in the event of a supply voltage reversal.
The enable pin, EN determines if NID5100 operates in forward regulation mode or body-diode mode.
A variety of power OR-ing configurations are supported for system flexibility:
Two, or more, NID5100 devices in combination
NID5100s and conventional Schottky diodes
An NID5100 and an external PMOS
An open-drain status pin, ST, is high-impedance when NID5100 is enabled and in forward conduction and low when disabled or in a reverse biased condition. The ST pin can be used to control an external PMOS to OR an additional supply, or connected to a microcontroller to indicate the status condition of NID5100.
The NID5100 is available in a standard TSSOP6 (SOT363-2) with 2.1 mm x 1.25 mm x 0.95 mm body package compatible with industry SC88/SC70-6 packages providing a small PCB footprint compared to conventional low-current diodes.
Low loss replacement for power OR-ing diodes
Automatic transition between OR-ed supplies
Operating voltage range: 1.2 V to 5.5 V
Reverse voltage protection VIN: -6 V absolute maximum
Supports forward current up to 1.5 A
Forward regulation voltage, VREG : 31 mV (typ) at IOUT = 10 mA, VIN = 3.3 V
Active LOW control pin, EN
Output status indication, ST
Low current consumption:
3.3 V shutdown current, IIN(SD): 170 nA (typ)
3.3 V quiescent current, IIN(Q): 240 nA (typ)
Specified over Tamb -40 °C to +125 °C
Building automation
Smart meters
OR-ed primary and battery backup
Model Name | Description |
---|---|
|
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
NID5100GW | NID5100GWH (935691420125) |
Active | u1 |
![]() TSSOP6 (SOT363-2) |
SOT363-2 | SOT363-2_125 |
Part number | Description | Type | Quick links | Shop link |
---|---|---|---|---|
Description The NEVB-NID5100 evaluation board is a two-layer PCB equipped with two NID5100 ideal diodes. It allows users to explore the device's behavior under various application conditions like: OR-ing two supplies, reverse polarity protection, reverse current blocking and ORing with an external Mosfet
|
Type Evaluation board
|
Quick links
|
Shop link
|
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
NID5100GW | NID5100GWH | NID5100GW |
|
![]() |
File name | Title | Type | Date |
---|---|---|---|
NID5100 | 1.2 V to 5.5 V, 1.5 A input polarity protected, low quiescent current ideal diode | Data sheet | 2024-07-26 |
SOT363-2 | 3D model for products with SOT363-2 package | Design support | 2023-02-02 |
SOT363-2 | plastic thin shrink small outline package; 6 leads; body width 1.25 mm | Package information | 2022-11-21 |
SOT363-2_125 | TSSOP6 ; Reel pack for SMD, 7"; Q3/T4 product orientation | Packing information | 2022-11-04 |
NID5100GW_Nexperia_Product_Reliability | NID5100GW Nexperia Product Reliability | Quality document | 2025-03-20 |
UM90040 | NID5100, 1.2 V to 5.5 V, 1.5 A input polarity protected, low quiescent current ideal diode evaluation board | User manual | 2024-07-25 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
File name | Title | Type | Date |
---|---|---|---|
SOT363-2 | 3D model for products with SOT363-2 package | Design support | 2023-02-02 |
Model Name | Description |
---|---|
|
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
NID5100GW | NID5100GWH | 935691420125 | Active | SOT363-2_125 | 3,000 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.