Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
XS5A1T4157GW-Q100 | XS5A1T4157GW-Q100H | 935691514125 | SOT363-2 | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationLow-ohmic single-pole double-throw analog switch
The XS5A1T4157-Q100 is a low-ohmic single-pole double-throw analog switch suitable for use as an analog or digital 2:1 multiplexer/demultiplexer. It has a digital select input (S), two inputs/outputs (Y0 and Y1) and a common input/output (Z).
The XS5A1T4157-Q100 passes analog and digital voltages that may vary across the full voltage supply range (GND to VCC).
This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.
Automotive product qualification in accordance with AEC-Q100 (Grade 1)
Supply voltage range from VCC = 4.5 V to 5.5 V
Very low ON resistance: 4 Ω (typical) at VCC = 5 V
Switch inputs voltage range: VSW = GND to VCC
Control input voltage range: VI(S) = GND to VCC
Latch-up performance exceeds 200 mA per JESD 78 Class II level A
ESD protection:
HBM: ANSI/ESDA/Jedec JS-001 Class 2 exceeds 2 kV
CDM: ANSI/ESDA/Jedec JS-002 Class C3 exceeds 1 kV
Type number | Configuration | VCC (V) | RON (Ω) | RON(FLAT) (Ω) | Logic switching levels | Power dissipation considerations | Tamb (°C) | Package name |
---|---|---|---|---|---|---|---|---|
XS5A1T4157GW-Q100 | SPDT | 4.5 - 5.5 | 4 | 0.9 | LV | very low | -40~125 | TSSOP6 |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
XS5A1T4157GW-Q100 | XS5A1T4157GW-Q100H (935691514125) |
Active | zb |
![]() TSSOP6 (SOT363-2) |
SOT363-2 | SOT363-2_125 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
XS5A1T4157GW-Q100 | XS5A1T4157GW-Q100H | XS5A1T4157GW-Q100 |
|
![]() |
File name | Title | Type | Date |
---|---|---|---|
XS5A1T4157_Q100 | Low-ohmic single-pole double-throw analog switch | Data sheet | 2023-11-08 |
SOT363-2 | 3D model for products with SOT363-2 package | Design support | 2023-02-02 |
SOT363-2 | plastic thin shrink small outline package; 6 leads; body width 1.25 mm | Package information | 2022-11-21 |
SOT363-2_125 | TSSOP6 ; Reel pack for SMD, 7"; Q3/T4 product orientation | Packing information | 2022-11-04 |
XS5A1T4157GW-Q100_Nexperia_Product_Reliability | XS5A1T4157GW-Q100 Nexperia Product Reliability | Quality document | 2024-06-16 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
File name | Title | Type | Date |
---|---|---|---|
SOT363-2 | 3D model for products with SOT363-2 package | Design support | 2023-02-02 |
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
XS5A1T4157GW-Q100 | XS5A1T4157GW-Q100H | 935691514125 | Active | SOT363-2_125 | 3,000 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.